Hydrostatic Transmission Motors

Filter by

No filters selected

Division

Displacement

Torque Rating

Maximum Output Speed

Output Power

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Hydrostatic Transmission Motors


Hydrostatic Transmission Motors

Delivering exceptional functionality and durability, Parker's extensive line of hydraulic pumps deliver ideal performance in even the most demanding industrial and mobile applications. Parker's comprehensive line includes gear pumps, piston and vane pumps, gold cup hydrostatic transmission pumps and flow dividers and intensifiers.


The HTE Series is an integrated transmission for off highway vehicles to 1000 lb. GVW, consisting of a hydrostatic pump, TE Series hydraulic motor, oil, filter, reservoir and valving. Torque to 5180 lb-in. Side load to 2000 lb. Shaft 1.00 inch.

Viewing 10 of 1

The HTG Series is an integrated transmission for off highway vehicles up to 2000 lb. GVW, consists of a hydrostatic pump, TG series hydraulic motor, oil, filter, reservoir and valving. Torque to 8180 lb-in. Side load to 4000 lb. Shaft 1.25 inch.

Viewing 10 of 1

The HTJ Series is an integrated transmission for off highway vehicles to 1500 lb GVW, consisting of a hydrostatic pump, TJ Series hydraulic motor, oil, filter, reservoir and valving. Torque to 5975 lb-in. Side load to 4000 lb. Shaft 1.25 inch.

Viewing 10 of 1

Parker GOLD CUP® Pumps & Motors ensure high performance in severe-duty applications. With a robust design, they operate to pressures up to 6,000 psi & speeds up to 3,600 rpm. Before the 2004 acquisition, the product line was known as Denison Gold Cup.

Viewing 10 of 1

687PDC
687PDC