Fireproof High Resistance Polyamide (PA) Tubing | Product Series

Filter by

    No filters selected

Tube O.D. (mm)

Tube I.D. (mm)

Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fireproof High Resistance Polyamide (PA) Tubing

Fireproof High Resistance Polyamide (PA) Tubing

This fireproof tubing combines excellent resistance to pressure, temperature, flame, and guarantees non-toxic smoke resulting from burn-off. The tubing eliminates the need for a stripping tool, thus preventing the risk of tube damage prior to connection.

Technical Specifications

  • Color: Clear, Black, Blue
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Tube Inside Diameter: 2 to 10 mm
  • Maximum Operating Pressure: 50 bar
  • Tube Outside Diameter: 4 to 12 mm
  • Tube Material: Polyamide (PA)
  • Vacuum Pressure Rating: 755 mm-Hg
  • Number of Tubes: 1
  • Application: Railway, Air Horns, Industrial Machinery, Pneumatic Doors, Step-Units, Centralised Lubrication, Welding
  • Media: Air (Compressed Air), Lubricants, Other Fluids (Please consult us.)
Safety Warning

Full Product Description

This single layer fireproof tubing not only combines excellent resistance to pressure, temperature and flame, but also guarantees non-toxic smoke resulting from burn-off.

This tubing eliminates the need for a stripping tool, thus preventing the risk of tube damage prior to connection.

Features/Benefits:

- Safety for On-Board Railway Equipment

• Designed for on-board equipment
• Excellent flame-resistance: self-extinguishing
• Very little smoke generation
• Non-toxic combustion gases
• UV-resistant
• Extremely resistant to high pressure and temperature

- Innovative Single-Layer Solution

• Developed for demanding industrial applications
• Excellent spark resistance
• Economical alternative to PA tubing with PVC sheath
• Combines technical advantages of rigid and semi-rigid PA tubing
• 5 colours available
• Flow direction marking
• Silicone-free

Markets:

• Rail
• Miscellaneous Manufacturing
• Machine Tools
• Primary Metal Refining and Processing

Applications:

• Suitable for Fire Hazard Zones
• Air Horns
• Pneumatic Doors
• Step-Units
• Centralised Lubrication
• Welding

Technologies:

• Fireproof Tubing
• Flame Resistant Tubing
• Polyamide Tubing
• Industrial Tubing

Technical Characteristics:

• Fluids: Compressed air, lubricants, Other fluids: please consult us
• Materials: Polyamide (63 shore D)
• Pressure: Vacuum to 50 bar
• Temperature: -40°C to +100°C

Regulations:

Railway
• Pr EN 45545-2: HL3, R22, R24, R25
• NF F16101: I3 F2
• DIN 5510-2: S4, SR2, ST2
• ISO 4892
Industrial
• DI: 97/23/EC (PED)
• DI: 2002/95/EC (RoHS), 2011/65/EC
• RG: 1907/2006/EC (REACH)
• UL94 V-0 (Fire resistance)

Product Types:

• Fireproof High Resistant Polyamide

Related Documents

×
Products Tube O.D. (mm) Tube I.D. (mm) Color
1100P04R00 4 2 NATURAL
1100P04R01 4 2 BLACK
1100P04R04 4 2 BLUE
1100P06R00 6 4 NATURAL
1100P06R01 6 4 BLACK
1100P06R04 6 4 BLUE
1100P08R00 8 6 NATURAL
1100P08R01 8 6 BLACK
1100P08R04 8 6 BLUE
1100P10R00 10 8 NATURAL
1100P10R01 10 8 BLACK
1100P10R04 10 8 BLUE
1100P12R00 12 10 NATURAL
1100P12R01 12 10 BLACK

687PDC
A43098