Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Quick coupling system with nominal diameter 10 for pneumatic and fluid handling applications up to 35 bar. Coupling system with Atlas Copco profile. Available made of brass/steel.
| Product Demos & Tutorials |
|---|
| Parker Rectus--Product Demo : KA Shut-off System - Single Shut-off Quick Coupling |
| Products | Type | Connection Type | Connection Thread Size (inch) | Hose I.D. |
|---|---|---|---|---|
| 34KAAK13SPN | Coupling | Male Thread - tapered | 1/4 | na |
| 34KAAK17SPN | Coupling | Male Thread - tapered | 3/8 | na |
| 34KAAK21SPN | Coupling | Male Thread - tapered | 1/2 | na |
| 34KAAK26SPN | Coupling | Male Thread - tapered | 3/4 | na |
| 34KAIW13SPN | Coupling | Female Thread - parallel | 1/4 | na |
| 34KAIW17SPN | Coupling | Female Thread - parallel | 3/8 | na |
| 34KAIW21SPN | Coupling | Female Thread - parallel | 1/2 | na |
| 34KATF06SPN | Coupling | Hose Barb | na | 6 |
| 34KATF08SPN | Coupling | Hose Barb | na | 8 |
| 34KATF10SPN | Coupling | Hose Barb | na | 10 |
| 34KATF13SPN | Coupling | Hose Barb | na | 13 |
| 34KATF16SPN | Coupling | Hose Barb | na | 16 |
| 34KATF19SPN | Coupling | Hose Barb | na | 19 |
| 34SFAK13SXN | Plug | Male Thread - tapered | 1/4 | na |
| 34SFAK17SXN | Plug | Male Thread - tapered | 3/8 | na |
| 34SFAK21SXN | Plug | Male Thread - tapered | 1/2 | na |
| 34SFIW17SXN | Plug | Female Thread - parallel | 3/8 | na |
| 34SFIW21SXN | Plug | Female Thread - parallel | 1/2 | na |
| 34SFTF06SXN | Plug | Hose Barb | na | 6 |
| 34SFTF10SXN | Plug | Hose Barb | na | 10 |
| 34SFTF13SXN | Plug | Hose Barb | na | 13 |
| 34SFTF16SXN | Plug | Hose Barb | na | 16 |
| 34SFIW13SXN | Plug | Female Thread - parallel | 1/4 | na |
| 34KAIW26SPN | Coupling | Female Thread | 3/4 | na |