OBSOLETE: AC Variable Frequency Drives, kW Rated - AC690+ Series | Product Series

Filter by

    No filters selected

System Board Fitted

Input Voltage

Aux Supply Input Voltage

EMC Filter Included

Output kW Rating (Normal Duty)

Brake Switch Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: AC Variable Frequency Drives, kW Rated - AC690+ Series

OBSOLETE: AC Variable Frequency Drives, kW Rated - AC690+ Series OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Brand: Parker
  • Product Type: AC Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: AC690
  • Input Voltage: 1*230 VAC, 3*230 VAC, 3*380 to 480 VAC, 3*500 VAC
  • Output Power: 0.75 to 355 kW
  • Compatible Motor Type: Induction, Spindle
  • Compatible Feedback Device: Incremental Encoder
  • Modes of Control: V/Hz, Sensorless Vector, Closed Loop Vector
  • Communication Interface: RS232/RS485, CANopen, DeviceNet, Profibus-DP, Ethernet TCP/IP, Link Communications
  • Operating Temperature: 0 to 45 °C, 0 to 40 °C with IP40 Cover (derate up to 50°C max.), 32 to 113 °F, 32 to 104 °F with IP40 Cover (derate up to 122°F max.)
  • Operating Altitude: up to 1000 m ASL (derate > 1000m)
  • Overload Rating: Heavy Duty Rating (Constant Torque) : 150% for 60s %, Heavy Duty Rating (Constant Torque) : 180% for 1s %, Normal Duty Rating (Variable Torque - pumps and fans) : 115% for 10s %
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed
Safety Warning

Full Product Description

The AC690+ series is a single range of AC drives designed to meet the requirements of all variable speed applications from simple single motor speed control through to the most sophisticated integrated multi-drive systems. The heart of the AC690+ is a highly advanced 32-bit microprocessor based motor control model. This provides an exceptional dynamic performance platform to which can be added a host of communications and control options, enabling you to tailor the drives to meet your exact requirements. The AC690+ is available in 380-500V 3-phase 0.75 to 355kW and 220V-240V 0.75 to 55kW.

Features:
The AC690+ can be user configured for 3 different modes of operation :
• Open-loop (volts/frequency) control
This mode is ideal for basic motor speed control, or multiple motors driven in parallel. The quick set-up menu and plain language display ensures the quickest and easiest, trouble free start up.
• Sensorless vector control
High starting torque and tight speed regulation is provided by a sophisticated MRAS (Model Reference Adaptive System) motor control strategy. MRAS provides accurate speed simulation (without the need for any speed measuring transducer) by continually modelling the motor.
• Closed-loop vector control
Full closed-loop flux vector performance can be achieved with the AC690+ by simply adding an encoder feedback 'technology box'. This provides 100% continuous full load standstill torque plus a highly dynamic speed loop (up to 45 Hz bandwidth) ; more than sufficient for the most demanding of applications.

Advantages:
• Pre-programmed application macros
• Open standard fieldbus communications
• Programming identical to DC590+ DC drives
• Mechanical protection options to suit all environments : IP 20 - IP40/NEMA 1 - IP54 - Through panel mounting
• Class B EMC filters
• Energy Saving (fast return on investment in pump and fan applications)
• Supplied in an enclosure for power ratings above 355kW
• Improved HVAC control

Standards:
The AC690+ series meets the following standards when installed in accordance with the relevant product manual:
• CE Marked to EN50178 (Safety, Low Voltage Directive)
• CE Marked to EN61800-3 (EMC Directive)
• UL listed to US Standard UL508C
• cUL listed to Canadian Standard C22.2 #14

Technical Specifications:
Power Supply:
Single Phase Units
- 220-240VAC +/- 10 %, 50-60 Hz +/- 5% (0.37 to 2.2kW)
Three Phase Units
- 220-240VAC +/- 10 %, 50-60 Hz +/- 5% (0.37 to 37 kW)
- 380-460VAC +/- 10 %, 50-60 Hz +/- 5% (0.75 to 355kW)
- 380-500VAC +/- 10 %, 50-60 Hz +/- 5% (2.2 to 110kW)

Environment:
0-45°C (Constant torque / 40°C with IP40 cover / derate to 50°C)
Up to 1000m ASL (derate 1% per 100m above 1000m)

Protection:
IP 20 - IP40/NEMA 1 - IP54

Overload:
Constant torque rating : 150% for 60 seconds, 180% for 1 second
Variable torque rating (pumps and fans) : 115% for 10 seconds

Output Frequency:
0-480Hz

Switching Frequency:
Frame B = 3, 6 or 9kHz / Frame C, D, E and F = 3 or 6kHz - All with audibly silent switching frequency.

Dynamic Braking:
Each drive can be fitted with an internal dynamic brake switch
(Frame B to F : standard / Frame G to J : optional)

Analogue Inputs:
4 Configurable, 10bits (13 bits with optional system card) / 0-10V, 0-±10V, 0-20mA, 4-20mA

Analogue Outputs:
3 Configurable, 10 bits / 0-10V, 0-±10V, 0-20mA, 4-20mA

Digital Inputs:
7 Configurable, nominal 24Vdc (30V dc max)

Related Documents

×
Products System Board Fitted Input Voltage Aux Supply Input Voltage EMC Filter Included Output kW Rating (Normal Duty) Brake Switch Option
690-532420D0-B00P00-A400 No 3*400/500VAC None No 22 Yes
690-532520D0-B00P00-A400 No 3*400/500VAC None No 30 Yes
690-532730E0-B00P00-A400 No 3*400/500VAC None No 37 Yes
690-532870E0-B00P00-A400 No 3*400/500VAC None No 45 Yes
690-533105F1-B00P00-A400 No 3*400/500VAC 1*115VAC No 55 Yes
690-533105F2-B00P00-A400 No 3*400/500VAC 1*230VAC No 55 Yes
690-533145F1-B00P00-A400 No 3*400/500VAC 1*115VAC No 75 Yes
690-533145F2-B00P00-A400 No 3*400/500VAC 1*230VAC No 75 Yes
690-533156F1-B00P00-A400 No 3*400/500VAC 1*115VAC No 90 Yes
690-533156F2-B00P00-A400 No 3*400/500VAC 1*230VAC No 90 Yes
690-211400B0-B00P00-A400 No 1*230VAC None No 0.75 Yes
690-211400B0-B0SP00-A400 Yes 1*230VAC None No 0.75 Yes
690-211400B0-BF0P00-A400 No 1*230VAC None Yes 0.75 Yes
690-211400B0-BFSP00-A400 Yes 1*230VAC None Yes 0.75 Yes
690-212105B0-B00P00-A400 No 1*230VAC None No 2.2 Yes
690-212105B0-B0SP00-A400 Yes 1*230VAC None No 2.2 Yes
690-212105B0-BF0P00-A400 No 1*230VAC None Yes 2.2 Yes
690-212105B0-BFSP00-A400 Yes 1*230VAC None Yes 2.2 Yes
690-231400B0-B00P00-A400 No 3*230VAC None No 0.75 Yes
690-231400B0-B0SP00-A400 Yes 3*230VAC None No 0.75 Yes
690-231400B0-BF0P00-A400 No 3*230VAC None Yes 0.75 Yes
690-231400B0-BFSP00-A400 Yes 3*230VAC None Yes 0.75 Yes
690-232105B0-B00P00-A400 No 3*230VAC None No 2.2 Yes
690-232105B0-B0SP00-A400 Yes 3*230VAC None No 2.2 Yes
690-232105B0-BF0P00-A400 No 3*230VAC None Yes 2.2 Yes
690-232105B0-BFSP00-A400 Yes 3*230VAC None Yes 2.2 Yes
690-232165B0-B00P00-A400 No 3*230VAC None No 4 Yes
690-232165B0-B0SP00-A400 Yes 3*230VAC None No 4 Yes
690-232165B0-BF0P00-A400 No 3*230VAC None Yes 4 Yes
690-232165B0-BFSP00-A400 Yes 3*230VAC None Yes 4 Yes
690-232420D0-B00P00-A400 No 3*230VAC None No 11 Yes
690-232680D0-B00P00-A400 No 3*230VAC None No 18.5 Yes
690-232800E0-B00P00-A400 No 3*230VAC None No 22 Yes
690-233104F1-B00P00-A400 No 3*230VAC 1*115VAC No 30 Yes
690-233104F2-B00P00-A400 No 3*230VAC 1*230VAC No 30 Yes
690-233130F1-B00P00-A400 No 3*230VAC 1*115VAC No 37 Yes
690-233130F2-B00P00-A400 No 3*230VAC 1*230VAC No 37 Yes
690-233154F1-B00P00-A400 No 3*230VAC 1*115VAC No 45 Yes
690-233154F2-B00P00-A400 No 3*230VAC 1*230VAC No 45 Yes
690-431250B0-B00P00-A400 No 3*400/460VAC None No 0.75 Yes
690-431250B0-B0SP00-A400 Yes 3*400/460VAC None No 0.75 Yes
690-431250B0-BF0P00-A400 No 3*400/460VAC None Yes 0.75 Yes
690-431250B0-BFSP00-A400 Yes 3*400/460VAC None Yes 0.75 Yes
690-431450B0-B00P00-A400 No 3*400/460VAC None No 1.5 Yes
690-431450B0-B0SP00-A400 Yes 3*400/460VAC None No 1.5 Yes
690-431450B0-BF0P00-A400 No 3*400/460VAC None Yes 1.5 Yes
690-431450B0-BFSP00-A400 Yes 3*400/460VAC None Yes 1.5 Yes
690-431550B0-B00P00-A400 No 3*400/460VAC None No 2.2 Yes
690-431550B0-B0SP00-A400 Yes 3*400/460VAC None No 2.2 Yes
690-431550B0-BF0P00-A400 No 3*400/460VAC None Yes 2.2 Yes
690-431550B0-BFSP00-A400 Yes 3*400/460VAC None Yes 2.2 Yes
690-431950B0-B00P00-A400 No 3*400/460VAC None No 4 Yes
690-431950B0-B0SP00-A400 Yes 3*400/460VAC None No 4 Yes
690-431950B0-BF0P00-A400 No 3*400/460VAC None Yes 4 Yes
690-431950B0-BFSP00-A400 Yes 3*400/460VAC None Yes 4 Yes
690-432140B0-B00P00-A400 No 3*400/460VAC None No 6 Yes
690-432140B0-B0SP00-A400 Yes 3*400/460VAC None No 6 Yes
690-432140B0-BF0P00-A400 No 3*400/460VAC None Yes 6 Yes
690-432140B0-BFSP00-A400 Yes 3*400/460VAC None Yes 6 Yes
690-432160C0-B00P00-A400 No 3*400/460VAC None No 7.5 Yes
690-432230C0-B00P00-A400 No 3*400/460VAC None No 11 Yes
690-432300C0-B00P00-A400 No 3*400/460VAC None No 15 Yes
690-432450D0-B00P00-A400 No 3*400/460VAC None No 22 Yes
690-432590D0-B00P00-A400 No 3*400/460VAC None No 30 Yes
690-432730E0-B00P00-A400 No 3*400/460VAC None No 37 Yes
690-432870E0-B00P00-A400 No 3*400/460VAC None No 45 Yes
690-433105F1-B00P00-A400 No 3*400/460VAC 1*115VAC No 55 Yes
690-433105F2-B00P00-A400 No 3*400/460VAC 1*230VAC No 55 Yes
690-433145F1-B00P00-A400 No 3*400/460VAC 1*115VAC No 75 Yes
690-433145F2-B00P00-A400 No 3*400/460VAC 1*230VAC No 75 Yes
690-433156F1-B00P00-A400 No 3*400/460VAC 1*115VAC No 90 Yes
690-433156F2-B00P00-A400 No 3*400/460VAC 1*230VAC No 90 Yes
690-433250G1-000P00-A400 No 3*400/460VAC 1*115VAC No 132 No
690-433250G1-B00P00-A400 No 3*400/460VAC 1*115VAC No 132 Yes
690-433250G2-000P00-A400 No 3*400/460VAC 1*230VAC No 132 No
690-433250G2-B00P00-A400 No 3*400/460VAC 1*230VAC No 132 Yes
690-433361G1-000P00-A400 No 3*400/460VAC 1*115VAC No 180 No
690-433361G1-B00P00-A400 No 3*400/460VAC 1*115VAC No 180 Yes
690-433361G2-000P00-A400 No 3*400/460VAC 1*230VAC No 180 No
690-433361G2-B00P00-A400 No 3*400/460VAC 1*230VAC No 180 Yes
690-433420H1-000P00-A400 No 3*400/460VAC 1*115VAC No 220 No
690-433420H1-B00P00-A400 No 3*400/460VAC 1*115VAC No 220 Yes
690-433420H2-000P00-A400 No 3*400/460VAC 1*230VAC No 220 No
690-433420H2-B00P00-A400 No 3*400/460VAC 1*230VAC No 220 Yes
690-433520H1-000P00-A400 No 3*400/460VAC 1*115VAC No 280 No
690-433520H1-B00P00-A400 No 3*400/460VAC 1*115VAC No 280 Yes
690-433520H2-000P00-A400 No 3*400/460VAC 1*230VAC No 280 No
690-433520H2-B00P00-A400 No 3*400/460VAC 1*230VAC No 280 Yes
690-433590J1-000P00-A400 No 3*400/460VAC 1*115VAC No 315 No
690-433590J1-B00P00-A400 No 3*400/460VAC 1*115VAC No 315 Yes
690-433590J2-000P00-A400 No 3*400/460VAC 1*230VAC No 315 No
690-433590J2-B00P00-A400 No 3*400/460VAC 1*230VAC No 315 Yes
690-532140C0-B00P00-A400 No 3*400/500VAC None No 7.5 Yes
690-532210C0-B00P00-A400 No 3*400/500VAC None No 11 Yes
690-532270C0-B00P00-A400 No 3*400/500VAC None No 15 Yes
690-233130F1-B00P00-B400 No 3*230VAC (60Hz) 1*115VAC No 37 Yes
690-433480H1-000P00-A400 No 3*400/460VAC 1*115VAC No 250 No
690-433480H2-000P00-A400 No 3*400/460VAC 1*230VAC No 250 No

687PDC
A87859