GVM Global Vehicle Motors - for mobile applications | Product Series

Filter by

    No filters selected

Frame Size

Length

Winding Type

Cooling Method

Feedback Type

Mounting Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
GVM Global Vehicle Motors - for mobile applications

GVM Global Vehicle Motors - for mobile applications

European Permanent Magnet (PMAC) Motors and Generators for Traction, Electro-Hydraulic Pumps (EHP) and Auxiliary Systems

Technical Specifications

  • Maximum Output Speed: up to 9500 RPM (depending on size)
  • Frame Size: 142 mm, 210 mm, 310 mm
  • Peak Torque: up to 85 Nm (GVM142-100), up to 710 Nm (GVM210-400), up to 2300 Nm (GVM310-400)
  • Peak Output Power: 57 kW (GVM142), 280 kW (GVM210), 850 kW (GVM310)
  • Motor Stack Length: GVM142-50/75/100, GVM210-50/100/150/200/300/400, GVM310-125/200/250/300/400
  • Mounting Type: eGearDrive, SAE A, SAE B, SAE C, SAE D, TA, TB, TC
  • Nominal Battery Voltage: 24 to 800 VDC
  • Cooling Method: 50/50 Water Glycol
  • Maximum Ambient Temperature: 120 °C
  • Feedback Type: Resolver, Absolute Encoder (SinCos)
  • Shaft Type: Spline (male or female). Other possibilities on request.
  • Ingress Protection Rating: IP67, IP6K9K (only for mounted motor)
Safety Warning

Full Product Description

The efficient GVM motor (PMAC technology) allows customer an energy storage device size reduction leading to cleaner and more economic vehicles. The torque density and speed capabilities of Parker Permanent Magnet AC motors (PMAC) combined with a voltage matched inverter provide breakthrough performance in a variety of vehicle platforms. The GVM is a powerful choice for both on and off-road vehicles, engineered for Traction, Electro-hydraulic Pumps (EHP) and auxiliary applications.

Markets:

 • Construction Equipment

 • Mining

 • Material Handling

 • Truck & Bus

 • Off-Highway Vehicle

 • Rail

Features/Benefits:

 • High efficiency

 • Compactness (High power density)

 • Robustness and Reliability

 • Direct mounting

 • Operating voltages available from 24 to 800 VDC

 • Rare earth magnets allow high temperature operation

 • Patented cooling system

 • Available as a kit for a better mechanical integration

Applications:

 • Traction applications

 • Generators

 • Electro-hydraulic pumps for high power cylinders

 

Technical Specifications:

- Motor Type : Permanent Magnet synchronous motor

- Magnet Materials : Rare earth magnets

- Number of Poles : GVM142 and GVM210 12; GVM310 16

- Battery Voltage : 24 to 800 VDC max

- Power Range : up to 351 kW (rated power)

- Torque Range : up to 2300 Nm (peak)

- Speed Range : up to 9500 rpm

- Ambient Temperature (resolver feedback)

    - liquid cooled : -40…+120 °C

- Storage Temperature : -40…+85°C

- Insulation of the Stator Winding : Class H with potting

- Random Vibration : GVM142 and GVM210 JDQ 53.3 Level 2, 5 Hz to 2000 Hz, 14.88 Grms, 3 axis (8 hours by axis); GVM310 JDQ 53.3 Level 3, 5 Hz to 2000 Hz, 10.86 Grms, 3 axis (8 hours by axis)

- Operational Shock : GVM142 and GVM210 JDQ 53.3 Level 2, 500 m/sec², 11 ms, 3 axis (6 shocks by axis); GVM310 JDQ 53.3 Level 3, 250 m/sec², 11 ms, 3 axis (6 shocks by axis)

- Thermal Protection : 1 PTC probes and 2xPT1000 sensor

- Connections : Terminal box (flying cables for kits); connector for feedback; automotive power connector

- Marking : CE

Related Documents

×
Products Frame Size Length Winding Type Cooling Method Feedback Type Mounting Style
GVM142050BRWAABPA1E-0009 142 mm (outer width) Rotor Length = 50 mm code: BR Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142050BRWAABPA1G-P 142 mm (outer width) Rotor Length = 50 mm code: BR Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142050DPNSABPA1G-P 142 mm (outer width) Rotor Length = 50 mm code: DP Natural Convection Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM142050DPWSABPA1G-P 142 mm (outer width) Rotor Length = 50 mm code: DP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM142050GPNSABPA1G-P 142 mm (outer width) Rotor Length = 50 mm code: GP Natural Convection Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM142050HRWAABPA1G-P 142 mm (outer width) Rotor Length = 50 mm code: HR Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142050MPWSABPA1G-P 142 mm (outer width) Rotor Length = 50 mm code: MP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM142050RRWAABPA1G-P 142 mm (outer width) Rotor Length = 50 mm code: RR Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142050XQWAABPA1G 142 mm (outer width) Rotor Length = 50 mm code: XQ Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142050ZRWAABPA1G-P 142 mm (outer width) Rotor Length = 50 mm code: ZR Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142075BRWAABPA1G-P 142 mm (outer width) Rotor Length = 75 mm code: BR Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142075ERWAABPA1G-P 142 mm (outer width) Rotor Length = 75 mm code: ER Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142075ERWAABWA1G-P 142 mm (outer width) Rotor Length = 75 mm code: ER Liquid Cooling Resolver
GVM142075ERWAABXX1E-0001 142 mm (outer width) Rotor Length = 75 mm code: ER Liquid Cooling Resolver
GVM142075MPWSABPA1G-P 142 mm (outer width) Rotor Length = 75 mm code: MP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM142075NQWAABPA1G 142 mm (outer width) Rotor Length = 75 mm code: NQ Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142100BPNSABPA1G-P 142 mm (outer width) Rotor Length = 100 mm code: BP Natural Convection Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM142100EQWAABPA1G 142 mm (outer width) Rotor Length = 100 mm code: EQ Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142100HRWAABPA1G-P 142 mm (outer width) Rotor Length = 100 mm code: HR Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142100MPWAABPA1G 142 mm (outer width) Rotor Length = 100 mm code: MP Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142100MPWSABPA1G-P 142 mm (outer width) Rotor Length = 100 mm code: MP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM142100NQWAABPA1G 142 mm (outer width) Rotor Length = 100 mm code: NQ Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142100NQWAABPA1G-P 142 mm (outer width) Rotor Length = 100 mm code: NQ Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142100QQWAABXX1E-0002 142 mm (outer width) Rotor Length = 100 mm code: QQ Liquid Cooling Resolver
GVM142100ZQWAABPA1G-P 142 mm (outer width) Rotor Length = 100 mm code: ZQ Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142100ZQWAABXX1E-0008 142 mm (outer width) Rotor Length = 100 mm code: ZQ Liquid Cooling Resolver
GVM142100ZQWSABPA1G 142 mm (outer width) Rotor Length = 100 mm code: ZQ Liquid Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM210050APWSABPA1G 210 mm (outer width) Rotor Length = 50 mm code: AP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM210050APWSABPB1G 210 mm (outer width) Rotor Length = 50 mm code: AP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE B / 2 Holes
GVM210050APWSABPC1G 210 mm (outer width) Rotor Length = 50 mm code: AP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE C / 4 Holes
GVM210050DPWSABPA1G 210 mm (outer width) Rotor Length = 50 mm code: DP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM210050DPWSABPB1G 210 mm (outer width) Rotor Length = 50 mm code: DP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE B / 2 Holes
GVM210050DPWSABPB1G-P 210 mm (outer width) Rotor Length = 50 mm code: DP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE B / 2 Holes
GVM210050DPWSABTA1G-P 210 mm (outer width) Rotor Length = 50 mm code: DP Liquid Cooling Sin/Cos RM22A Traction Mount / Shaft - 24 teeth
GVM210050FPNSABPA1G-P 210 mm (outer width) Rotor Length = 50 mm code: FP Natural Convection Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM210050FRWAABPA1E-0030 210 mm (outer width) Rotor Length = 50 mm code: FR Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM210050FRWAABPA1G-P 210 mm (outer width) Rotor Length = 50 mm code: FR Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM210050FRWAABPB1G-P 210 mm (outer width) Rotor Length = 50 mm code: FR Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210050FRWAABXX1E-0009 210 mm (outer width) Rotor Length = 50 mm code: FR Liquid Cooling Resolver
GVM210050FRWAABXX1E-0025 210 mm (outer width) Rotor Length = 50 mm code: FR Liquid Cooling Resolver
GVM210050FRWSABTA1G 210 mm (outer width) Rotor Length = 50 mm code: FR Liquid Cooling Sin/Cos RM22A Traction Mount / Shaft - 24 teeth
GVM210050JPWSABPB1G 210 mm (outer width) Rotor Length = 50 mm code: JP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE B / 2 Holes
GVM210050LPNSABPA1G 210 mm (outer width) Rotor Length = 50 mm code: LP Natural Convection Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM210050QPWAABTA1G-P 210 mm (outer width) Rotor Length = 50 mm code: QP Liquid Cooling Resolver Traction Mount / Shaft - 24 teeth
GVM210050QQWAABPB1G-P 210 mm (outer width) Rotor Length = 50 mm code: QQ Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210050QRWAABPA1G 210 mm (outer width) Rotor Length = 50 mm code: QR Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM210050QRWAABPB1G 210 mm (outer width) Rotor Length = 50 mm code: QR Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210050QRWAABPB1G-P 210 mm (outer width) Rotor Length = 50 mm code: QR Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210050TSWSABXX1E-0003 210 mm (outer width) Rotor Length = 50 mm code: TS Liquid Cooling Sin/Cos RM22A
GVM210050WSNSABPA1G-P 210 mm (outer width) Rotor Length = 50 mm code: WS Natural Convection Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM210050WSWSABPB1G-P 210 mm (outer width) Rotor Length = 50 mm code: WS Liquid Cooling Sin/Cos RM22A EHP Mount / SAE B / 2 Holes
GVM210050XPWSABPA1G 210 mm (outer width) Rotor Length = 50 mm code: XP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM210050XPWSABPB1G 210 mm (outer width) Rotor Length = 50 mm code: XP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE B / 2 Holes
GVM210050XSNSABPA1G-P 210 mm (outer width) Rotor Length = 50 mm code: XS Natural Convection Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM210050XSWSABPA1G-P 210 mm (outer width) Rotor Length = 50 mm code: XS Liquid Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM210050YNNSABPA1G 210 mm (outer width) Rotor Length = 50 mm code: YN Natural Convection Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM210050YRWAABPA1E-0030 210 mm (outer width) Rotor Length = 50 mm code: YR Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM210050YRWAABPA1G 210 mm (outer width) Rotor Length = 50 mm code: YR Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM210050YRWAABPB1G 210 mm (outer width) Rotor Length = 50 mm code: YR Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210050YRWAABPB1G-P 210 mm (outer width) Rotor Length = 50 mm code: YR Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210075FPOSABPB1G-P 210 mm (outer width) Rotor Length = 75 mm code: FP Sin/Cos RM22A EHP Mount / SAE B / 2 Holes
GVM210075P1130 210 mm (outer width) Rotor Length = 75 mm
GVM210075YNOSABPB1G-P 210 mm (outer width) Rotor Length = 75 mm code: YN Sin/Cos RM22A EHP Mount / SAE B / 2 Holes
GVM210100DPWAABPB1G-P 210 mm (outer width) Rotor Length = 100 mm code: DP Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210100DPWAABTA1G 210 mm (outer width) Rotor Length = 100 mm code: DP Liquid Cooling Resolver Traction Mount / Shaft - 24 teeth
GVM210100DPWSABPB1G 210 mm (outer width) Rotor Length = 100 mm code: DP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE B / 2 Holes
GVM210100DPWSABPB1G-P 210 mm (outer width) Rotor Length = 100 mm code: DP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE B / 2 Holes
GVM210100DPWSABTA1E-0005 210 mm (outer width) Rotor Length = 100 mm code: DP Liquid Cooling Sin/Cos RM22A Traction Mount / Shaft - 24 teeth
GVM210100DPWSABTA1G 210 mm (outer width) Rotor Length = 100 mm code: DP Liquid Cooling Sin/Cos RM22A Traction Mount / Shaft - 24 teeth
GVM210100DPWSABTA1G-P 210 mm (outer width) Rotor Length = 100 mm code: DP Liquid Cooling Sin/Cos RM22A Traction Mount / Shaft - 24 teeth
GVM210100DQWAABPB1G-P 210 mm (outer width) Rotor Length = 100 mm code: DQ Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210100DQWAABPBXE-0036 210 mm (outer width) Rotor Length = 100 mm code: DQ Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210100DQWAABTA1G 210 mm (outer width) Rotor Length = 100 mm code: DQ Liquid Cooling Resolver Traction Mount / Shaft - 24 teeth
GVM210100DQWAABTA1G-P 210 mm (outer width) Rotor Length = 100 mm code: DQ Liquid Cooling Resolver Traction Mount / Shaft - 24 teeth
GVM210100DQWSABKA1E 210 mm (outer width) Rotor Length = 100 mm code: DQ Liquid Cooling Sin/Cos RM22A
GVM210100FPWSABPB1G 210 mm (outer width) Rotor Length = 100 mm code: FP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE B / 2 Holes
GVM210100FRWAABPA1G-P 210 mm (outer width) Rotor Length = 100 mm code: FR Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM210100FRWAABPB1G 210 mm (outer width) Rotor Length = 100 mm code: FR Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210100FRWAABPC1G 210 mm (outer width) Rotor Length = 100 mm code: FR Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210100FRWAABWB1G 210 mm (outer width) Rotor Length = 100 mm code: FR Liquid Cooling Resolver
GVM210100GPWSABPA1G 210 mm (outer width) Rotor Length = 100 mm code: GP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM210100JPWAABPB1G-P 210 mm (outer width) Rotor Length = 100 mm code: JP Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210100JPWSABPB1G-P 210 mm (outer width) Rotor Length = 100 mm code: JP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE B / 2 Holes
GVM210100MQWAABKA1E-P 210 mm (outer width) Rotor Length = 100 mm code: MQ Liquid Cooling Resolver
GVM210100MQWAABPB1G 210 mm (outer width) Rotor Length = 100 mm code: MQ Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210100MQWAABXX1E-0009 210 mm (outer width) Rotor Length = 100 mm code: MQ Liquid Cooling Resolver
GVM210100MQWAABXX1E-0012 210 mm (outer width) Rotor Length = 100 mm code: MQ Liquid Cooling Resolver
GVM210100P1106 210 mm (outer width) Rotor Length = 100 mm
GVM210100QQWAABPA1G-P 210 mm (outer width) Rotor Length = 100 mm code: QQ Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM210100QQWAABPB1G-P 210 mm (outer width) Rotor Length = 100 mm code: QQ Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210100QQWAABPC1G-P 210 mm (outer width) Rotor Length = 100 mm code: QQ Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210100QQWAABTA1E-0038 210 mm (outer width) Rotor Length = 100 mm code: QQ Liquid Cooling Resolver Traction Mount / Shaft - 24 teeth
GVM210100QQWAABTA1G 210 mm (outer width) Rotor Length = 100 mm code: QQ Liquid Cooling Resolver Traction Mount / Shaft - 24 teeth
GVM210100QRWAABPA1G-P 210 mm (outer width) Rotor Length = 100 mm code: QR Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM210100QRWAABPB1G-P 210 mm (outer width) Rotor Length = 100 mm code: QR Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210100SPWAABTA1G-P 210 mm (outer width) Rotor Length = 100 mm code: SP Liquid Cooling Resolver Traction Mount / Shaft - 24 teeth
GVM210100TSWAABPBXE-0036 210 mm (outer width) Rotor Length = 100 mm code: TS Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210100TSWSABPBXE-0036 210 mm (outer width) Rotor Length = 100 mm code: TS Liquid Cooling Sin/Cos RM22A EHP Mount / SAE B / 2 Holes
GVM210100TSWSABPC1G 210 mm (outer width) Rotor Length = 100 mm code: TS Liquid Cooling Sin/Cos RM22A EHP Mount / SAE C / 4 Holes
GVM210100USWSABPB1G 210 mm (outer width) Rotor Length = 100 mm code: US Liquid Cooling Sin/Cos RM22A EHP Mount / SAE B / 2 Holes
GVM210100VQWAABPB1G 210 mm (outer width) Rotor Length = 100 mm code: VQ Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210100VQWAABPC1G-P 210 mm (outer width) Rotor Length = 100 mm code: VQ Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210100VQWAABTA1G 210 mm (outer width) Rotor Length = 100 mm code: VQ Liquid Cooling Resolver Traction Mount / Shaft - 24 teeth
GVM210100XPWAABTA1G-P 210 mm (outer width) Rotor Length = 100 mm code: XP Liquid Cooling Resolver Traction Mount / Shaft - 24 teeth
GVM210100XPWSABKA1E-0040 210 mm (outer width) Rotor Length = 100 mm code: XP Liquid Cooling Sin/Cos RM22A
GVM210100XSNSABPA1G-P 210 mm (outer width) Rotor Length = 100 mm code: XS Natural Convection Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM210100YNNSABPA1G 210 mm (outer width) Rotor Length = 100 mm code: YN Natural Convection Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM210100YNNSABPB1G-P 210 mm (outer width) Rotor Length = 100 mm code: YN Natural Convection Cooling Sin/Cos RM22A EHP Mount / SAE B / 2 Holes
GVM210100YNWSABXX1E-0023 210 mm (outer width) Rotor Length = 100 mm code: YN Liquid Cooling Sin/Cos RM22A
GVM210100YRWAABPB1G-P 210 mm (outer width) Rotor Length = 100 mm code: YR Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210150BMWAABXXXE-0056 210 mm (outer width) Rotor Length = 150 mm code: BM Liquid Cooling Resolver
GVM210150DPWSABKA1E 210 mm (outer width) Rotor Length = 150 mm code: DP Liquid Cooling Sin/Cos RM22A
GVM210150DPWSABPC1G-P 210 mm (outer width) Rotor Length = 150 mm code: DP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE C / 4 Holes
GVM210150DPWSABTB1G-P 210 mm (outer width) Rotor Length = 150 mm code: DP Liquid Cooling Sin/Cos RM22A Traction Mount / Shaft - 27 teeth
GVM210150DPWSABXX1E-0007 210 mm (outer width) Rotor Length = 150 mm code: DP Liquid Cooling Sin/Cos RM22A
GVM210150DQWAABPC1G-P 210 mm (outer width) Rotor Length = 150 mm code: DQ Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210150DQWAABTB1G 210 mm (outer width) Rotor Length = 150 mm code: DQ Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210150FPWSABPC1G 210 mm (outer width) Rotor Length = 150 mm code: FP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE C / 4 Holes
GVM210150FQWAABPC1G 210 mm (outer width) Rotor Length = 150 mm code: FQ Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210150FRWAABTBXE-0002 210 mm (outer width) Rotor Length = 150 mm code: FR Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210150JPWAABPC1G 210 mm (outer width) Rotor Length = 150 mm code: JP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210150JPWAABTB1G 210 mm (outer width) Rotor Length = 150 mm code: JP Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210150JPWAABTB1G-P 210 mm (outer width) Rotor Length = 150 mm code: JP Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210150JPWSABXX1E-0041 210 mm (outer width) Rotor Length = 150 mm code: JP Liquid Cooling Sin/Cos RM22A
GVM210150MQWAABTB1G 210 mm (outer width) Rotor Length = 150 mm code: MQ Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210150P1091 210 mm (outer width) Rotor Length = 150 mm
GVM210150QPWAABXX1E-0001 210 mm (outer width) Rotor Length = 150 mm code: QP Liquid Cooling Resolver
GVM210150QQWAABPB1G-P 210 mm (outer width) Rotor Length = 150 mm code: QQ Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210150QQWAABPC1G 210 mm (outer width) Rotor Length = 150 mm code: QQ Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210150QQWAABPC1G-P 210 mm (outer width) Rotor Length = 150 mm code: QQ Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210150QQWAABTB1G-P 210 mm (outer width) Rotor Length = 150 mm code: QQ Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210150QQWAABWC1G-P 210 mm (outer width) Rotor Length = 150 mm code: QQ Liquid Cooling Resolver
GVM210150QQWAABXX1E-0001 210 mm (outer width) Rotor Length = 150 mm code: QQ Liquid Cooling Resolver
GVM210150QQWRABPB1E-0044 210 mm (outer width) Rotor Length = 150 mm code: QQ Liquid Cooling EHP Mount / SAE B / 2 Holes
GVM210150QQWRABXX1E-0015 210 mm (outer width) Rotor Length = 150 mm code: QQ Liquid Cooling
GVM210150SPWAABPC1G 210 mm (outer width) Rotor Length = 150 mm code: SP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210150SPWAABPC1G-P 210 mm (outer width) Rotor Length = 150 mm code: SP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210150TSWSABPB1G 210 mm (outer width) Rotor Length = 150 mm code: TS Liquid Cooling Sin/Cos RM22A EHP Mount / SAE B / 2 Holes
GVM210150TSWSABPC1G-P 210 mm (outer width) Rotor Length = 150 mm code: TS Liquid Cooling Sin/Cos RM22A EHP Mount / SAE C / 4 Holes
GVM210150VQWAABPC1G 210 mm (outer width) Rotor Length = 150 mm code: VQ Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210150VQWAABTB1G 210 mm (outer width) Rotor Length = 150 mm code: VQ Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210150VSWAABPBXE-0036 210 mm (outer width) Rotor Length = 150 mm code: VS Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210150VSWSABPBXE-0036 210 mm (outer width) Rotor Length = 150 mm code: VS Liquid Cooling Sin/Cos RM22A EHP Mount / SAE B / 2 Holes
GVM210150VSWSABPC1G-P 210 mm (outer width) Rotor Length = 150 mm code: VS Liquid Cooling Sin/Cos RM22A EHP Mount / SAE C / 4 Holes
GVM210150XPWAABPC1E-0008 210 mm (outer width) Rotor Length = 150 mm code: XP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210150XPWAABTB1G 210 mm (outer width) Rotor Length = 150 mm code: XP Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210150XPWAABXX1E-0011 210 mm (outer width) Rotor Length = 150 mm code: XP Liquid Cooling Resolver
GVM210150YNNSABPB1G 210 mm (outer width) Rotor Length = 150 mm code: YN Natural Convection Cooling Sin/Cos RM22A EHP Mount / SAE B / 2 Holes
GVM210150YNWSABPC1G-P 210 mm (outer width) Rotor Length = 150 mm code: YN Liquid Cooling Sin/Cos RM22A EHP Mount / SAE C / 4 Holes
GVM210150ZPWAABPB1G-P 210 mm (outer width) Rotor Length = 150 mm code: ZP Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210150ZPWAABTB1G-P 210 mm (outer width) Rotor Length = 150 mm code: ZP Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210150ZPWAABWB1G-P 210 mm (outer width) Rotor Length = 150 mm code: ZP Liquid Cooling Resolver
GVM210150ZPWAABXX1E-0010 210 mm (outer width) Rotor Length = 150 mm code: ZP Liquid Cooling Resolver
GVM210200DPWAABTB1G-P 210 mm (outer width) Rotor Length = 200 mm code: DP Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210200DPWSABPC1G-P 210 mm (outer width) Rotor Length = 200 mm code: DP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE C / 4 Holes
GVM210200DQNAABPB1E-0032 210 mm (outer width) Rotor Length = 200 mm code: DQ Natural Convection Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210200DQWAABKA1E 210 mm (outer width) Rotor Length = 200 mm code: DQ Liquid Cooling Resolver
GVM210200DQWAABPC1E-0008 210 mm (outer width) Rotor Length = 200 mm code: DQ Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210200DQWAABPC1G 210 mm (outer width) Rotor Length = 200 mm code: DQ Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210200DQWAABPC1G-P 210 mm (outer width) Rotor Length = 200 mm code: DQ Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210200DQWAABTB1G 210 mm (outer width) Rotor Length = 200 mm code: DQ Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210200DQWAXBTBXE-0057 210 mm (outer width) Rotor Length = 200 mm code: DQ Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210200FQWAABPB1G-P 210 mm (outer width) Rotor Length = 200 mm code: FQ Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210200FQWAABTB1G-P 210 mm (outer width) Rotor Length = 200 mm code: FQ Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210200HQWAABPC1E-0008 210 mm (outer width) Rotor Length = 200 mm code: HQ Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210200HQWAABPC1G-P 210 mm (outer width) Rotor Length = 200 mm code: HQ Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210200HQWAABPCXE-0021 210 mm (outer width) Rotor Length = 200 mm code: HQ Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210200HQWAABPCXE-0036 210 mm (outer width) Rotor Length = 200 mm code: HQ Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210200HQWAABTB1G-P 210 mm (outer width) Rotor Length = 200 mm code: HQ Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210200HQWAABTBXE-0019 210 mm (outer width) Rotor Length = 200 mm code: HQ Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210200HQWAABTBXE-0035 210 mm (outer width) Rotor Length = 200 mm code: HQ Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210200HQWAABXX1E-0001 210 mm (outer width) Rotor Length = 200 mm code: HQ Liquid Cooling Resolver
GVM210200MPWAABXX1E-0013 210 mm (outer width) Rotor Length = 200 mm code: MP Liquid Cooling Resolver
GVM210200MQWAABPC1G 210 mm (outer width) Rotor Length = 200 mm code: MQ Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210200P1107 210 mm (outer width) Rotor Length = 200 mm
GVM210200QPWAABXX1E-0059 210 mm (outer width) Rotor Length = 200 mm code: QP Liquid Cooling Resolver
GVM210200QRWAABPC1G 210 mm (outer width) Rotor Length = 200 mm code: QR Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210200SPWAABPC1G-P 210 mm (outer width) Rotor Length = 200 mm code: SP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210200SPWAABPCXE-0036 210 mm (outer width) Rotor Length = 200 mm code: SP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210200SPWAABXX1E-0013 210 mm (outer width) Rotor Length = 200 mm code: SP Liquid Cooling Resolver
GVM210200TMWAABPC1E-0026P 210 mm (outer width) Rotor Length = 200 mm code: TM Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210200VQWAABPC1G 210 mm (outer width) Rotor Length = 200 mm code: VQ Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210200VQWAABXX1E-0053 210 mm (outer width) Rotor Length = 200 mm code: VQ Liquid Cooling Resolver
GVM210200XPWAABPC1G 210 mm (outer width) Rotor Length = 200 mm code: XP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210200XPWAABPCXE-0036 210 mm (outer width) Rotor Length = 200 mm code: XP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210200XPWAABWCXE-0037 210 mm (outer width) Rotor Length = 200 mm code: XP Liquid Cooling Resolver
GVM210200ZPWAABKA1E-0006 210 mm (outer width) Rotor Length = 200 mm code: ZP Liquid Cooling Resolver
GVM210200ZPWAABTB1G 210 mm (outer width) Rotor Length = 200 mm code: ZP Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210300DPWAABPB1G 210 mm (outer width) Rotor Length = 300 mm code: DP Liquid Cooling Resolver EHP Mount / SAE B / 2 Holes
GVM210300DPWAABPC1G-P 210 mm (outer width) Rotor Length = 300 mm code: DP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210300DPWAABPCXE-0004 210 mm (outer width) Rotor Length = 300 mm code: DP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210300DPWAABTB1G-P 210 mm (outer width) Rotor Length = 300 mm code: DP Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210300DQWAABTB1E-0005 210 mm (outer width) Rotor Length = 300 mm code: DQ Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210300DQWAABTB1E-0051 210 mm (outer width) Rotor Length = 300 mm code: DQ Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210300DQWAABXX1E-0014 210 mm (outer width) Rotor Length = 300 mm code: DQ Liquid Cooling Resolver
GVM210300FPWAABPCXE-0036 210 mm (outer width) Rotor Length = 300 mm code: FP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210300FPWAABXXXE-0045 210 mm (outer width) Rotor Length = 300 mm code: FP Liquid Cooling Resolver
GVM210300FQWAABPC1E-0063 210 mm (outer width) Rotor Length = 300 mm code: FQ Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210300FQWAABWC1G 210 mm (outer width) Rotor Length = 300 mm code: FQ Liquid Cooling Resolver
GVM210300FQWAABXX1E-0001 210 mm (outer width) Rotor Length = 300 mm code: FQ Liquid Cooling Resolver
GVM210300FQWAABXX1E-0053 210 mm (outer width) Rotor Length = 300 mm code: FQ Liquid Cooling Resolver
GVM210300HQWAABPC1G 210 mm (outer width) Rotor Length = 300 mm code: HQ Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210300HQWAABPCXE-0036 210 mm (outer width) Rotor Length = 300 mm code: HQ Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210300HQWAABTB1G-P 210 mm (outer width) Rotor Length = 300 mm code: HQ Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210300JPWAABXXXE-0056 210 mm (outer width) Rotor Length = 300 mm code: JP Liquid Cooling Resolver
GVM210300LPWAABPC1E-0022 210 mm (outer width) Rotor Length = 300 mm code: LP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210300QPWAABPC1G 210 mm (outer width) Rotor Length = 300 mm code: QP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210300SPWAABPC1E-0031 210 mm (outer width) Rotor Length = 300 mm code: SP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210300SPWAABTB1G 210 mm (outer width) Rotor Length = 300 mm code: SP Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210300WSWSABPB1G-P 210 mm (outer width) Rotor Length = 300 mm code: WS Liquid Cooling Sin/Cos RM22A EHP Mount / SAE B / 2 Holes
GVM210300WSWSABPC1G-P 210 mm (outer width) Rotor Length = 300 mm code: WS Liquid Cooling Sin/Cos RM22A EHP Mount / SAE C / 4 Holes
GVM210300XPWAABXXXE-0064 210 mm (outer width) Rotor Length = 300 mm code: XP Liquid Cooling Resolver
GVM210300ZPWAABPC1G-P 210 mm (outer width) Rotor Length = 300 mm code: ZP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210300ZPWAABWCXE-0037 210 mm (outer width) Rotor Length = 300 mm code: ZP Liquid Cooling Resolver
GVM210400BEWAABTB1E-0005 210 mm (outer width) Rotor Length = 400 mm code: BE Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210400BEWAABTB1G 210 mm (outer width) Rotor Length = 400 mm code: BE Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210400DPWAABPC1G 210 mm (outer width) Rotor Length = 400 mm code: DP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210400DPWAABPC1G-P 210 mm (outer width) Rotor Length = 400 mm code: DP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210400DPWAABPCXE-0036 210 mm (outer width) Rotor Length = 400 mm code: DP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210400DPWAABTB1E-0051 210 mm (outer width) Rotor Length = 400 mm code: DP Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210400DPWAABTB1G-P 210 mm (outer width) Rotor Length = 400 mm code: DP Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210400DPWAABXX1E-0013 210 mm (outer width) Rotor Length = 400 mm code: DP Liquid Cooling Resolver
GVM210400DQWAABPC1G 210 mm (outer width) Rotor Length = 400 mm code: DQ Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210400DQWAABTB1E-0005 210 mm (outer width) Rotor Length = 400 mm code: DQ Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210400DQWAABTB1G-P 210 mm (outer width) Rotor Length = 400 mm code: DQ Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210400GPWAABPC1G-P 210 mm (outer width) Rotor Length = 400 mm code: GP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210400HQWAABTB1G 210 mm (outer width) Rotor Length = 400 mm code: HQ Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210400JPWAABXX1E-0009 210 mm (outer width) Rotor Length = 400 mm code: JP Liquid Cooling Resolver
GVM210400JPWAABXX1E-0013 210 mm (outer width) Rotor Length = 400 mm code: JP Liquid Cooling Resolver
GVM210400LPWAABPC1E-0008 210 mm (outer width) Rotor Length = 400 mm code: LP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210400LPWAABPC1G-P 210 mm (outer width) Rotor Length = 400 mm code: LP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210400LPWAABTB1G 210 mm (outer width) Rotor Length = 400 mm code: LP Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210400LPWRABXX1E-0018 210 mm (outer width) Rotor Length = 400 mm code: LP Liquid Cooling
GVM210400MPWAABTB1G-P 210 mm (outer width) Rotor Length = 400 mm code: MP Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210400QPWAABPC1G 210 mm (outer width) Rotor Length = 400 mm code: QP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210400QPWAABTB1G-P 210 mm (outer width) Rotor Length = 400 mm code: QP Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210400SPWAABPC1G 210 mm (outer width) Rotor Length = 400 mm code: SP Liquid Cooling Resolver EHP Mount / SAE C / 4 Holes
GVM210400SPWAABTB1G 210 mm (outer width) Rotor Length = 400 mm code: SP Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210400YNWAABTB1G-P 210 mm (outer width) Rotor Length = 400 mm code: YN Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM210400ZPWAABTB1G-P 210 mm (outer width) Rotor Length = 400 mm code: ZP Liquid Cooling Resolver Traction Mount / Shaft - 27 teeth
GVM310250BP2WRA41PD 310 mm (outer width) Rotor Length = 250 mm code: BP Liquid Cooling Resolver SAE D
GVM310250MP2WRA41PD 310 mm (outer width) Rotor Length = 250 mm code: MP Liquid Cooling Resolver SAE D

687PDC
A87859