Pallet Gantry Robots: Automated Palletizing/Depalletizing Handling Systems | Parker NA

Pallet Gantry Robots: Automated Palletizing/Depalletizing Handling Systems | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Pallet Gantry Robots: Automated Palletizing/Depalletizing Handling Systems

Pallet Gantry Robots: Automated Palletizing/Depalletizing Handling Systems OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Product Type: Gantry Robot
  • Configuration: XX"-YY"-Z
  • Drive Axis Type: Belt
  • Maximum Stroke Length: 7300 (X) * 3000 (Y) * 2000 (Z) mm
  • Maximum Operating Speed: 2.5 (X) * 2.5 (Y) * 2.5 (Z) m/sec
  • Load Capacity: 10 to 50 kg
  • Repeatability: Ā± 0.2 mm
  • Additional Protection Included: Steel Strip Cover (optional - X/Y)
  • Communication Interface: EtherCAT, Profinet
Safety Warning

Full Product Description

Parker's standardised pallet handling robots are specially designed for moving and stacking crates, both cardboard and plastic minimizing cost and installation time.
They are equipped with three linear actuators (X-, Y- and Z-axis) and an optional additional rotation axis (C-axis), plus a gripper capable of moving loads weighing up to 50kg. Linear actuators with timing belt drive have been used successfully for years and their long service life ensures reliability. A telescopic Z-axis minimises the vertical space required for the pallet handling robot. The optional C-axis makes it possible to rotate about the vertical axis, thus allowing for reorientation of individual packages and boxes - this offers numerous advantages, for example the full surface area of a standard pallet can be optimally used with cartons or boxes of different dimensions loaded in combination. All drive elements of the pallet handling robots are suitable for operation in clean environments - this is particularly useful for manufacturing enterprises in the pharmaceutical, food and luxury item industries.

Markets:
ā€¢ Factory Automation
ā€¢ Miscellaneous Manufacturing
ā€¢ Packaging Machinery
ā€¢ Pharma
ā€¢ Food and Beverage

Features/Benefits:
ā€¢ Faster automation through standardisation
ā€¢ Minimising cost and time during installation
ā€¢ X-Axis(horizontal) - Type HLE 150, Speed 2.5 m/s, Acceleration 3 m/sĀ²
ā€¢ Y-Axis(horizontal) - Type HPLA 120, Speed 2.5 m/s, Acceleration 3 m/sĀ²
ā€¢ Z-Axis(vertikal) - Type HTR 80, Speed 2.5 m/s, Acceleration 3 m/sĀ²
ā€¢ C-Axis (axis of rotation)- Type HDM 409, rotation angle 360Ā°

Applications:
ā€¢ Palletising processes
ā€¢ Picking, Packing
ā€¢ Grippers

Related Documents

Ɨ
Products

687PDC
A87859