Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.
| Compliance, Certifications & Safety |
|---|
| EU Declaration of Conformity RS RX Series |
| Products | Frame Size | Winding Type | Options |
|---|---|---|---|
| RX120LR1000 | Frame Size '1' - Pilot Ø25mm, Shaft Ø6x20mm | 0.285Nm Static Torque (Io = 2.8A / U = 44.5V / Nn = 3000rpm) | Rear Shaft (without Brake or Tacho Feedback) |
| RX120LR1100 | Frame Size '1' - Pilot Ø25mm, Shaft Ø6x20mm | 0.285Nm Static Torque (Io = 2.8A / U = 44.5V / Nn = 3000rpm) | Rear Shaft + Tacho Feedback |
| RX120LR1200 | Frame Size '1' - Pilot Ø25mm, Shaft Ø6x20mm | 0.285Nm Static Torque (Io = 2.8A / U = 44.5V / Nn = 3000rpm) | Rear Shaft + Brake |
| RX120LR1300 | Frame Size '1' - Pilot Ø25mm, Shaft Ø6x20mm | 0.285Nm Static Torque (Io = 2.8A / U = 44.5V / Nn = 3000rpm) | Rear Shaft + Brake + Tacho Feedback |
| RX130HR1000 | Frame Size '1' - Pilot Ø25mm, Shaft Ø6x20mm | 0.400Nm Static Torque (Io = 3.6A / U = 46.0V / Nn = 3000rpm) | Rear Shaft (without Brake or Tacho Feedback) |
| RX130HR1100 | Frame Size '1' - Pilot Ø25mm, Shaft Ø6x20mm | 0.400Nm Static Torque (Io = 3.6A / U = 46.0V / Nn = 3000rpm) | Rear Shaft + Tacho Feedback |
| RX130HR1200 | Frame Size '1' - Pilot Ø25mm, Shaft Ø6x20mm | 0.400Nm Static Torque (Io = 3.6A / U = 46.0V / Nn = 3000rpm) | Rear Shaft + Brake |
| RX130HR1300 | Frame Size '1' - Pilot Ø25mm, Shaft Ø6x20mm | 0.400Nm Static Torque (Io = 3.6A / U = 46.0V / Nn = 3000rpm) | Rear Shaft + Brake + Tacho Feedback |
| RX320ER1000 | Frame Size '3' - Pilot Ø50mm, Shaft Ø11x32mm | 1.08Nm Static Torque (Io = 7.8A / U = 54V / Nn = 3000rpm) | Rear Shaft (without Brake or Tacho Feedback) |
| RX320ER1100 | Frame Size '3' - Pilot Ø50mm, Shaft Ø11x32mm | 1.08Nm Static Torque (Io = 7.8A / U = 54V / Nn = 3000rpm) | Rear Shaft + Tacho Feedback |
| RX320ER1200 | Frame Size '3' - Pilot Ø50mm, Shaft Ø11x32mm | 1.08Nm Static Torque (Io = 7.8A / U = 54V / Nn = 3000rpm) | Rear Shaft + Brake |
| RX320ER1300 | Frame Size '3' - Pilot Ø50mm, Shaft Ø11x32mm | 1.08Nm Static Torque (Io = 7.8A / U = 54V / Nn = 3000rpm) | Rear Shaft + Brake + Tacho Feedback |
| RX330CR1000 | Frame Size '3' - Pilot Ø50mm, Shaft Ø11x32mm | 1.54Nm Static Torque (Io = 9.4A / U = 59V / Nn = 2900rpm) | Rear Shaft (without Brake or Tacho Feedback) |
| RX330CR1100 | Frame Size '3' - Pilot Ø50mm, Shaft Ø11x32mm | 1.54Nm Static Torque (Io = 9.4A / U = 59V / Nn = 2900rpm) | Rear Shaft + Tacho Feedback |
| RX330CR1200 | Frame Size '3' - Pilot Ø50mm, Shaft Ø11x32mm | 1.54Nm Static Torque (Io = 9.4A / U = 59V / Nn = 2900rpm) | Rear Shaft + Brake |
| RX330CR1300 | Frame Size '3' - Pilot Ø50mm, Shaft Ø11x32mm | 1.54Nm Static Torque (Io = 9.4A / U = 59V / Nn = 2900rpm) | Rear Shaft + Brake + Tacho Feedback |
| RX520KR1000 | Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway | 2.7Nm Static Torque (Io = 7.7A / U = 119V / Nn = 2800rpm) | Rear Shaft (without Brake or Tacho Feedback) |
| RX520KR1100 | Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway | 2.7Nm Static Torque (Io = 7.7A / U = 119V / Nn = 2800rpm) | Rear Shaft + Tacho Feedback |
| RX520KR1200 | Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway | 2.7Nm Static Torque (Io = 7.7A / U = 119V / Nn = 2800rpm) | Rear Shaft + Brake |
| RX520KR1300 | Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway | 2.7Nm Static Torque (Io = 7.7A / U = 119V / Nn = 2800rpm) | Rear Shaft + Brake + Tacho Feedback |
| RX520KR1400 | Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway | 2.7Nm Static Torque (Io = 7.7A / U = 119V / Nn = 2800rpm) | Rear Shaft + Encoder Adapter (without Brake or Tacho Feedback) |
| RX520KR1500 | Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway | 2.7Nm Static Torque (Io = 7.7A / U = 119V / Nn = 2800rpm) | Rear Shaft + Tacho Feedback + Encoder Adapter |
| RX520KR1600 | Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway | 2.7Nm Static Torque (Io = 7.7A / U = 119V / Nn = 2800rpm) | Rear Shaft + Brake + Encoder Adapter |
| RX520KR1700 | Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway | 2.7Nm Static Torque (Io = 7.7A / U = 119V / Nn = 2800rpm) | Rear Shaft + Brake + Tacho Feedback + Encoder Adapter |
| RX530FR1000 | Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway | 3.7Nm Static Torque (Io = 10.3A / U = 116V / Nn = 2700rpm) | Rear Shaft (without Brake or Tacho Feedback) |
| RX530FR1100 | Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway | 3.7Nm Static Torque (Io = 10.3A / U = 116V / Nn = 2700rpm) | Rear Shaft + Tacho Feedback |
| RX530FR1200 | Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway | 3.7Nm Static Torque (Io = 10.3A / U = 116V / Nn = 2700rpm) | Rear Shaft + Brake |
| RX530FR1300 | Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway | 3.7Nm Static Torque (Io = 10.3A / U = 116V / Nn = 2700rpm) | Rear Shaft + Brake + Tacho Feedback |
| RX530FR1400 | Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway | 3.7Nm Static Torque (Io = 10.3A / U = 116V / Nn = 2700rpm) | Rear Shaft + Encoder Adapter (without Brake or Tacho Feedback) |
| RX530FR1500 | Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway | 3.7Nm Static Torque (Io = 10.3A / U = 116V / Nn = 2700rpm) | Rear Shaft + Tacho Feedback + Encoder Adapter |
| RX530FR1600 | Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway | 3.7Nm Static Torque (Io = 10.3A / U = 116V / Nn = 2700rpm) | Rear Shaft + Brake + Encoder Adapter |
| RX530FR1700 | Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway | 3.7Nm Static Torque (Io = 10.3A / U = 116V / Nn = 2700rpm) | Rear Shaft + Brake + Tacho Feedback + Encoder Adapter |
| RX620JR1000 | Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway | 5.0Nm Static Torque (Io = 10.5A / U = 134V / Nn = 2400rpm) | Rear Shaft (without Brake or Tacho Feedback) |
| RX620JR1100 | Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway | 5.0Nm Static Torque (Io = 10.5A / U = 134V / Nn = 2400rpm) | Rear Shaft + Tacho Feedback |
| RX620JR1200 | Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway | 5.0Nm Static Torque (Io = 10.5A / U = 134V / Nn = 2400rpm) | Rear Shaft + Brake |
| RX620JR1300 | Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway | 5.0Nm Static Torque (Io = 10.5A / U = 134V / Nn = 2400rpm) | Rear Shaft + Brake + Tacho Feedback |
| RX620JR1400 | Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway | 5.0Nm Static Torque (Io = 10.5A / U = 134V / Nn = 2400rpm) | Rear Shaft + Encoder Adapter (without Brake or Tacho Feedback) |
| RX620JR1500 | Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway | 5.0Nm Static Torque (Io = 10.5A / U = 134V / Nn = 2400rpm) | Rear Shaft + Tacho Feedback + Encoder Adapter |
| RX620JR1600 | Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway | 5.0Nm Static Torque (Io = 10.5A / U = 134V / Nn = 2400rpm) | Rear Shaft + Brake + Encoder Adapter |
| RX620JR1700 | Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway | 5.0Nm Static Torque (Io = 10.5A / U = 134V / Nn = 2400rpm) | Rear Shaft + Brake + Tacho Feedback + Encoder Adapter |
| RX630ER1000 | Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway | 7.8Nm Static Torque (Io = 16.0A / U = 134V / Nn = 2400rpm) | Rear Shaft (without Brake or Tacho Feedback) |
| RX630ER1100 | Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway | 7.8Nm Static Torque (Io = 16.0A / U = 134V / Nn = 2400rpm) | Rear Shaft + Tacho Feedback |
| RX630ER1200 | Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway | 7.8Nm Static Torque (Io = 16.0A / U = 134V / Nn = 2400rpm) | Rear Shaft + Brake |
| RX630ER1300 | Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway | 7.8Nm Static Torque (Io = 16.0A / U = 134V / Nn = 2400rpm) | Rear Shaft + Brake + Tacho Feedback |
| RX630ER1400 | Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway | 7.8Nm Static Torque (Io = 16.0A / U = 134V / Nn = 2400rpm) | Rear Shaft + Encoder Adapter (without Brake or Tacho Feedback) |
| RX630ER1500 | Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway | 7.8Nm Static Torque (Io = 16.0A / U = 134V / Nn = 2400rpm) | Rear Shaft + Tacho Feedback + Encoder Adapter |
| RX630ER1600 | Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway | 7.8Nm Static Torque (Io = 16.0A / U = 134V / Nn = 2400rpm) | Rear Shaft + Brake + Encoder Adapter |
| RX630ER1700 | Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway | 7.8Nm Static Torque (Io = 16.0A / U = 134V / Nn = 2400rpm) | Rear Shaft + Brake + Tacho Feedback + Encoder Adapter |