Push To Fit Series - Electromechanical solutions for press and joining applications | Product Series

Filter by

    No filters selected

Maximum Thrust

Mounting Option

Lubricator Option

Stroke Length

Sensor type

Interface Type

Safety Features

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Push To Fit Series - Electromechanical solutions for press and joining applications Push To Fit Series - Electromechanical solutions for press and joining applications Push To Fit Series - Electromechanical solutions for press and joining applications Push To Fit Series - Electromechanical solutions for press and joining applications

Push To Fit Series - Electromechanical solutions for press and joining applications

Push-To-Fit is an electromechanical solution for servo presses and joining applications. Combining its established core products into a joining module, Parker offers a reliable, energy efficient and cost-effective solution.

Technical Specifications

  • Product Series: PTF
  • Maximum Thrust: 114000 N, 25628 lbs
  • Maximum Stroke Length: 600 mm, 24 inch
  • Maximum Operating Speed: 450 mm/sec, 18 inch/sec
  • Maximum Acceleration: 8.5 m/sec2, 335 inch/sec2
  • Repeatability: ± 0.03 mm, ± 0.0001 inch
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
Safety Warning

Full Product Description

Push-To-Fit is an electromechanical solution for servo presses and joining applications, a key process in modern automated manufacturing. Combining its established core products into a joining module, Parker offers a reliable, energy efficient and cost-effective solution to serve customers critical applications in harsh industrial environments. All Push-To-Fit components are designed to fulfill highest expectations concerning force, dynamic, precision and service life. The servo press with its modular construction allows fast and easy integration. Push-To-Fit is available with a choice of four different standard thrust forces of 9.3kN, 25.1kN, 56kN and 114kN and defined standard travel lengths of between 100mm and 600mm – this makes it suitable for a wide range of applications. Repeatability of 0.03mm ensures precise joining and high travel speed up to 450mm/s gives excellent throughput rates. Our solution supports easy integration into existing plant networks and provides simple, convenient parametrization, visualization and operation. The monitoring methods like tolerance band and tolerance windows ensures real-time quality control.

Markets
• General Industrial Assembly
• In-Plant Automotive

Features/Benefits
• Electromechanical offers greater efficiency in comparison to other technologies such as hydraulics and pneumatics
• Quality control – Positioning with real-time monitoring of the force-position curve• Excellent throughput rates – Thanks to high travel speed up to 450 mm/s
• A wide range of Ethernet based fieldbuses and interfaces for third-party device connectivity and quick and easy integration
• Reduced complexity – all from one source: Parker offers the complete drive train, the process control unit and the user-friendly software
• Short delivery time
• Cost-effective and highly flexible solution – thanks to Parker's established and reliable core products
• Safety PLC with STO over FSoE and functions like SS1, SLS, SBC and SBT
• External safety brake to complete the range and permit safety-related applications up to PLe

Applications
• Assembly of gearboxes, motors, connectors, …
• General assembly machines for joining and pressing

Technical Specifications
• Dual LAN network, Profinet, Ethernet IP, Modbus, digital I/Os, integrated web visualization
• CSV files, FTP, OPC UA
• Up to 500 different programs
• Up to 20 motion instructions per program
• Tolerance band with up to 100 points and 11 different tolerance windows
• Program cycle time 1 ms
• Up to 2000 measuring samples per cycle

Related Documents

×
Products Maximum Thrust Mounting Option Lubricator Option Stroke Length Sensor type Interface Type Safety Features
PTF009A1F0100A1PANNNNN000 9.3 kN Inline Motor Mount / Groove for Initiator 3 & 9 o-clock (standard) No Additional Relubrication Hole (standard) 100mm Force Sensor Integrated Web Visualization, Digital I/Os and PROFINET Hardware STO (max. PLE, standard)
PTF009A1F0300A1NANNNNN000 9.3 kN Inline Motor Mount / Groove for Initiator 3 & 9 o-clock (standard) No Additional Relubrication Hole (standard) 300mm Force Sensor Integrated Web Visualization and Digital I/Os (standard) Hardware STO (max. PLE, standard)
PTF025A1F0200A1NANNNNN000 25.1 kN Inline Motor Mount / Groove for Initiator 3, 6, 9 & 12 o-clock No Additional Relubrication Hole (standard) 200mm Force Sensor Integrated Web Visualization and Digital I/Os (standard) Hardware STO (max. PLE, standard)
PTF025A1F0200A1PANNNNN000 25.1 kN Inline Motor Mount / Groove for Initiator 3, 6, 9 & 12 o-clock No Additional Relubrication Hole (standard) 200mm Force Sensor Integrated Web Visualization, Digital I/Os and PROFINET Hardware STO (max. PLE, standard)
PTF025A1F0200A2PANNNNN000 25.1 kN Inline Motor Mount / Groove for Initiator 3, 6, 9 & 12 o-clock No Additional Relubrication Hole (standard) 200mm Force Sensor (with Calibration Sheet According to DIN EN10204) Integrated Web Visualization, Digital I/Os and PROFINET Hardware STO (max. PLE, standard)
PTF025A1F0200A2PBNNNNN000 25.1 kN Inline Motor Mount / Groove for Initiator 3, 6, 9 & 12 o-clock No Additional Relubrication Hole (standard) 200mm Force Sensor (with Calibration Sheet According to DIN EN10204) Integrated Web Visualization, Digital I/Os and PROFINET Safety PLC with STO over FSoE, SLS (max. PLd), SBC/SBT with Motor Holding Brake (max. PLd)
PTF025A1F0300A1NANNNNN000 25.1 kN Inline Motor Mount / Groove for Initiator 3, 6, 9 & 12 o-clock No Additional Relubrication Hole (standard) 300mm Force Sensor Integrated Web Visualization and Digital I/Os (standard) Hardware STO (max. PLE, standard)
PTF025A1F0300A1NCNNNNN000 25.1 kN Inline Motor Mount / Groove for Initiator 3, 6, 9 & 12 o-clock No Additional Relubrication Hole (standard) 300mm Force Sensor Integrated Web Visualization and Digital I/Os (standard) Safety PLC with STO over FSoE, SLS (max. PLd), SBC/SBT with External Safety Brake (max. Ple)
PTF056A1F0200A2PANNNNN000 56 kN Inline Motor Mount / Groove for Initiator 3, 6, 9 & 12 o-clock No Additional Relubrication Hole (standard) 200mm Force Sensor (with Calibration Sheet According to DIN EN10204) Integrated Web Visualization, Digital I/Os and PROFINET Hardware STO (max. PLE, standard)
PTF056A1F0300A1NANNNNN000 56 kN Inline Motor Mount / Groove for Initiator 3, 6, 9 & 12 o-clock No Additional Relubrication Hole (standard) 300mm Force Sensor Integrated Web Visualization and Digital I/Os (standard) Hardware STO (max. PLE, standard)
PTF114A1F0200A1PANNNNN000 114 kN Inline Motor Mount / Groove for Initiator 3, 6, 9 & 12 o-clock No Additional Relubrication Hole (standard) 200mm Force Sensor Integrated Web Visualization, Digital I/Os and PROFINET Hardware STO (max. PLE, standard)
PTF114A1F0300A1NANNNNN000 114 kN Inline Motor Mount / Groove for Initiator 3, 6, 9 & 12 o-clock No Additional Relubrication Hole (standard) 300mm Force Sensor Integrated Web Visualization and Digital I/Os (standard) Hardware STO (max. PLE, standard)

687PDC
A87859