High Current Controller Module - CM0504 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Current Controller Module - CM0504

High Current Controller Module - CM0504

The CM0504 Slave Control Module includes a single CAN interface, 5 inputs and 4 outputs with error checking. The main function of the module is to provide a means of controlling high current loads through messages on the CAN bus.

Technical Specifications

  • Power Supply Voltage: 9 to 32 VDC, 12 V, 24 V
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 5
  • Number of Outputs: 4
  • Specifications Met: CE, E-mark, 2004/108/EC
  • Ingress Protection Rating: IP67, IP69K
  • Electrical Connection: Deutsch DTHD, Deutsch DTP, Deutsch DTM
  • Housing Material: Plastic Housing with Aluminum Base
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation and On-highway Vehicles
  • Communication Interface: 1x CAN 2.0B (J1939)
  • Output Current Rating: 100 A
  • Software: Preconfigured
  • Model Number: CM0504
  • Controller Type: Slave Module

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

The CM0504 Slave Control Module is a high current controller that includes a single CAN interface, 5 inputs and 4 outputs with error checking. The main function of the module is to provide a means of controlling high current loads through messages on the CAN bus. Each output is capable of 25 amps for a combined total of 100 amps continuous. The module outputs can be configured to support up to two full H-bridge motor drives to control directional motors. Using a PC tool, the user is able to define parameters such as high side, low side and H-bridge outputs. The CM0504 is only available as a CAN slave module.

Markets:
• Agriculture
• Construction equipment
• Forestry
• Material handling
• Transportation and on-highway vehicles

Features / Benefits:
The CM0504 has 5 analog inputs which are programmable as pull-up or pull-down
• 4 are capable of being frequency, analog (0-5V) or digital inputs.
• 1 is dedicated for wake-up
The CM0504 has 4 high current outputs rated to 25 Amp each, with configuration capabilities:
• high side: 25 Amp (each with PWM and current feedback), or
• low side: 25 Amp, or
• up to 2 H-bridge

Applications:
• Electric Actuators
• Electric Fans / Heaters
• High Current Work Lamps
• Electric Doors / Wipers

Related Documents

Literature and Reference Materials
CM0504 Catalog Datasheet
CM0504 User Guide
×
Products
1038003ECD

687PDC
936514