Pneumatic Manual Valve - Limit Switches | Parker NA
687577
687577

Pneumatic Manual Valve - Limit Switches

Pneumatic Limit Switches are compact manual mechanical 3 way valves. Mechanical operators include both metal and plastic rollers and plungers, as well as whisker valves. Valves are either normally closed or normally open.

Description

    Pneumatic Limit Switches are compact, manual mechanical 3 way valves that can be mounted near cylinder movement to provide a pneumatic response once the mechanical operator is tripped. Mechanical operators include both metal and plastic rollers and plungers as well as whisker valves. Valves are either normally closed or normally open.  

    Markets
    • General Industrial
    • Automotive
    • Factory Automation

    Features/Benefits
    • Compact Design

    Applications
    • General Industrial
    • Conveyance
    • Packaging
    • Assembly

Description

Performance Characteristics

Maximum Operating Temperature

122 °F
50 °C

Minimum Operating Temperature

32 °F
0 °C

Maximum Operating Pressure

115 psig
8 bar

Valve Type

3 Way

Number of Positions

2

Number of Ports

3

Actuation Type

Manual Operated

Override Functionality

Roller, Plunger,Wisker

Mounting Type

Inline

Port Size

5/32" OD Tube, 10-32 UNF

Port Type

5/32" Instant for Semi-Rigid Nylon or Polyurethane Tube

Minimum Flow Rate

0.07 Cv

Maximum Flow Rate

0.28 Cv

Pressure Rating

40 to 115 psig
3 to 8 bar

Minimum Operating Pressure

3 psig

Operating Temperature

0 to +50 °C
+32 to +122 °F

Media

Air

Lubricant

Non Lube

Body Material

Zinc Alloy

Seal Material

Nitrile

FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems...
  • Literature and Reference Materials

  • 0600P Catalog_Manual Mechanical Valves
  • Selector Guides

  • Pneumatic Calculator
  • contact us