CDAS HL Medium Flow Heatless Compressed Air Dryer System | Product Series

Filter by

    No filters selected

Flow Rate

Pressure Dew Point

ISO Grade

Connection Type

Port Size

ATEX Specifications Met

Electrical Requirements

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CDAS HL Medium Flow Heatless Compressed Air Dryer System

CDAS HL Medium Flow Heatless Compressed Air Dryer System

Medium flow compressed air treatment systems providing pressure dew points of -70°C, -40°C or -20°C at flow rates up to 300 m³/hr @ 7 barg. Suitable for all industrial compressed air applications.

Technical Specifications

  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Application: Compressed Air Applications
  • Product Type: Compressed Air Dryer
  • Product Style: Heatless
  • Product Series: CDAS
  • Industry: Industrial Manufacturing Equipment l Automotive l Electronics
  • Flow Rate: 55 to 300 m3/hour at 7 barg, 32 to 177 CFM at 102 psig
  • Pressure Dew Point: 'Standard: -40°C (-40°F)
    Options: -70°C (-100°F) or -20°C (-4°F)
  • ISO Grade: Standard: Class 2.2.2
    Options: Class 2.1.2 or Class 2.3.2
  • Operating Pressure: 4 to 16 barg, 58 to 232 psig
  • Operating Temperature: 5 to 50 °C, 41 to 122 °F
  • Ambient Temperature: 55.0 °C Maximum, 131.0 °F Maximum
  • Electrical Requirements: Standard: 85 - 265V 1ph 50/60Hz

    Optional: 24V DC
    Not Applicable for ATEX Models
  • Port Size: 1/2 to 1-1/2 inch
  • Connection Type: BSPP or NPT
  • Ingress Protection Rating: IP55 Indoor Use Only
  • Specifications Met: PED 2014/68/EU Fluid Group II
  • Noise Level: < 75 dBA
  • Height: 1133 to 2105 mm, 45 to 83 inch
  • Width: 559.0 mm, 22 inch
  • Depth: 490 to 682 mm, 19 to 27 inch
  • Weight: 76 to 210 Kg
    (168 to 463 lbs)
Safety Warning

Full Product Description

Parker's CDAS HL Clean Dry Air Systems provide clean, dry compressed air in accordance with all editions of ISO8573-1, the international standard for compressed air quality. They are energy efficient and can provide pressure dewpoints of -70°C, -40°C or -20°C with flow rates up to 300 m³/hr (177 cfm) @ 7 barg (102 psi g).

Clean, dry air improves production efficiency and reduces maintenance costs and downtime. Many products claim to provide this, however only CDAS HL Clean Dry Air Systems provide the highest levels of dry compressed air with validated performance.

Features
• Energy saving dewpoint dependant switching included as standard*
• 4 Stages of purification
• Treatment of 7 contaminants (9 with optional WS)
• 3rd Party validated performance
• Pre/post filtration included
• ATEX option available, for use in potentially explosive atmospheres
• Corrosion protected
• Full bore internal flow paths

*Not available for ATEX models

Benefits
• High quality compressed air to ISO8573-1 classifications
• -40°C / -70°C PDP also controls microbiological growth
• Improves production efficiency and reduces maintenance costs and downtime
• Dry air means zero corrosion
• Easy and flexible installation

Sizing and Selection
To ensure quoted air purity performance is met, a compressed air dryer must be sized correctly for minimum operating pressure, maximum inlet temperature and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Flow Rate Pressure Dew Point ISO Grade Connection Type Port Size ATEX Specifications Met Electrical Requirements
CDASHL050-40G16PP 55 m³/h @ 7 barg (32 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP ½ inch Yes None
CDASHL050-40N16PP 55 m³/h @ 7 barg (32 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT ½ inch Yes None
CDASHL050-70G16PP 55 m³/h @ 7 barg (32 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP ½ inch Yes None
CDASHL050-70N16PP 55 m³/h @ 7 barg (32 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT ½ inch Yes None
CDASHL055-70G16PP 70 m³/h @ 7 barg (41 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP ½ inch Yes None
CDASHL055-70N16PP 70 m³/h @ 7 barg (41 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT ½ inch Yes None
CDASHL060-70G16PP 90 m³/h @ 7 barg (53 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP ½ inch Yes None
CDASHL060-70N16PP 90 m³/h @ 7 barg (53 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT ½ inch Yes None
CDASHL065-40G16PP 110 m³/h @ 7 barg (65 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP ½ inch Yes None
CDASHL065-40N16PP 110 m³/h @ 7 barg (65 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT ½ inch Yes None
CDASHL065-70G16PP 110 m³/h @ 7 barg (65 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP ½ inch Yes None
CDASHL065-70N16PP 110 m³/h @ 7 barg (65 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT ½ inch Yes None
CDASHL070-40G16PP 150 m³/h @ 7 barg (88 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP ¾ inch Yes None
CDASHL070-40N16PP 150 m³/h @ 7 barg (88 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT ¾ inch Yes None
CDASHL070-70G16PP 150 m³/h @ 7 barg (88 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP ¾ inch Yes None
CDASHL070-70N16PP 150 m³/h @ 7 barg (88 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT ¾ inch Yes None
CDASHL075-40G16PP 185 m³/h @ 7 barg (109 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP 1 inch Yes None
CDASHL075-40N16PP 185 m³/h @ 7 barg (109 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT 1 inch Yes None
CDASHL075-70G16PP 185 m³/h @ 7 barg (109 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP 1 inch Yes None
CDASHL075-70N16PP 185 m³/h @ 7 barg (109 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT 1 inch Yes None
CDASHL080-40G16PP 220 m³/h @ 7 barg (129 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP 1 inch Yes None
CDASHL080-40N16PP 220 m³/h @ 7 barg (129 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT 1 inch Yes None
CDASHL080-70G16PP 220 m³/h @ 7 barg (129 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP 1 inch Yes None
CDASHL080-70N16PP 220 m³/h @ 7 barg (129 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT 1 inch Yes None
CDASHL085-40G16PP 300 m³/h @ 7 barg (177 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP 1½ inch Yes None
CDASHL085-40N16PP 300 m³/h @ 7 barg (177 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT 1½ inch Yes None
CDASHL085-70G16PP 300 m³/h @ 7 barg (177 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP 1½ inch Yes None
CDASHL085-70N16PP 300 m³/h @ 7 barg (177 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT 1½ inch Yes None
CDASHL050-40G16AE 55 m³/h @ 7 barg (32 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP ½ inch No 85 - 265V 1ph 50/60Hz
CDASHL050-70G16AE 55 m³/h @ 7 barg (32 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP ½ inch No 85 - 265V 1ph 50/60Hz
CDASHL050-40N16DE 55 m³/h @ 7 barg (32 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT ½ inch No 24V DC
CDASHL050-70N16DE 55 m³/h @ 7 barg (32 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT ½ inch No 24V DC
CDASHL050-40N16AE 55 m³/h @ 7 barg (32 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT ½ inch No 85 - 265V 1ph 50/60Hz
CDASHL050-70N16AE 55 m³/h @ 7 barg (32 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT ½ inch No 85 - 265V 1ph 50/60Hz
CDASHL050-40G16DE 55 m³/h @ 7 barg (32 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP ½ inch No 24V DC
CDASHL050-70G16DE 55 m³/h @ 7 barg (32 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP ½ inch No 24V DC
CDASHL055-40G16AE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP ½ inch No 85 - 265V 1ph 50/60Hz
CDASHL055-70G16AE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP ½ inch No 85 - 265V 1ph 50/60Hz
CDASHL055-40G16DE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP ½ inch No 24V DC
CDASHL055-70G16DE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP ½ inch No 24V DC
CDASHL055-40N16AE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT ½ inch No 85 - 265V 1ph 50/60Hz
CDASHL055-70N16AE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT ½ inch No 85 - 265V 1ph 50/60Hz
CDASHL055-40N16DE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT ½ inch No 24V DC
CDASHL055-70N16DE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT ½ inch No 24V DC
CDASHL060-40G16AE 90 m³/h @ 7 barg (53 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP ½ inch No 85 - 265V 1ph 50/60Hz
CDASHL060-70G16AE 90 m³/h @ 7 barg (53 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP ½ inch No 85 - 265V 1ph 50/60Hz
CDASHL060-40G16DE 90 m³/h @ 7 barg (53 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP ½ inch No 24V DC
CDASHL060-70G16DE 90 m³/h @ 7 barg (53 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP ½ inch No 24V DC
CDASHL060-40N16AE 90 m³/h @ 7 barg (53 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT ½ inch No 85 - 265V 1ph 50/60Hz
CDASHL060-70N16AE 90 m³/h @ 7 barg (53 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT ½ inch No 85 - 265V 1ph 50/60Hz
CDASHL060-40N16DE 90 m³/h @ 7 barg (53 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT ½ inch No 24V DC
CDASHL060-70N16DE 90 m³/h @ 7 barg (53 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT ½ inch No 24V DC
CDASHL065-40G16AE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP ½ inch No 85 - 265V 1ph 50/60Hz
CDASHL065-70G16AE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP ½ inch No 85 - 265V 1ph 50/60Hz
CDASHL065-40G16DE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP ½ inch No 24V DC
CDASHL065-70G16DE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP ½ inch No 24V DC
CDASHL065-40N16AE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT ½ inch No 85 - 265V 1ph 50/60Hz
CDASHL065-70N16AE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT ½ inch No 85 - 265V 1ph 50/60Hz
CDASHL065-40N16DE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT ½ inch No 24V DC
CDASHL065-70N16DE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT ½ inch No 24V DC
CDASHL070-40G16AE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP ¾ inch No 85 - 265V 1ph 50/60Hz
CDASHL070-70G16AE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP ¾ inch No 85 - 265V 1ph 50/60Hz
CDASHL070-40G16DE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP ¾ inch No 24V DC
CDASHL070-70G16DE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP ¾ inch No 24V DC
CDASHL070-40N16AE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT ¾ inch No 85 - 265V 1ph 50/60Hz
CDASHL070-70N16AE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT ¾ inch No 85 - 265V 1ph 50/60Hz
CDASHL070-40N16DE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT ¾ inch No 24V DC
CDASHL070-70N16DE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT ¾ inch No 24V DC
CDASHL075-40G16AE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP 1 inch No 85 - 265V 1ph 50/60Hz
CDASHL075-70G16AE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP 1 inch No 85 - 265V 1ph 50/60Hz
CDASHL075-40G16DE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP 1 inch No 24V DC
CDASHL075-70G16DE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP 1 inch No 24V DC
CDASHL075-40N16AE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT 1 inch No 85 - 265V 1ph 50/60Hz
CDASHL075-70N16AE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT 1 inch No 85 - 265V 1ph 50/60Hz
CDASHL075-40N16DE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT 1 inch No 24V DC
CDASHL075-70N16DE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT 1 inch No 24V DC
CDASHL080-40G16AE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP 1 inch No 85 - 265V 1ph 50/60Hz
CDASHL080-70G16AE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP 1 inch No 85 - 265V 1ph 50/60Hz
CDASHL080-40G16DE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP 1 inch No 24V DC
CDASHL080-70G16DE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP 1 inch No 24V DC
CDASHL080-40N16AE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT 1 inch No 85 - 265V 1ph 50/60Hz
CDASHL080-70N16AE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT 1 inch No 85 - 265V 1ph 50/60Hz
CDASHL080-40N16DE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT 1 inch No 24V DC
CDASHL080-70N16DE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT 1 inch No 24V DC
CDASHL085-40G16AE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP 1½ inch No 85 - 265V 1ph 50/60Hz
CDASHL085-70G16AE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP 1½ inch No 85 - 265V 1ph 50/60Hz
CDASHL085-40G16DE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP 1½ inch No 24V DC
CDASHL085-70G16DE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 BSPP 1½ inch No 24V DC
CDASHL085-40N16AE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT 1½ inch No 85 - 265V 1ph 50/60Hz
CDASHL085-70N16AE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT 1½ inch No 85 - 265V 1ph 50/60Hz
CDASHL085-40N16DE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT 1½ inch No 24V DC
CDASHL085-70N16DE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -70°C (-100°F) Class 2.1.2 NPT 1½ inch No 24V DC
CDASHL055-40N16PP 70 m³/h @ 7 barg (41 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT ½ inch Yes None
CDASHL060-40N16PP 90 m³/h @ 7 barg (53 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 NPT ½ inch Yes None
CDASHL055-40G16PP 70 m³/h @ 7 barg (41 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP ½ inch Yes None
CDASHL060-40G16PP 90 m³/h @ 7 barg (53 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 2.2.2 or Class 2.3.2 BSPP ½ inch Yes None

687PDC
A22066