Schlauchpressen | #82C-061L


LOADING IMAGES
82C-061L

Schlauchpressen | #82C-061L

Mit der Crimpwerkzeugfamilie von Parker kann der Anwender schnell, einfach und kostengünstig Schlauchsysteme in Werksqualität bilden.


Technical Specifications

  • Type: Karrykrimp
  • Power Phase: na
  • Style: Portable
  • Product Style: Portable
  • Product Type: Karrykrimp
  • Size: up to 1-1/4 inch I.D. 2 Wire Braid, up to 5/8 inch I.D. 4 Wire Spiral (steel fittings only)
  • Pressure Rating: 10000 psi 30 Ton Force
  • Power Source: n/a
Safety Warning

Item Information

The Karrykrimp modular design gives users the flexibility of a portable crimper with the advantages of increased productivity when connected to the stationary power unit. Increased height enables longer bent tube fittings to be crimped with Parker's 25, 26, 43, 81 and HY Series Parkrimp fittings. Parker's Karrykrimp models can crimp straight or bent-stem steel fittings from 5/8" to 1 ¼" in diameter.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Portable, compact, rugged design
• Parker's exclusive Parkalign system, which positions the fitting in the die for a perfect crimp every time
• An efficient bottom-loading design that makes it easier for operators to manage long hose assemblies
• Linked dies that prevent segments from being misplaced or mismatched
• Dies that are color coded by size for easy identification and reduced set-up time
• Durability that provides years of reliable service
• An information-rich decal that details the list of proper hose and fitting combinations, tools required and the crimp specification for each hose and fitting combination

Applications:
• Enables any user to make factory-quality hose assemblies

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583