Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
| Literature and Reference Materials |
|---|
| Ultra Low Carryover Gradient Valve |
| Ultra Low Carryover Gradient Valve Brochure |
| Ultra Low Carryover Gradient_Valve_Datasheet |
| Products | Valve Configuration | Input Voltage | Seal Material | Mounting Option |
|---|---|---|---|---|
| ULC-512EP3RF-000 | Four Channel (5 Port) | 12V | EPDM | Radial Body 1/4 - 28 |
| ULC-512EP3SF-000 | Four Channel (5 Port) | 12V | EPDM | Panel Mount 1/4 - 28 |
| ULC-512FF3RF-000 | Four Channel (5 Port) | 12V | FFKM | Radial Body 1/4 - 28 |
| ULC-512FF3SF-000 | Four Channel (5 Port) | 12V | FFKM | Panel Mount 1/4 - 28 |
| ULC-524EP3RF-000 | Four Channel (5 Port) | 24V | EPDM | Radial Body 1/4 - 28 |
| ULC-524EP3SF-000 | Four Channel (5 Port) | 24V | EPDM | Panel Mount 1/4 - 28 |
| ULC-524FF3RF-000 | Four Channel (5 Port) | 24V | FFKM | Radial Body 1/4 - 28 |
| ULC-524FF3SF-000 | Four Channel (5 Port) | 24V | FFKM | Panel Mount 1/4 - 28 |
| ULC-312EP34F-000 | Two Channel (3 Port) | 12V | EPDM | 1/4 - 28 |
| ULC-312FF34F-000 | Two Channel (3 Port) | 12V | FFKM | 1/4 - 28 |
| ULC-324EP34F-000 | Two Channel (3 Port) | 24V | EPDM | 1/4 - 28 |
| ULC-324FF34F-000 | Two Channel (3 Port) | 24V | FFKM | 1/4 - 28 |