Lincoln Long Stem Interchange, Air Hose and Tool Quick Connect Couplings, - 70 Series | Product Series

Filter by

    No filters selected

Coupling Half

Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Lincoln Long Stem Interchange, Air Hose and Tool Quick Connect Couplings,  - 70 Series

Lincoln Long Stem Interchange, Air Hose and Tool Quick Connect Couplings, - 70 Series

Parker's general purpose, Lincoln Long Stem Interchange pneumatic, quick connect air couplers and nipples are ideal for use across a spectrum of applications where low pressure air or fluid lines require fast and easy connection and disconnection.

Technical Specifications

  • Interchange Type: Lincoln Interchange
  • Maximum Operating Pressure: 300 psi, 20 bar
  • Application: Low Pressure Fluids, Compressed Air
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Product Type: Manual Connect
  • Minimum Operating Temperature: -40 °F
  • Valve Type: High Flow Air; Unvalved
  • Vacuum Pressure Rating: No
  • Body Size: 1/4 inch
  • Body Material: Brass Coupler; Steel Nipples
  • Connection Type: Female NPTF, Male NPTF
  • Seal Material: Nitrile
Safety Warning

Full Product Description

70 Series Nipples (pneumatic, air) up to 300 psi connect with 70 Series Couplers and interchange with the Lincoln Long Stem design. These are manual sleeve, single shut off quick couplings. Female Couplers have an integral sleeve guard to resist accidental disconnection. The tubular valve delivers high air flow with minimal pressure drop. 70 Series Couplings are available in 1/4" size with a pressure rating of 300 psi.

Technical Characteristics:
• Size: 1/4ā€
• Material: Steel
• Port Ends: Female NPTF, Male NPTF

Markets:
• Industrial
• Construction
• Factory automation
• Automotive service and repair

Features/Benefits:
• Interchangeable with Lincoln Long Stem nipples
• Steel nipples are case hardened for durability
• Non-valved nipples mate with valved couplers for a single shut off connection

Applications:
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns
• Paint applicators

Related Documents

Ɨ

687PDC
687539