Brass Pipe Fittings | Parker NA

Brass Pipe Fittings | Product Series

Filter by

    No filters selected

Shape

Product Style

Connection 1 Size

Connection 2 Size

Length

Connection 1 Type

Connection 2 Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Brass Pipe Fittings

Brass Pipe Fittings

Parker's forged and extruded brass pipe fittings meet functional requirements of SAE J530 and SAE J531.

Technical Specifications

  • Connection Type: Thread
  • Application: Air Lines, Water Lines, Cooling Lines
  • Minimum Operating Temperature: -65 °F, -53 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Maximum Operating Pressure: 1000 psi, 68 bar
  • Tube Material: Copper, Brass, Iron Pipe
  • Specifications Met: SAE J530, SAE J531
  • Materials of Construction: Brass
Safety Warning

Full Product Description

Parker offers the broadest line of pipe fittings in the marketplace today. Both forged and extruded shapes ranging in sizes from 1/8” to 1” are available and all pipe fitting threads are made to Dryseal standards. Parker's pipe fittings meet all functional requirements of SAE J530 and SAE J531. Pipe fittings are compatible with copper and brass tubing and iron pipe.

Markets:
• Industrial
• Construction
• Heavy duty truck
• Mobile
• Factory/process automation

Features/Benefits:
• All brass construction
• Meets functional requirements of SAE J530 and SAE J531
• Threads made to dryseal standards
• Both forging and extrusions available

Applications:
• Air lines
• Water lines
• Cooling lines


Related Documents

×

687PDC
687547