Check Valve - 3047 Series (male to male) | Product Series

Filter by

    No filters selected

Port Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Check Valve - 3047 Series (male to male)

Check Valve - 3047 Series (male to male)

3047 series check valves allow free flow in one direction and provide positive checked flow in the reverse direction. These valves are available with NPTF ports and are recommended for pneumatic service. Available in male to male connection only.

Technical Specifications

  • Product Type: One Way Check Valve
  • Mounting Type: Inline
  • Port Size: 1/4 inch
  • Port Type: NPT
  • Flow Coefficient: 0.56 Cv (free flow)
  • Flow Rate: 30 SCFM (free flow)
  • Operating Pressure: 0 to 250 psig, 0 to 17 bar
  • Operating Temperature: -18 to 82 °C, 0 to 180 °F
  • Media: Air
  • Lubricant: None
  • Body Material: Brass
  • Seal Material: Nitrile Butadiene Rubber (NBR)
  • Needle Material: Brass, Stainless Steel
  • Options: -
Safety Warning

Full Product Description

The 3047 series check  valves allow free flow in one direction and provide positive checked (zero flow) in the reverse direction. These valves are available with NPTF ports and are recommended for pneumatic service. Available in male to male connection only.

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits   
• Available with NPTF Ports

Applications
• General Industrial
• Conveyance
• Packaging
• Assembly

Related Documents

Selector Guides
Pneumatic Calculator
Literature and Reference Materials
0600P Catalog_Accessories
×
Products Port Size (inch)
030470099 1/4

687PDC
687577