Chemical Hose | Parker NA

Chemical Hose

Filter by

No filters selected

Technology

Division

Minimum Operating Temperature

Application

Maximum Operating Temperature

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Chemical Hose


Chemical Hose

Parker chemical hoses safely handle a wide variety of acids and chemicals for depot, dock, in-plant transfer, tank truck and transport suction and discharge service. The hoses feature several different inner tube materials to cover a wide of range of media, pressures, sizes and temperature capabilities.


PTFE hoses feature superior chemical compatibility, resist moisture, perform in a wide temperature range and offer a low coefficient of friction to assist with flow. Most 919 hoses handle temperatures up to 450°F.

Viewing 25 of 42

PTFE Hose 929B features a heavier wall for improved kink resistance and enhanced resistance to gas permeation over 919/919B hose. Use in a wide temperature range from -100°F to +450°F.

Viewing 8 of 8

The 594TJ TOUGHJACKET™ 4,000 PSI HOSE is a 4,000 psi hose featuring maximum abrasion resistance. Meets SAE 100R19. Available in long, continuous lengths and as bonded hose and/or formed hose assembly.

Viewing 5 of 5

Thermoplastic 560TJ TOUGHJACKET™ Series Hydraulic Hose utilizes a specially formulated jacket material for maximum abrasion resistance which exceeds comparable hoses by 100%.

Viewing 9 of 9

The TOUGHJACKET™ 590TJ compact hydraulic hose features working pressures from 5000-2000 psi, long continuous lengths (up to 500 feet) and is qualified to use with 56 Series Global Fittings. Exceptional abrasion resistance.

Viewing 9 of 9

PARFLEX 563TJ TOUGHJACKET™ 3,000 PSI HOSE features the best low length change hose under pressure (+/- 1%) with maximum abrasion resistance. Formed hose and/or bonded hose.

Viewing 6 of 6

687PDC
687PDC