DC Motor Speed Controllers - DC512C Series | Parker NA

DC Motor Speed Controllers - DC512C Series | Product Series

Filter by

    No filters selected

Output Current Rating

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

DC Motor Speed Controllers - DC512C Series

DC Motor Speed Controllers - DC512C Series OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Brand: Parker
  • Product Type: DC Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: DC51n
  • Input Voltage: 1*110 VAC, 1*230 VAC, 1*380 to 415 VAC
  • Continuous Output Current Rating: 4 to 32 A
  • Output Power: 0.3 to 7.5 HP
  • Compatible Motor Type: DC Brushed Servo
  • Compatible Feedback Device: Armature Voltage, Tachometer
  • Modes of Control: Non-Regenerative
  • Communication Interface: n/a
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
  • Operating Altitude: up to 1000 m ASL
  • Overload Rating: 150 % for 60s
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed
Safety Warning

Full Product Description

Isolated control circuitry, a host of features, and extremely linear control loop make the 512C ideal for single motor or multi-drive applications. The 512C is suitable for controlling permanent magnet or field wound DC motors in speed or torque control, and can be used “open loop” with armature voltage feedback, or with DC tach feedback for enhanced regulation and speed range. Chassis mount, IP00 rating.

Markets:
• Industrial Markets
• Packaging
• Food Processing

Features and Benefits:
• Fully isolated control circuits
• 110 V ... 415 V supply selection by jumpers
• CE marked and EMC compliant
• Multiple input speed and current setpoints
• Zero speed and drive healthy outputs
• Extremely linear control loops

Applications:
• Centrifugal Fans and Pumps
• Extruders and Mixers
• Converting Machines
• Conveyors

Standards
• CE Marked to EN50178 (Safety, Low Voltage Directive)
• CE Marked to EN61800-3 (EMC Directive) with external filter
• NRTL Listed to US Standard UL508C
• NRTL listed to Canadian standard C22.2#14

Related Documents

×

687PDC
936514