Direct Acting Relief Valves | Product Series

Filter by

    No filters selected

Flow Rate

Maximum Inlet Pressure Rating

Pressure Control Range

Adjustment Mechanism

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Direct Acting Relief Valves

Direct Acting Relief Valves

Parker’s direct acting relief valves are available in several cavity sizes and are designed for continuous duty applications with pressures up to 420 bar (6000 psi) and flows up to 200 lpm (53 gpm).

Technical Specifications

  • Flow Rate: 0.5, 1, 1.6, 8, 10, 26, 53 gal/min, 1.9, 3.8, 6, 30, 38, 100, 200 L/min
  • Maximum Inlet Pressure Rating: 725, 1450, 3000, 3600, 5500, 6000 psi, 50, 100, 210, 250, 380, 420 bar
  • Pressure Control Range: 50 to 300 psi, 29 to 725 psi, 100 to 900 psi, 100 to 1000 psi, 29 to 1450 psi, 100 to 1500 psi, 200 to 1800 psi, 100 to 2000 psi, 72 to 3000 psi, 100 to 3000 psi, 3.5-20.7, 2-50, 6.9-62, 6.9-69, 2-100, 6.9-103, 13.8-124, 6.9-137, 5-210, 6.9-210, 10-210, 13.8-210, 17.2-210, 41.4-210, 13.8-350, 34.5-350, 103.4-350, 5-420, 10-420 bar, 145 to 3000 psi, 200 to 3000 psi, 250 to 3000 psi, 600 to 3000 psi, 200 to 5000 psi, 500 to 5000 psi, 1500 to 5000 psi, 72 to 6000 psi, 145 to 6000 psi
  • Adjustment Mechanism: Fixed, Knob, Non-Adjustable, Screw, Tamper Resistant
  • Seal Material: D-Ring (Standard), Fluorocarbon, Nitrile
  • Maximum Flow Rate: 0.5, 1, 1.6, 8, 10, 26, 53 gal/min, 1.9, 3.8, 6, 30, 38, 100, 200 L/min
  • Maximum Operating Pressure: 725, 1450, 3000, 3600, 5500, 6000 psi, 50, 100, 210, 250, 380, 420 bar
  • Maximum Tank Pressure: 3000, 5000, 6000 psi, 210, 350, 420 bar
  • Standard Setting Pressure: 150, 360, 450, 500, 725, 750, 900, 1000, 1400, 1450, 1500, 2500, 2900 psi, 10.3, 25, 31, 34.5, 50, 51.7, 62, 69, 97, 100, 103.4, 172.4, 200 bar
  • Maximum Pressure Setting: 300, 725, 900, 1000, 1450, 1500, 1800, 2000, 3000, 5000, 6000 psi, 20.7, 50, 62, 69, 100, 103.4, 124, 138, 210, 350, 420 bar
  • Pressure Control Sensitivity: N/A, 39 per turn, 76 per turn, 104 per turn, 147 per turn, 228 per turn, 234 per turn, 285 per turn, 305 per turn, 435 per turn, 446 per turn, 570 per turn, 630 per turn, 800 per turn, 859 per turn, 881 per turn, 1500 per turn, 1522 per turn, 1710 per turn, 1910 per turn psi, N/A, 2.7 per turn, 5.2 per turn, 7.2 per turn, 10.1 per turn, 15.7 per turn, 16.1 per turn, 19.6 per turn, 21 per turn, 30 per turn, 30.7 per turn, 39.3 per turn, 43.4 per turn, 55.1 per turn, 58.9 per turn, 60.7 per turn, 103.4 per turn, 105 per turn, 117.9 per turn, 131.7 per turn bar
  • Reseat Pressure: N/A, 80% of pressure setting, 85% of pressure setting, 90% of pressure setting
  • Actuation Type: Pressure Sensing
  • Configuration: Pressure Relief
  • Leak Rate: N/A, 5 @ 75% Crack Pressure, 10 @ 75% Crack Pressure, 5 @ 80% Crack Pressure, 5 @ 1450 PSI (100 BAR) drops/min, 25 @ 725 PSI (50 BAR), 0.33 @ 75% Crack Pressure, 0.66 @ 75% Crack Pressure, 0.33 @ 80% Crack Pressure, 0.33 @ 1450 PSI (100 BAR) cm3/min
  • Mounting Type: Screw in cartridge valve
  • Cavity Size: C04-2, C08-2, C10-2
  • Function: Direct Acting
  • Operation Type: Automatic
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 7, 9, 23-27, 30, 37, 37-41 lb-ft, 10, 15, 31-37, 40, 50, 50-56 Nm
  • Operating Temperature: -35 to +200, -30 to +250, -15 to +400 °F, -37 to +93, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +200, +250, +400 °F, +93, +121, +204 °C
  • Minimum Operating Temperature: -35, -30, -15 °F, -37, -34, -26 °C
  • Weight: 0.07, 0.2, 0.24, 0.4, 0.44, 0.5, 0.62 lb, 0.03, 0.09, 0.11, 0.18, 0.2, 0.23, 0.28 kg
  • Wire Mesh Screen Included: n/a, Yes
  • Body Material: N/A
Safety Warning

Full Product Description

Parker’s selection of direct acting relief valves are fast acting and designed for continuous duty applications with pressures up to 420 bar (6000 psi) and flows up to 200 lpm (53 gpm) in a variety cavity sizes. The variety of pressure adjustment styles available makes these valves an economical solution for clipping pressure spikes and can handle up to full system flow if needed. Poppet style direct acting valves have low leak conditioned seats and are ideal port reliefs in cylinder control applications. Parker’s small, low flow, direct acting valves perform well when controlling pilot circuits or limiting load sense pressure.

Markets:
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Hardened, precision ground parts for durability
• Compact size for reduced space requirements
• Low leakage design poppet design available
• Fast response
• All external parts zinc plated
• High pressure (6000 psi) product available in some models
• Adjustable, fixed, or tamper resistant adjustments available
• Multiple spring ranges are available
• All valves are 100 % tested

Applications:
• Port/cross-port relief
• System relief
• Pilot and/or load sense relief
• Braking

Additional Technical Insight:
Full flow direct acting relief valves can be used as a main system relief valves in low flow circuits.  Direct acting valves are fast acting, therefore, these devices and can be an economical solution for clipping pressure spikes. Poppet style direct acting valves have low leak conditioned seats and are often used as a port relief in a cylinder control applications. Small, low flow, direct acting valves are ideal for controlling pilot circuits or limiting load sense pressure.

Related Documents

×
Products Flow Rate Maximum Inlet Pressure Rating Pressure Control Range Adjustment Mechanism Seal Material
RDH082F50 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed D-Ring (Standard)
RDH082F50N 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed Nitrile
RDH082F50V 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed Fluorocarbon
RDH082K15 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103 BAR Knob D-Ring (Standard)
RDH082K15N 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103 BAR Knob Nitrile
RDH082K15V 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103 BAR Knob Fluorocarbon
RDH082K30 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 250-3000 PSI, 17.2-210 BAR Knob D-Ring (Standard)
RDH082K30N 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 250-3000 PSI, 17.2-210 BAR Knob Nitrile
RDH082K30V 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 250-3000 PSI, 17.2-210 BAR Knob Fluorocarbon
RDH082K50 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob D-Ring (Standard)
A02B2PTN 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 72-6000 PSI, 5-420 BAR Tamper Resistant Nitrile
A02B2PTV 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 72-6000 PSI, 5-420 BAR Tamper Resistant Fluorocarbon
A02B2PYN 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 72-6000 PSI, 5-420 BAR Non-Adjustable Nitrile
A02B2PYV 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 72-6000 PSI, 5-420 BAR Non-Adjustable Fluorocarbon
A04B2PZN 28 GAL/MIN, 100 L/MIN 6000 PSI, 420 BAR 72-6000 PSI, 5-420 BAR Screw Nitrile
A04B2PZV 28 GAL/MIN, 100 L/MIN 6000 PSI, 420 BAR 72-6000 PSI, 5-420 BAR Screw Fluorocarbon
A04B2PWN 28 GAL/MIN, 100 L/MIN 6000 PSI, 420 BAR 72-6000 PSI, 5-420 BAR Knob Nitrile
A04B2PWV 28 GAL/MIN, 100 L/MIN 6000 PSI, 420 BAR 72-6000 PSI, 5-420 BAR Knob Fluorocarbon
A04B2PTN 28 GAL/MIN, 100 L/MIN 6000 PSI, 420 BAR 72-6000 PSI, 5-420 BAR Tamper Resistant Nitrile
A04B2PTV 28 GAL/MIN, 100 L/MIN 6000 PSI, 420 BAR 72-6000 PSI, 5-420 BAR Tamper Resistant Fluorocarbon
A04B2PYN 28 GAL/MIN, 100 L/MIN 6000 PSI, 420 BAR 72-6000 PSI, 5-420 BAR Non-Adjustable Nitrile
A04B2PYV 28 GAL/MIN, 100 L/MIN 6000 PSI, 420 BAR 72-6000 PSI, 5-420 BAR Non-Adjustable Fluorocarbon
A04C2DZN 53 GAL/MIN, 200 L/MIN 6000 PSI, 420 BAR 29-725 PSI, 2-50 BAR Screw Nitrile
A04C2DZV 53 GAL/MIN, 200 L/MIN 6000 PSI, 420 BAR 29-725 PSI, 2-50 BAR Screw Fluorocarbon
A04C2DWN 53 GAL/MIN, 200 L/MIN 6000 PSI, 420 BAR 29-725 PSI, 2-50 BAR Knob Nitrile
A04C2DWV 53 GAL/MIN, 200 L/MIN 6000 PSI, 420 BAR 29-725 PSI, 2-50 BAR Knob Fluorocarbon
A04C2DTN 53 GAL/MIN, 200 L/MIN 6000 PSI, 420 BAR 29-725 PSI, 2-50 BAR Tamper Resistant Nitrile
A04C2DTV 53 GAL/MIN, 200 L/MIN 6000 PSI, 420 BAR 29-725 PSI, 2-50 BAR Tamper Resistant Fluorocarbon
A04C2FZN 53 GAL/MIN, 200 L/MIN 6000 PSI, 420 BAR 29-1450 PSI, 2-100 BAR Screw Nitrile
A04C2FZV 53 GAL/MIN, 200 L/MIN 6000 PSI, 420 BAR 29-1450 PSI, 2-100 BAR Screw Fluorocarbon
A04C2FWN 53 GAL/MIN, 200 L/MIN 6000 PSI, 420 BAR 29-1450 PSI, 2-100 BAR Knob Nitrile
A04C2FWV 53 GAL/MIN, 200 L/MIN 6000 PSI, 420 BAR 29-1450 PSI, 2-100 BAR Knob Fluorocarbon
A04C2FTN 53 GAL/MIN, 200 L/MIN 6000 PSI, 420 BAR 29-1450 PSI, 2-100 BAR Tamper Resistant Nitrile
A04C2FTV 53 GAL/MIN, 200 L/MIN 6000 PSI, 420 BAR 29-1450 PSI, 2-100 BAR Tamper Resistant Fluorocarbon
RD102F03 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 50-300 PSI, 3.5-20.7 BAR Fixed D-Ring (Standard)
RD102F03N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 50-300 PSI, 3.5-20.7 BAR Fixed Nitrile
RD102F03V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 50-300 PSI, 3.5-20.7 BAR Fixed Fluorocarbon
RD102F09 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 100-900 PSI, 7-62 BAR Fixed D-Ring (Standard)
RD102F09N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 100-900 PSI, 7-62 BAR Fixed Nitrile
RD102F09V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 100-900 PSI, 7-62 BAR Fixed Fluorocarbon
RD102F18 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 200-1800 PSI, 13.8-124 BAR Fixed D-Ring (Standard)
RD102F18N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 200-1800 PSI, 13.8-124 BAR Fixed Nitrile
RD102F18V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 200-1800 PSI, 13.8-124 BAR Fixed Fluorocarbon
RD102F30 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 600-3000 PSI, 41.4-210 BAR Fixed D-Ring (Standard)
RD102F30N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 600-3000 PSI, 41.4-210 BAR Fixed Nitrile
RD102F30V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 600-3000 PSI, 41.4-210 BAR Fixed Fluorocarbon
RD102K03 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 50-300 PSI, 3.5-20.7 BAR Knob D-Ring (Standard)
RD102K03N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 50-300 PSI, 3.5-20.7 BAR Knob Nitrile
RD102K03V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 50-300 PSI, 3.5-20.7 BAR Knob Fluorocarbon
RD102K09 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 100-900 PSI, 7-62 BAR Knob D-Ring (Standard)
RD102K09N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 100-900 PSI, 7-62 BAR Knob Nitrile
RD102K09V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 100-900 PSI, 7-62 BAR Knob Fluorocarbon
RD102K18 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 200-1800 PSI, 13.8-124 BAR Knob D-Ring (Standard)
RD102K18N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 200-1800 PSI, 13.8-124 BAR Knob Nitrile
RD102K18V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 200-1800 PSI, 13.8-124 BAR Knob Fluorocarbon
RD102K30 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 600-3000 PSI, 41.4-210 BAR Knob D-Ring (Standard)
RD102K30N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 600-3000 PSI, 41.4-210 BAR Knob Nitrile
RD102K30V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 600-3000 PSI, 41.4-210 BAR Knob Fluorocarbon
RD102N03 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 50-300 PSI, 3.5-20.7 BAR Non-Adjustable D-Ring (Standard)
RD102N03N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 50-300 PSI, 3.5-20.7 BAR Non-Adjustable Nitrile
RD102N03V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 50-300 PSI, 3.5-20.7 BAR Non-Adjustable Fluorocarbon
RD102N09 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 100-900 PSI, 7-62 BAR Non-Adjustable D-Ring (Standard)
RD102N09N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 100-900 PSI, 7-62 BAR Non-Adjustable Nitrile
RD102N09V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 100-900 PSI, 7-62 BAR Non-Adjustable Fluorocarbon
RD102N18 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 200-1800 PSI, 13.8-124 BAR Non-Adjustable D-Ring (Standard)
RD102N18N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 200-1800 PSI, 13.8-124 BAR Non-Adjustable Nitrile
RD102N18V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 200-1800 PSI, 13.8-124 BAR Non-Adjustable Fluorocarbon
RD102N30 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 600-3000 PSI, 41.4-210 BAR Non-Adjustable D-Ring (Standard)
RD102N30N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 600-3000 PSI, 41.4-210 BAR Non-Adjustable Nitrile
RD102N30V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 600-3000 PSI, 41.4-210 BAR Non-Adjustable Fluorocarbon
RD102S03 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 50-300 PSI, 3.5-20.7 BAR Screw D-Ring (Standard)
RD102S03N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 50-300 PSI, 3.5-20.7 BAR Screw Nitrile
RD102S03V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 50-300 PSI, 3.5-20.7 BAR Screw Fluorocarbon
RD102S09 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 100-900 PSI, 7-62 BAR Screw D-Ring (Standard)
RD102S09N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 100-900 PSI, 7-62 BAR Screw Nitrile
RD102S09V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 100-900 PSI, 7-62 BAR Screw Fluorocarbon
RDH082K50N 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob Nitrile
RDH082K50V 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob Fluorocarbon
RDH082N15 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103 BAR Non-Adjustable D-Ring (Standard)
RDH082N15N 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103 BAR Non-Adjustable Nitrile
RDH082N15V 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103 BAR Non-Adjustable Fluorocarbon
RDH082N30 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 250-3000 PSI, 17.2-210 BAR Non-Adjustable D-Ring (Standard)
RDH082N30N 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 250-3000 PSI, 17.2-210 BAR Non-Adjustable Nitrile
RDH082N30V 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 250-3000 PSI, 17.2-210 BAR Non-Adjustable Fluorocarbon
RDH082N50 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Non-Adjustable D-Ring (Standard)
RDH082N50N 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Non-Adjustable Nitrile
RDH082N50V 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Non-Adjustable Fluorocarbon
RD102S18 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 200-1800 PSI, 13.8-124 BAR Screw D-Ring (Standard)
RD102S18N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 200-1800 PSI, 13.8-124 BAR Screw Nitrile
RD102S18V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 200-1800 PSI, 13.8-124 BAR Screw Fluorocarbon
RD102S30 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 600-3000 PSI, 41.4-210 BAR Screw D-Ring (Standard)
RD102S30N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 600-3000 PSI, 41.4-210 BAR Screw Nitrile
RD102S30V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 600-3000 PSI, 41.4-210 BAR Screw Fluorocarbon
RD102T03 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 50-300 PSI, 3.5-20.7 BAR Tamper Resistant D-Ring (Standard)
RD102T03N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 50-300 PSI, 3.5-20.7 BAR Tamper Resistant Nitrile
RD102T03V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 50-300 PSI, 3.5-20.7 BAR Tamper Resistant Fluorocarbon
RD102T09 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 100-900 PSI, 7-62 BAR Tamper Resistant D-Ring (Standard)
RD102T09N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 100-900 PSI, 7-62 BAR Tamper Resistant Nitrile
RDH082S15 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103 BAR Screw D-Ring (Standard)
RDH082S15N 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103 BAR Screw Nitrile
RDH082S15V 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103 BAR Screw Fluorocarbon
RDH082S30 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 250-3000 PSI, 17.2-210 BAR Screw D-Ring (Standard)
RDH082S30N 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 250-3000 PSI, 17.2-210 BAR Screw Nitrile
RDH082S30V 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 250-3000 PSI, 17.2-210 BAR Screw Fluorocarbon
RDH082S50 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw D-Ring (Standard)
RDH082S50N 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw Nitrile
RDH082S50V 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw Fluorocarbon
RDH082T15 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103 BAR Tamper Resistant D-Ring (Standard)
RDH082T15N 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103 BAR Tamper Resistant Nitrile
RD102T09V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 100-900 PSI, 7-62 BAR Tamper Resistant Fluorocarbon
RD102T18 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 200-1800 PSI, 13.8-124 BAR Tamper Resistant D-Ring (Standard)
RD102T18N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 200-1800 PSI, 13.8-124 BAR Tamper Resistant Nitrile
RD102T18V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 200-1800 PSI, 13.8-124 BAR Tamper Resistant Fluorocarbon
RD102T30 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 600-3000 PSI, 41.4-210 BAR Tamper Resistant D-Ring (Standard)
RD102T30N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 600-3000 PSI, 41.4-210 BAR Tamper Resistant Nitrile
RD102T30V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR 600-3000 PSI, 41.4-210 BAR Tamper Resistant Fluorocarbon
RDH042F30 1 GAL/MIN, 3.8 L/MIN 5500 PSI, 380 BAR 100-3000 PSI, 6.9-210 BAR Fixed Nitrile
RDH042F30V 1 GAL/MIN, 3.8 L/MIN 5500 PSI, 380 BAR 100-3000 PSI, 6.9-210 BAR Fixed Fluorocarbon
RDH042F50 1 GAL/MIN, 3.8 L/MIN 5500 PSI, 380 BAR 1500-5000 PSI, 103-350 BAR Fixed Nitrile
RDH042F50V 1 GAL/MIN, 3.8 L/MIN 5500 PSI, 380 BAR 1500-5000 PSI, 103-350 BAR Fixed Fluorocarbon
RDH082T15V 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103 BAR Tamper Resistant Fluorocarbon
RDH082T30 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 250-3000 PSI, 17.2-210 BAR Tamper Resistant D-Ring (Standard)
RDH082T30N 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 250-3000 PSI, 17.2-210 BAR Tamper Resistant Nitrile
RDH082T30V 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 250-3000 PSI, 17.2-210 BAR Tamper Resistant Fluorocarbon
RDH082T50 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant D-Ring (Standard)
RDH082T50N 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant Nitrile
RDH082T50V 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant Fluorocarbon
RDH101F10 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed D-Ring (Standard)
RDH101F10N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed Nitrile
RDH101F10V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed Fluorocarbon
RDH042K30 1 GAL/MIN, 3.8 L/MIN 5500 PSI, 380 BAR 100-3000 PSI, 6.9-210 BAR Knob Nitrile
RDH042K30V 1 GAL/MIN, 3.8 L/MIN 5500 PSI, 380 BAR 100-3000 PSI, 6.9-210 BAR Knob Fluorocarbon
RDH042K50 1 GAL/MIN, 3.8 L/MIN 5500 PSI, 380 BAR 1500-5000 PSI, 103-350 BAR Knob Nitrile
RDH042K50V 1 GAL/MIN, 3.8 L/MIN 5500 PSI, 380 BAR 1500-5000 PSI, 103-350 BAR Knob Fluorocarbon
RDH042S30 1 GAL/MIN, 3.8 L/MIN 5500 PSI, 380 BAR 100-3000 PSI, 6.9-210 BAR Screw Nitrile
RDH042S30V 1 GAL/MIN, 3.8 L/MIN 5500 PSI, 380 BAR 100-3000 PSI, 6.9-210 BAR Screw Fluorocarbon
RDH042S50 1 GAL/MIN, 3.8 L/MIN 5500 PSI, 380 BAR 1500-5000 PSI, 103-350 BAR Screw Nitrile
RDH042S50V 1 GAL/MIN, 3.8 L/MIN 5500 PSI, 380 BAR 1500-5000 PSI, 103-350 BAR Screw Fluorocarbon
RDH042T30 1 GAL/MIN, 3.8 L/MIN 5500 PSI, 380 BAR 100-3000 PSI, 6.9-210 BAR Tamper Resistant Nitrile
RDH042T30V 1 GAL/MIN, 3.8 L/MIN 5500 PSI, 380 BAR 100-3000 PSI, 6.9-210 BAR Tamper Resistant Fluorocarbon
RDH101F20 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Fixed D-Ring (Standard)
RDH101F20N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Fixed Nitrile
RDH101F20V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Fixed Fluorocarbon
RDH101F30 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Fixed D-Ring (Standard)
RDH101F30N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Fixed Nitrile
RDH101F30V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Fixed Fluorocarbon
RDH101F50 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Fixed D-Ring (Standard)
RDH101F50N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Fixed Nitrile
RDH101F50V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Fixed Fluorocarbon
RDH101K10 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob D-Ring (Standard)
RDH042T50 1 GAL/MIN, 3.8 L/MIN 5500 PSI, 380 BAR 1500-5000 PSI, 103-350 BAR Tamper Resistant Nitrile
RDH042T50V 1 GAL/MIN, 3.8 L/MIN 5500 PSI, 380 BAR 1500-5000 PSI, 103-350 BAR Tamper Resistant Fluorocarbon
RDH081F10 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed D-Ring (Standard)
RDH081F10N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed Nitrile
RDH081F10V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed Fluorocarbon
RDH081F20 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Fixed D-Ring (Standard)
RDH081F20N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Fixed Nitrile
RDH081F20V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Fixed Fluorocarbon
RDH081F30 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Fixed D-Ring (Standard)
RDH081F30N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Fixed Nitrile
RDH081F30V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Fixed Fluorocarbon
RDH101K10N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob Nitrile
RDH101K10V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob Fluorocarbon
RDH101K20 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Knob D-Ring (Standard)
RDH101K20N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Knob Nitrile
RDH101K20V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Knob Fluorocarbon
RDH101K30 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Knob D-Ring (Standard)
RDH101K30N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Knob Nitrile
RDH101K30V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Knob Fluorocarbon
RDH101K50 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Knob D-Ring (Standard)
RDH101K50N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Knob Nitrile
RDH101K50V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Knob Fluorocarbon
RDH081F50 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Fixed D-Ring (Standard)
RDH081F50N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Fixed Nitrile
RDH081F50V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Fixed Fluorocarbon
RDH081K10 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob D-Ring (Standard)
RDH081K10N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob Nitrile
RDH081K10V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob Fluorocarbon
RDH081K20 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Knob D-Ring (Standard)
RDH081K20N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Knob Nitrile
RDH081K20V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Knob Fluorocarbon
RDH081K30 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Knob D-Ring (Standard)
RDH081K30N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Knob Nitrile
RDH101S10 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw D-Ring (Standard)
RDH101S10N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw Nitrile
RDH101S10V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw Fluorocarbon
RDH101S20 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Screw D-Ring (Standard)
RDH101S20N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Screw Nitrile
RDH101S20V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Screw Fluorocarbon
RDH101S30 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Screw D-Ring (Standard)
RDH101S30N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Screw Nitrile
RDH101S30V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Screw Fluorocarbon
RDH101S50 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Screw D-Ring (Standard)
RDH101S50N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Screw Nitrile
RDH081K30V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Knob Fluorocarbon
RDH081K50 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Knob D-Ring (Standard)
RDH081K50N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Knob Nitrile
RDH081K50V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Knob Fluorocarbon
RDH081S10 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob D-Ring (Standard)
RDH081S10N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw Nitrile
RDH081S10V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw Fluorocarbon
RDH081S20 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Screw D-Ring (Standard)
RDH081S20N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Screw Nitrile
RDH081S20V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Screw Fluorocarbon
RDH081S30 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Screw D-Ring (Standard)
RDH101S50V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Screw Fluorocarbon
RDH101T10 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant D-Ring (Standard)
RDH101T10N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant Nitrile
RDH101T10V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant Fluorocarbon
RDH101T20 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Tamper Resistant D-Ring (Standard)
RDH101T20N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Tamper Resistant Nitrile
RDH101T20V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Tamper Resistant Fluorocarbon
RDH101T30 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Tamper Resistant D-Ring (Standard)
RDH101T30N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Tamper Resistant Nitrile
RDH101T30V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Tamper Resistant Fluorocarbon
RDH081S30N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Screw Nitrile
RDH081S30V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Screw Fluorocarbon
RDH081S50 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Screw D-Ring (Standard)
RDH081S50N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Screw Nitrile
RDH081S50V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Screw Fluorocarbon
RDH081T10 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant D-Ring (Standard)
RDH081T10N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant Nitrile
RDH081T10V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant Fluorocarbon
RDH081T20 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Tamper Resistant D-Ring (Standard)
RDH081T20N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Tamper Resistant Nitrile
RDH081T20V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 100-2000 PSI, 6.9-138 BAR Tamper Resistant Fluorocarbon
RDH101T50 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Tamper Resistant D-Ring (Standard)
RDH101T50N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Tamper Resistant Nitrile
RDH101T50V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Tamper Resistant Fluorocarbon
A02A2HZN 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-3000 PSI, 10-210 BAR Screw Nitrile
A02A2HZNF 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-3000 PSI, 10-210 BAR Screw Nitrile
A02A2HZV 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-3000 PSI, 10-210 BAR Screw Fluorocarbon
A02A2HZVF 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-3000 PSI, 10-210 BAR Screw Fluorocarbon
A02A2HWN 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-3000 PSI, 10-210 BAR Knob Nitrile
A02A2HWNF 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-3000 PSI, 10-210 BAR Knob Nitrile
A02A2HWV 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-3000 PSI, 10-210 BAR Knob Fluorocarbon
A02A2HWVF 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-3000 PSI, 10-210 BAR Knob Fluorocarbon
RDH081T30 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Tamper Resistant D-Ring (Standard)
RDH081T30N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Tamper Resistant Nitrile
RDH081T30V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-3000 PSI, 13.8-210 BAR Tamper Resistant Fluorocarbon
RDH081T50 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Tamper Resistant D-Ring (Standard)
RDH081T50N 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Tamper Resistant Nitrile
RDH081T50V 0.5 GAL/MIN, 1.9 L/MIN 5500 PSI, 380 BAR 200-5000 PSI, 13.8-350 BAR Tamper Resistant Fluorocarbon
RDH082F15 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103 BAR Fixed D-Ring (Standard)
RDH082F15N 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103 BAR Fixed Nitrile
RDH082F15V 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103 BAR Fixed Fluorocarbon
RDH082F30 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 250-3000 PSI, 17.2-210 BAR Fixed D-Ring (Standard)
RDH082F30N 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 250-3000 PSI, 17.2-210 BAR Fixed Nitrile
A02A2HTN 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-3000 PSI, 10-210 BAR Tamper Resistant Nitrile
A02A2HTNF 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-3000 PSI, 10-210 BAR Tamper Resistant Nitrile
A02A2HTV 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-3000 PSI, 10-210 BAR Tamper Resistant Fluorocarbon
A02A2HTVF 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-3000 PSI, 10-210 BAR Tamper Resistant Fluorocarbon
A02A2PZN 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-6000 PSI, 10-420 BAR Screw Nitrile
A02A2PZNF 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-6000 PSI, 10-420 BAR Screw Nitrile
A02A2PZV 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-6000 PSI, 10-420 BAR Screw Fluorocarbon
A02A2PZVF 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-6000 PSI, 10-420 BAR Screw Fluorocarbon
A02A2PWN 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-6000 PSI, 10-420 BAR Knob Nitrile
A02A2PWNF 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-6000 PSI, 10-420 BAR Knob Nitrile
A02A2PWV 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-6000 PSI, 10-420 BAR Knob Fluorocarbon
RDH082F30V 8 GAL/MIN, 30 L/MIN 5500 PSI, 380 BAR 250-3000 PSI, 17.2-210 BAR Fixed Fluorocarbon
A02A2PWVF 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-6000 PSI, 10-420 BAR Knob Fluorocarbon
A02A2PTN 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-6000 PSI, 10-420 BAR Tamper Resistant Nitrile
A02A2PTNF 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-6000 PSI, 10-420 BAR Tamper Resistant Nitrile
A02A2PTV 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-6000 PSI, 10-420 BAR Tamper Resistant Fluorocarbon
A02A2PTVF 1.6 GAL/MIN, 6 L/MIN 6000 PSI, 420 BAR 145-6000 PSI, 10-420 BAR Tamper Resistant Fluorocarbon
A02B2FZN 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 29-1450 PSI, 2-100 BAR Screw Nitrile
A02B2FZV 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 29-1450 PSI, 2-100 BAR Screw Fluorocarbon
A02B2FWN 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 29-1450 PSI, 2-100 BAR Knob Nitrile
A02B2FWV 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 29-1450 PSI, 2-100 BAR Knob Fluorocarbon
A02B2FTN 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 29-1450 PSI, 2-100 BAR Tamper Resistant Nitrile
A02B2FTV 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 29-1450 PSI, 2-100 BAR Tamper Resistant Fluorocarbon
A02B2FYN 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 29-1450 PSI, 2-100 BAR Non-Adjustable Nitrile
A02B2FYV 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 29-1450 PSI, 2-100 BAR Non-Adjustable Fluorocarbon
A02B2HZN 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 72-3000 PSI, 5-210 BAR Screw Nitrile
A02B2HZV 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 72-3000 PSI, 5-210 BAR Screw Fluorocarbon
A02B2HWN 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 72-3000 PSI, 5-210 BAR Knob Nitrile
A02B2HWV 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 72-3000 PSI, 5-210 BAR Knob Fluorocarbon
A02B2HTN 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 72-3000 PSI, 5-210 BAR Tamper Resistant Nitrile
A02B2HTV 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 72-3000 PSI, 5-210 BAR Tamper Resistant Fluorocarbon
A02B2HYN 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 72-3000 PSI, 5-210 BAR Non-Adjustable Nitrile
A02B2HYV 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 72-3000 PSI, 5-210 BAR Non-Adjustable Fluorocarbon
A04B2HZN 28 GAL/MIN, 100 L/MIN 6000 PSI, 420 BAR 72-3000 PSI, 5-210 BAR Screw Nitrile
A04B2HZV 28 GAL/MIN, 100 L/MIN 6000 PSI, 420 BAR 72-3000 PSI, 5-210 BAR Screw Fluorocarbon
A04B2HWN 28 GAL/MIN, 100 L/MIN 6000 PSI, 420 BAR 72-3000 PSI, 5-210 BAR Knob Nitrile
A04B2HWV 28 GAL/MIN, 100 L/MIN 6000 PSI, 420 BAR 72-3000 PSI, 5-210 BAR Knob Fluorocarbon
A04B2HTN 28 GAL/MIN, 100 L/MIN 6000 PSI, 420 BAR 72-3000 PSI, 5-210 BAR Tamper Resistant Nitrile
A04B2HTV 28 GAL/MIN, 100 L/MIN 6000 PSI, 420 BAR 72-3000 PSI, 5-210 BAR Tamper Resistant Fluorocarbon
A04B2HYN 28 GAL/MIN, 100 L/MIN 6000 PSI, 420 BAR 72-3000 PSI, 5-210 BAR Non-Adjustable Nitrile
A04B2HYV 28 GAL/MIN, 100 L/MIN 6000 PSI, 420 BAR 72-3000 PSI, 5-210 BAR Non-Adjustable Fluorocarbon
A02B2PZN 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 72-6000 PSI, 5-420 BAR Screw Nitrile
A02B2PZV 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 72-6000 PSI, 5-420 BAR Screw Fluorocarbon
A02B2PWN 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 72-6000 PSI, 5-420 BAR Knob Nitrile
A02B2PWV 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR 72-6000 PSI, 5-420 BAR Knob Fluorocarbon

687PDC
687505