Exhaust Protector - E9 Series | Parker NA

Exhaust Protector - E9 Series | Product Series

Filter by

    No filters selected

Port Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Exhaust Protector - E9 Series

Exhaust Protector - E9 Series

E9 protectors are intended for mobile or quick venting applications, and breathers that require protection against clogging. They are ideal for valves in harsh conditions and time sensitive applications, such as lift-axles, pushers or tag axles.

Technical Specifications

  • Port Size: 1/8 inch, 1/4 inch
  • Maximum Inlet Pressure Rating: 0 to 150 psig, 0 to 10.3 bar
  • Operating Temperature: -40 to 158 °F, -40 to 70 °C
  • Body Material: Brass
  • Seal Material: Fluorocarbon
  • Flow Rate: 56.5 to 62.7 SCFM @ 90 psi / 6.2 bar, 26.6 to 29.5 dm3/sec @ 90 psi / 6.2 bar
  • Maximum Operating Pressure: 100 psig, 6.89 bar
Safety Warning

Full Product Description

E9 series exhaust protectors are intended for mobile applications, quick venting applications, and alternative exhaust port breathers that require protection against clogging.  They are ideal for valves exposed to harsh environmental conditions, which can cause a "caking up" in the exhaust pipe ports where the bronze mufflers or breather vents are installed.

Markets
• Mobile

Features/Benefits
• Ideally suited for harsh conditions

Applications
• Mobile
• Quick  Venting
• Time-sensitive applications such as:
• Axle-lift suspensions
• Pushers
• Tag axles

Related Documents

Literature and Reference Materials
MRO Pneumatic Airline Accessories Catalog
Selector Guides
Pneumatic Calculator
Ɨ

687PDC
687577