Flareless and Bite Type Fittings

Filter by

No filters selected

Technology

Shape

Division

Brand

Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Flareless and Bite Type Fittings


Flareless and Bite Type Fittings

Parker has numerous options in flareless and bite type fitting to exceed the performance and requirements of governing standards and provide superior sealing capability to your application. Our Ferulok, Intru-Lok, EO, and EO2 fittings will maximize the leak-free performance and service life of your hydraulic connections.


Parker's Ferulok 24° Flareless fittings create a visible heavy bite allowing easy inspection and a rear compression grip which firmly holds the nut and tubing, dampening the effects of vibration.

Viewing 10 of 569

The main function of Ermeto DIN tube to tube high pressure hydraulic tube fittings is to connect different numbers of tubes. This broad range of fittings is available in steel and in stainless steel.

Viewing 10 of 1440

Parker's Hi-Duty fitting is a preassembled brass fitting fitting with a sleeve machined onto the nut. This unique design creates tight joints that withstand pressures of most commomly used types of tubing.

Viewing 10 of 83

Parker's Intru-Lok® Flareless Bite Type Fittings includes a precision machined ferrule to assure a safe, leak-free, and vibration resistant connection compared to brass compression fittings.

Viewing 10 of 121

687PDC
687PDC