Composite Pneumatic Flow Controls | Product Series

Filter by

    No filters selected

Product Style

Valve Configuration

Shape

Connection 1 Type

Connection 1 Size

Connection 2 Type

Connection 2 Size

Adjustment Mechanism

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Composite Pneumatic Flow Controls

Composite Pneumatic Flow Controls

Parker flow control regulators offer precise adjustment, accuracy and compactness providing the solution for all applications. Flow control regulators are available with a polymer body and external or recessed adjustment screws.

Technical Specifications

  • Shape: Various
  • Industry: Automotive, Industrial Manufacturing Equipment, Material Handling, Semiconductor
  • Product Type: Pneumatic Flow Control
  • Brand: Parker
  • Minimum Operating Pressure: 1 bar, 15 psi
  • Technology: Fluid & Gas Handling, Pneumatics
  • Region of Origin: China or France
  • Division: Fluid System Connectors Division
  • Body Material: Composite Polymer
  • Minimum Operating Temperature: +32 °F, 0 °C
  • Maximum Operating Temperature: +158 °F, +70 °C
  • Maximum Operating Pressure: 145 psi, 10 bar
  • Valve Configuration: Meter Out, Meter In, Bi-Directional, or One Way
  • Tube Material: Polyethylene, Polyurethane 95 Durometer, or Nylon
  • Gripping Ring Material: Stainless Steel
  • Adjustment Mechanism: Knob or Knobless
  • Adjustment Screw Material: Nickel-Plated Brass
  • Media: Air
  • Application: Industrial, Automotive, Packaging
  • Nut Material: Nickel-Plated Brass
  • Seal Material: Nitrile
  • Thread Material: Nickel-Plated Brass
  • Product Style: Tube to Pipe, Tube to Stand Pipe, Tube to Tube, or Pipe to Pipe

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker air flow control regulators offer precise adjustment, accuracy and compactness providing the solution for all applications. These pneumatic flow control regulators are available with polymer bodies and external or recessed adjustment screws for adjustable flow control. By allowing a higher maximum flow than standard regulators and precise adjustment, this range of flow control regulators helps you improve your productivity and performance with accuracy.



Parker's pneumatic flow control restrictors are available in a wide range of styles including:

• Compact

• Miniature

• Knobless

• Swivel Outlet

• Plug-in

• In-Line



Use with the following types of Parker Parflex Division tubing.

• Nylon

• Semi-rigid nylon

• Polyurethane 95 Durometer Shore A

• Fluoropolymer



Markets:

• Factory/Process Automation

• Life Science

• Food Processing

• Water and Beverage

• Petrochemical



Feature and Benefits:

• Higher maximum flow than standard regulator

• Optimal control of the cylinder rod speed

• 100% leak-tested in production

• Date coding to guarantee quality and traceability

• Reduce compressed air and energy consumption

• Precise adjustment for accurate flow regulation from initial to maximum opening

• Long-term stability of flow

• Reduced weight

• External adjustment screw: easy to adjust without tooling and lockable

• Recessed adjustment screw: more compact and protects the adjustment mechanism

• Uni-directional: exhaust or inlet

• Bi-directional: adjustable air flow control in both directions

• 360° positioning



Applications:

• Pneumatic Circuits

• Filling

• Dispensing

• Packaging

• Robotics

• Semi-Conductor

Related Documents

×
Products Product Style Valve Configuration Shape Connection 1 Type Connection 1 Size Connection 2 Type Connection 2 Size Adjustment Mechanism
FCM731-8M-2G Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 8 mm Male BSPP Thread 1/8 inch Knob
FCM731-8M-2R Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 8 mm Male BSPT Thread 1/8 inch Knob
FCM731-8M-4G Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 8 mm Male BSPP Thread 1/4 inch Knob
FCM731-8M-4R Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 8 mm Male BSPT Thread 1/4 inch Knob
FCM731-8M-6G Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 8 mm Male BSPP Thread 3/8 inch Knob
FCM731-8M-6R
FCMB731-4M-2G Tube to Pipe Bi-Directional Miniature Right Angle Push-to-Connect 4 mm Male BSPP Thread 1/8 inch Knob
FCMB731-4M-M5 Tube to Pipe Bi-Directional Miniature Right Angle Push-to-Connect 4 mm Male BSPP Thread M5 X 0.8 Knob
FCMB731-6M-2G Tube to Pipe Bi-Directional Miniature Right Angle Push-to-Connect 6 mm Male BSPP Thread 1/8 inch Knob
FCMB731-6M-4G Tube to Pipe Bi-Directional Miniature Right Angle Push-to-Connect 6 mm Male BSPP Thread 1/4 inch Knob
FCMB731-6M-M5 Tube to Pipe Bi-Directional Miniature Right Angle Push-to-Connect 6 mm Male BSPP Thread M5 X 0.8 Knob
FCMI731-2-0 Tube to Pipe Meter In Miniature Right Angle Push-to-Connect 1/8 inch Male UNF Thread 10-32 inch Knob
FCMI731-3M-M3 Tube to Pipe Meter In Miniature Right Angle Push-to-Connect 3 mm Male BSPP Thread M3 X 0.8 Knob
FCMI731-3M-M5 Tube to Pipe Meter In Miniature Right Angle Push-to-Connect 3 mm Male BSPP Thread M5 X 0.8 Knob
FCMI731-4-0 Tube to Pipe Meter In Miniature Right Angle Push-to-Connect 1/4 inch Male UNF Thread 10-32 inch Knob
FCMI731-4-2 Tube to Pipe Meter In Miniature Right Angle Push-to-Connect 1/4 inch Male NPT Thread 1/8 inch Knob
FCMI731-4-4 Tube to Pipe Meter In Miniature Right Angle Push-to-Connect 1/4 inch Male NPT Thread 1/4 inch Knob
FCMI731-4M-2G Tube to Pipe Meter In Miniature Right Angle Push-to-Connect 4 mm Male BSPP Thread 1/8 inch Knob
FCMI731-4M-2R Tube to Pipe Meter In Miniature Right Angle Push-to-Connect 4 mm Male BSPT Thread 1/8 inch Knob
FCMI731-4M-M5 Tube to Pipe Meter In Miniature Right Angle Push-to-Connect 4 mm Male BSPP Thread M5 X 0.8 Knob
FCMI731-6M-2G Tube to Pipe Meter In Miniature Right Angle Push-to-Connect 6 mm Male BSPP Thread 1/8 inch Knob
FCMI731-6M-2R Tube to Pipe Meter In Miniature Right Angle Push-to-Connect 6 mm Male BSPT Thread 1/8 inch Knob
FCMI731-6M-4G Tube to Pipe Meter In Miniature Right Angle Push-to-Connect 6 mm Male BSPP Thread 1/4 inch Knob
FCMI731-6M-4R Tube to Pipe Meter In Miniature Right Angle Push-to-Connect 6 mm Male BSPT Thread 1/4 inch Knob
FCMI731-6M-M5 Tube to Pipe Meter In Miniature Right Angle Push-to-Connect 6 mm Male BSPP Thread M5 X 0.8 Knob
FCMI731-8M-2G Tube to Pipe Meter In Miniature Right Angle Push-to-Connect 6 mm Male BSPP Thread 1/8 inch Knob
FCMI731-8M-2R Tube to Pipe Meter In Miniature Right Angle Push-to-Connect 6 mm Male BSPT Thread 1/8 inch Knob
FCMI731-8M-4G Tube to Pipe Meter In Miniature Right Angle Push-to-Connect 6 mm Male BSPP Thread 1/4 inch Knob
FCMI731-8M-4R Tube to Pipe Meter In Miniature Right Angle Push-to-Connect 6 mm Male BSPT Thread 1/4 inch Knob
FCMI731-8M-6G Tube to Pipe Meter In Miniature Right Angle Push-to-Connect 6 mm Male BSPP Thread 3/8 inch Knob
FCMI731-8M-6R
FCMK731-2-0 Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 1/8 inch Male UNF Thread 10-32 inch Knobless
FCMK731-2-2 Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 1/8 inch Male NPT Thread 1/8 inch Knobless
FCMK731-4-0 Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 1/4 inch Male UNF Thread 10-32 inch Knobless
FC832-10M Tube to Tube One Way In-Line Push-to-Connect 10 mm Push-to-Connect 10 mm Knob
FC832-12M Tube to Tube One Way In-Line Push-to-Connect 12 mm Push-to-Connect 12 mm Knob
FC832-4 Tube to Tube One Way In-Line Push-to-Connect 1/4 inch Push-to-Connect 1/4 inch Knob
FC832-6 Tube to Tube One Way In-Line Push-to-Connect 3/8 inch Push-to-Connect 3/8 inch Knob
FC832-6M Tube to Tube One Way In-Line Push-to-Connect 6 mm Push-to-Connect 6 mm Knob
FC832-8 Tube to Tube One Way In-Line Push-to-Connect 1/2 inch Push-to-Connect 1/2 inch Knob
FC832-8M Tube to Tube One Way In-Line Push-to-Connect 8 mm Push-to-Connect 8 mm Knob
FC836-2 Pipe to Pipe One Way In-Line Female NPT Thread 1/8 inch Female NPT Thread 1/8 inch Knob
FC836-2G Pipe to Pipe One Way In-Line Female BSPP Thread 1/8 inch Female BSPP Thread 1/8 inch Knob
FC836-4 Pipe to Pipe One Way In-Line Female NPT Thread 1/4 inch Female NPT Thread 1/4 inch Knob
FC836-4G Pipe to Pipe One Way In-Line Female BSPP Thread 1/4 inch Female BSPP Thread 1/4 inch Knob
FC836-6 Pipe to Pipe One Way In-Line Female NPT Thread 3/8 inch Female NPT Thread 3/8 inch Knob
FCMK731-4-2 Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 1/4 inch Male NPT Thread 1/8 inch Knobless
FCMK731-4-4 Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 1/4 inch Male NPT Thread 1/4 inch Knobless
FCMS731-4M-2G Tube to Pipe Meter Out Minature Swivel Outlet Push-to-Connect 4 mm Male BSPP Thread 1/8 inch Knob
FCMS731-4M-2R
FCMS731-4M-M5 Tube to Pipe Meter Out Minature Swivel Outlet Push-to-Connect 4 mm Male BSPP Thread M5 X 0.8 Knob
FCMS731-5/32-0
FCMS731-5/32-2
FCMS731-6M-2G Tube to Pipe Meter Out Minature Swivel Outlet Push-to-Connect 6 mm Male BSPP Thread 1/8 inch Knob
FCMS731-6M-2R
FCMS731-6M-M5 Tube to Pipe Meter Out Minature Swivel Outlet Push-to-Connect 6 mm Male BSPP Thread M5 X 0.8 Knob
FCMSI731-4M-2G
FCMSI731-4M-M5 Tube to Pipe Meter In Minature Swivel Outlet Push-to-Connect 4 mm Male BSPP Thread M5 X 0.8 Knob
FCMSI731-6M-2G Tube to Pipe Meter In Minature Swivel Outlet Push-to-Connect 6 mm Male BSPP Thread 1/8 inch Knob
FCMSI731-6M-M5 Tube to Pipe Meter In Minature Swivel Outlet Push-to-Connect 6 mm Male BSPP Thread M5 X 0.8 Knob
FCMSP731-2 Tube to Stand Pipe Meter Out Miniature Plug-In Push-to-Connect 1/8 inch Plug-In Stand Pipe 1/8 inch Knob
FCMSP731-4 Tube to Stand Pipe Meter Out Miniature Plug-In Push-to-Connect 1/4 inch Plug-In Stand Pipe 1/4 inch Knob
FC836-6G Pipe to Pipe One Way In-Line Female BSPP Thread 3/8 inch Female BSPP Thread 3/8 inch Knob
FC836-8 Pipe to Pipe One Way In-Line Female NPT Thread 1/2 inch Female NPT Thread 1/2 inch Knob
FC836-8G Pipe to Pipe One Way In-Line Female BSPP Thread 1/2 inch Female BSPP Thread 1/2 inch Knob
FCB832-4 Tube to Tube Bi-Directional In-Line Push-to-Connect 1/4 inch Push-to-Connect 1/4 inch Knob
FCB832-4M Tube to Tube Bi-Directional In-Line Push-to-Connect 4 mm Push-to-Connect 4 mm Knob
FCB832-6M Tube to Tube Bi-Directional In-Line Push-to-Connect 6 mm Push-to-Connect 6 mm Knob
FCB832-8M Tube to Tube Bi-Directional In-Line Push-to-Connect 8 mm Push-to-Connect 8 mm Knob
FCC731-10M-4G Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 10 mm Male BSPP Thread 1/4 inch Knob
FCC731-10M-4R Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 10 mm Male BSPT Thread 1/4 inch Knob
FCC731-10M-6G Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 10 mm Male BSPP Thread 3/8 inch Knob
FCC731-10M-6R Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 10 mm Male BSPT Thread 3/8 inch Knob
FCC731-10M-8R Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 10 mm Male BSPT Thread 1/2 inch Knob
FCC731-12M-4R Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 12 mm Male BSPT Thread 1/4 inch Knob
FCC731-12M-6G Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 12 mm Male BSPP Thread 3/8 inch Knob
FCC731-12M-6R Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 12 mm Male BSPT Thread 3/8 inch Knob
FCC731-12M-8G Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 12 mm Male BSPP Thread 1/2 inch Knob
FCC731-12M-8R Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 12 mm Male BSPT Thread 1/2 inch Knob
FCC731-4-2 Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 4 inch Male NPT Thread 1/8 inch Knob
FCMSP731-4M Tube to Stand Pipe Meter Out Miniature Plug-In Push-to-Connect 4 mm Plug-In Stand Pipe 4 mm Knob
FCMSP731-6M Tube to Stand Pipe Meter Out Miniature Plug-In Push-to-Connect 6 mm Plug-In Stand Pipe 6 mm Knob
FCMSPI731-2 Tube to Stand Pipe Meter In Miniature Plug-In Push-to-Connect 1/8 inch Plug-In Stand Pipe 1/8 inch Knob
FCMSPI731-4 Tube to Stand Pipe Meter In Miniature Plug-In Push-to-Connect 1/4 inch Plug-In Stand Pipe 1/4 inch Knob
FCMSPI731-4M Tube to Stand Pipe Meter In Miniature Plug-In Push-to-Connect 4 mm Plug-In Stand Pipe 4 mm Knob
FCMSPI731-6M Tube to Stand Pipe Meter In Miniature Plug-In Push-to-Connect 6 mm Plug-In Stand Pipe 6 mm Knob
FCPM832-10M Tube to Tube One Way Panel Mount In-Line Push-to-Connect 10 mm Push-to-Connect 10 mm Knob
FCPM832-12M Tube to Tube One Way Panel Mount In-Line Push-to-Connect 12 mm Push-to-Connect 12 mm Knob
FCPM832-4M Tube to Tube One Way Panel Mount In-Line Push-to-Connect 4 mm Push-to-Connect 4 mm Knob
FCPM832-6M Tube to Tube One Way Panel Mount In-Line Push-to-Connect 6 mm Push-to-Connect 6 mm Knob
FCPM832-8M Tube to Tube One Way Panel Mount In-Line Push-to-Connect 8 mm Push-to-Connect 8 mm Knob
FCC731-4-4 Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 4 inch Male NPT Thread 1/4 inch Knob
FCC731-4M-2G Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 4 mm Male BSPP Thread 1/8 inch Knob
FCC731-5/32-2
FCC731-5/32-4
FCC731-6-4 Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 3/8 inch Male NPT Thread 1/4 inch Knob
FCC731-6-6 Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 3/8 inch Male NPT Thread 3/8 inch Knob
FCC731-6-8 Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 3/8 inch Male NPT Thread 1/2 inch Knob
FCC731-6M-2G Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 6 mm Male BSPP Thread 1/8 inch Knob
FCC731-6M-2R Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 6 mm Male BSPT Thread 1/8 inch Knob
FCC731-6M-4G Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 6 mm Male BSPP Thread 1/4 inch Knob
FCC731-8M-2G Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 8 mm Male BSPP Thread 1/8 inch Knob
FCC731-8M-2R Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 8 mm Male BSPT Thread 1/8 inch Knob
FCC731-8M-4G Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 8 mm Male BSPP Thread 1/4 inch Knob
FCC731-8M-4R Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 8 mm Male BSPT Thread 1/4 inch Knob
FCC731-8M-6G Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 8 mm Male BSPP Thread 3/8 inch Knob
FCCB731-4-2 Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 1/4 inch Male NPT Thread 1/8 inch Knob
FCCB731-4-4 Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 1/4 inch Male NPT Thread 1/4 inch Knob
FCCB731-4M-2G Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 4 mm Male BSPP Thread 1/8 inch Knob
FCCB731-4M-2R Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 4 mm Male BSPP Thread 1/8 inch Knob
FCCB731-5/32-2
FCCB731-6M-2G Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 6 mm Male BSPP Thread 1/8 inch Knob
FCCB731-6M-2R Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 6 mm Male BSPT Thread 1/8 inch Knob
FCCB731-6M-4G Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 6 mm Male BSPP Thread 1/4 inch Knob
FCCB731-6M-4R Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 6 mm Male BSPT Thread 1/4 inch Knob
FCCB731-8M-2G Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 8 mm Male BSPP Thread 1/8 inch Knob
FCCB731-8M-2R Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 8 mm Male BSPT Thread 1/8 inch Knob
FCCB731-8M-4G Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 8 mm Male BSPP Thread 1/4 inch Knob
FCCB731-8M-4R Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 8 mm Male BSPT Thread 1/4 inch Knob
FCCB731-8M-6G Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 8 mm Male BSPP Thread 3/8 inch Knob
FCCB731-8M-6R Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 8 mm Male BSPT Thread 3/8 inch Knob
FCCI731-10M-4G Tube to Pipe Meter In Compact Right Angle Push-to-Connect 10 mm Male BSPP Thread 1/4 inch Knob
FCCI731-10M-6G Tube to Pipe Meter In Compact Right Angle Push-to-Connect 10 mm Male BSPP Thread 3/8 inch Knob
FCCI731-12M-8G Tube to Pipe Meter In Compact Right Angle Push-to-Connect 12 mm Male BSPP Thread 1/2 inch Knob
FCCI731-4-2 Tube to Pipe Meter In Compact Right Angle Push-to-Connect 4 inch Male NPT Thread 1/8 inch Knob
FCCI731-4-4 Tube to Pipe Meter In Compact Right Angle Push-to-Connect 4 inch Male NPT Thread 1/4 inch Knob
FCCI731-4M-2G Tube to Pipe Meter In Compact Right Angle Push-to-Connect 4 mm Male BSPP Thread 1/8 inch Knob
FCCI731-5/32-2
FCCI731-5/32-4
FCCI731-6M-2G Tube to Pipe Meter In Compact Right Angle Push-to-Connect 6 mm Male BSPP Thread 1/8 inch Knob
FCCI731-6M-4G Tube to Pipe Meter In Compact Right Angle Push-to-Connect 6 mm Male BSPP Thread 1/4 inch Knob
FCCI731-8M-2G Tube to Pipe Meter In Compact Right Angle Push-to-Connect 8 mm Male BSPP Thread 1/8 inch Knob
FCCI731-8M-4G Tube to Pipe Meter In Compact Right Angle Push-to-Connect 8 mm Male BSPP Thread 1/4 inch Knob
FCCI731-8M-6G Tube to Pipe Meter In Compact Right Angle Push-to-Connect 8 mm Male BSPP Thread 3/8 inch Knob
FCCS731-10M-4G Tube to Pipe Meter Out Compact Swivel Outlet Push-to-Connect 10 mm Male BSPP Thread 1/4 inch Knob
FCCS731-10M-6G Tube to Pipe Meter Out Compact Swivel Outlet Push-to-Connect 10 mm Male BSPP Thread 3/8 inch Knob
FCCS731-12M-6G Tube to Pipe Meter Out Compact Swivel Outlet Push-to-Connect 12 mm Male BSPP Thread 3/8 inch Knob
FCCS731-12M-8G Tube to Pipe Meter Out Compact Swivel Outlet Push-to-Connect 12 mm Male BSPP Thread 1/2 inch Knob
FCCS731-12M-8R
FCCS731-4-2 Tube to Pipe Meter Out Compact Swivel Outlet Push-to-Connect 4 inch Male NPT Thread 1/8 inch Knob
FCCS731-4-4 Tube to Pipe Meter Out Compact Swivel Outlet Push-to-Connect 4 inch Male NPT Thread 1/4 inch Knob
FCCS731-6-4 Tube to Pipe Meter Out Compact Swivel Outlet Push-to-Connect 3/8 inch Male NPT Thread 1/4 inch Knob
FCCS731-6-6 Tube to Pipe Meter Out Compact Swivel Outlet Push-to-Connect 3/8 inch Male NPT Thread 3/8 inch Knob
FCCS731-6M-2G Tube to Pipe Meter Out Compact Swivel Outlet Push-to-Connect 6 mm Male BSPP Thread 1/8 inch Knob
FCCS731-6M-4G Tube to Pipe Meter Out Compact Swivel Outlet Push-to-Connect 6 mm Male BSPP Thread 1/4 inch Knob
FCCS731-6M-4R
FCCS731-8M-2G Tube to Pipe Meter Out Compact Swivel Outlet Push-to-Connect 8 mm Male BSPP Thread 1/8 inch Knob
FCCS731-8M-2R
FCCS731-8M-4G Tube to Pipe Meter Out Compact Swivel Outlet Push-to-Connect 8 mm Male BSPP Thread 1/4 inch Knob
FCCS731-8M-4R
FCCS731-8M-6G Tube to Pipe Meter Out Compact Swivel Outlet Push-to-Connect 8 mm Male BSPP Thread 3/8 inch Knob
FCCSP731-10M
FCCSP731-12M Tube to Stand Pipe Meter Out Plug-In Push-to-Connect 12 mm Plug-In Stand Pipe 12 mm Knob
FCCSP731-6M Tube to Stand Pipe Meter Out Plug-In Push-to-Connect 6 mm Plug-In Stand Pipe 6 mm Knob
FCCSP731-8M Tube to Stand Pipe Meter Out Plug-In Push-to-Connect 8 mm Plug-In Stand Pipe 8 mm Knob
FCCSPI731-10M
FCCSPI731-6M Tube to Stand Pipe Meter In Plug-In Push-to-Connect 6 mm Plug-In Stand Pipe 6 mm Knob
FCCSPI731-8M Tube to Stand Pipe Meter In Plug-In Push-to-Connect 8 mm Plug-In Stand Pipe 8 mm Knob
FCK701C-10M-4G Tube to Pipe Meter Out Compact Right Angle Compression 10 mm Male BSPP Thread 1/4 inch Knob
FCK701C-10M-6G Tube to Pipe Meter Out Compact Right Angle Compression 10 mm Male BSPP Thread 3/8 inch Knob
FCK701C-10M-8G Tube to Pipe Meter Out Compact Right Angle Compression 10 mm Male BSPP Thread 1/2 inch Knob
FCK701C-12M-6G
FCK701C-12M-8G Tube to Pipe Meter Out Compact Right Angle Compression 12 mm Male BSPP Thread 1/2 inch Knob
FCK701C-4M-2G Tube to Pipe Meter Out Compact Right Angle Compression 4 mm Male BSPP Thread 1/8 inch Knob
FCK701C-6M-2G Tube to Pipe Meter Out Compact Right Angle Compression 6 mm Male BSPP Thread 1/8 inch Knob
FCK701C-8M-2G Tube to Pipe Meter Out Compact Right Angle Compression 8 mm Male BSPP Thread 1/8 inch Knob
FCK701C-8M-4G Tube to Pipe Meter Out Compact Right Angle Compression 8 mm Male BSPP Thread 1/4 inch Knob
FCKC731-10M-4G Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 10 mm Male BSPP Thread 1/4 inch Knobless
FCKC731-10M-6G Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 10 mm Male BSPP Thread 3/8 inch Knobless
FCKC731-10M-8G Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 10 mm Male BSPP Thread 1/2 inch Knobless
FCKC731-12M-6G Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 12 mm Male BSPP Thread 3/8 inch Knobless
FCKC731-12M-8G Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 12 mm Male BSPP Thread 1/2 inch Knobless
FCKC731-2-0 Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 1/8 inch Male UNF Thread 10-32 inch Knobless
FCKC731-2-2 Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 1/8 inch Male NPT Thread 1/8 inch Knobless
FCKC731-4-0 Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 1/4 inch Male UNF Thread 10-32 inch Knobless
FCKC731-4-2 Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 1/4 inch Male NPT Thread 1/8 inch Knobless
FCKC731-4-4 Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 1/4 inch Male NPT Thread 1/4 inch Knobless
FCKC731-4M-2G Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 4 mm Male BSPP Thread 1/8 inch Knobless
FCKC731-4M-M5 Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 4 mm Male BSPP Thread M5 X 0.8 Knobless
FCKC731-5/32-0
FCKC731-5/32-2
FCKC731-5-2
FCKC731-5-4
FCKC731-6-4 Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 3/8 inch Male NPT Thread 1/8 inch Knobless
FCKC731-6-6 Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 3/8 inch Male NPT Thread 3/8 inch Knobless
FCKC731-6M-2G Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 6 mm Male BSPP Thread 1/8 inch Knobless
FCKC731-6M-4G Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 6 mm Male BSPP Thread 1/4 inch Knobless
FCKC731-6M-M5 Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 6 mm Male BSPP Thread M5 X 0.8 Knobless
FCKC731-8M-2G Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 8 mm Male BSPP Thread 1/8 inch Knobless
FCKC731-8M-4G Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 8 mm Male BSPP Thread 1/4 inch Knobless
FCKC731-8M-6G Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 8 mm Male BSPP Thread 3/6 inch Knobless
FCKCB731-4M-2G Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 4 mm Male BSPP Thread 1/8 inch Knobless
FCKCB731-4M-M5 Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 4 mm Male BSPP Thread M5 X 0.8 Knobless
FCKCB731-6M-2G Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 6 mm Male BSPP Thread 1/8 inch Knobless
FCKCB731-6M-4G Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 6 mm Male BSPP Thread 1/4 inch Knobless
FCKCB731-6M-M5 Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 6 mm Male BSPP Thread M5 X 0.8 Knobless
FCKCB731-8M-2G Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 8 mm Male BSPP Thread 1/8 inch Knobless
FCKCB731-8M-4G Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 8 mm Male BSPP Thread 1/4 inch Knobless
FCKCB731-8M-6G Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 8 mm Male BSPP Thread 3/8 inch Knobless
FCKCI731-10M-4G Tube to Pipe Meter In Compact Right Angle Push-to-Connect 10 mm Male BSPP Thread 1/4 inch Knobless
FCKCI731-10M-6G Tube to Pipe Meter In Compact Right Angle Push-to-Connect 10 mm Male BSPP Thread 3/8 inch Knobless
FCKCI731-4-2 Tube to Pipe Meter In Compact Right Angle Push-to-Connect 1/4 inch Male NPT Thread 1/8 inch Knobless
FCKCI731-4M-2G Tube to Pipe Meter In Compact Right Angle Push-to-Connect 4 mm Male BSPP Thread 1/8 inch Knobless
FCKCI731-4M-M5 Tube to Pipe Meter In Compact Right Angle Push-to-Connect 4 mm Male BSPP Thread M5 X 0.8 Knobless
FCKCI731-5/32-0
FCKCI731-5/32-2
FCKCI731-6M-2G Tube to Pipe Meter In Compact Right Angle Push-to-Connect 6 mm Male BSPP Thread 1/8 inch Knobless
FCKCI731-6M-4G Tube to Pipe Meter In Compact Right Angle Push-to-Connect 6 mm Male BSPP Thread 1/4 inch Knobless
FCKCI731-6M-M5 Tube to Pipe Meter In Compact Right Angle Push-to-Connect 6 mm Male BSPP Thread M5 X 0.8 Knobless
FCKCI731-8M-2G Tube to Pipe Meter In Compact Right Angle Push-to-Connect 8 mm Male BSPP Thread 1/8 inch Knobless
FCKCI731-8M-4G Tube to Pipe Meter In Compact Right Angle Push-to-Connect 8 mm Male BSPP Thread 1/4 inch Knobless
FCKCI731-8M-6G Tube to Pipe Meter In Compact Right Angle Push-to-Connect 8 mm Male BSPP Thread 3/8 inch Knobless
FCM731-2-0 Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 1/8 inch Male UNF Thread 10-32 inch Knob
FCM731-2-2 Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 1/8 inch Male NPT Thread 1/8 inch Knob
FCM731-3M-M3 Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 3 mm Male BSPP Thread M3 X 0.8 Knob
FCM731-3M-M5 Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 3 mm Male BSPP Thread M5 X 0.8 Knob
FCM731-4-0 Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 1/4 inch Male UNF Thread 10-32 inch Knob
FCM731-4-2 Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 1/4 inch Male NPT Thread 1/8 inch Knob
FCM731-4-4 Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 1/4 inch Male NPT Thread 1/4 inch Knob
FCM731-4M-2G Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 4 mm Male BSPP Thread 1/8 inch Knob
FCM731-4M-2R Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 4 mm Male BSPT Thread 1/8 inch Knob
FCM731-4M-M3 Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 4 mm Male BSPP Thread M3 X 0.8 Knob
FCM731-4M-M5 Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 4 mm Male BSPP Thread M5 X 0.8 Knob
FCM731-6M-2G Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 6 mm Male BSPP Thread 1/8 inch Knob
FCM731-6M-2R Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 6 mm Male BSPT Thread 1/8 inch Knob
FCM731-6M-4G Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 6 mm Male BSPP Thread 1/4 inch Knob
FCM731-6M-4R Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 6 mm Male BSPT Thread 1/4 inch Knob
FCM731-6M-6R
FCM731-6M-M5 Tube to Pipe Meter Out Miniature Right Angle Push-to-Connect 6 mm Male BSPP Thread M5 X 0.8 Knob
FCC731-4M-2 Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 5/32 inch / 4 mm Male NPT Thread 1/8 inch Knob
FCC731-4M-4 Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 5/32 inch / 4 mm Male NPT Thread 1/4 inch Knob
FCCB731-4M-2 Tube to Pipe Bi-Directional Compact Right Angle Push-to-Connect 5/32 inch / 4 mm Male NPT Thread 1/8 inch Knob
FCCI731-4M-2 Tube to Pipe Meter In Compact Right Angle Push-to-Connect 5/32 inch / 4 mm Male NPT Thread 1/8 inch Knob
FCCI731-4M-4 Tube to Pipe Meter In Compact Right Angle Push-to-Connect 5/32 inch / 4 mm Male NPT Thread 1/4 inch Knob
FCKC731-4M-0 Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 5/32 inch / 4 mm Male UNF Thread 10-32 inch Knobless
FCKC731-4M-2 Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 5/32 inch / 4 mm Male NPT Thread 1/8 inch Knobless
FCKC731-8M-2 Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 5/16 inch / 8 mm Male NPT Thread 1/8 inch Knobless
FCKC731-8M-4 Tube to Pipe Meter Out Compact Right Angle Push-to-Connect 5/16 inch / 8 mm Male NPT Thread 1/4 inch Knobless
FCKCI731-4M-2 Tube to Pipe Meter In Compact Right Angle Push-to-Connect 5/32 inch / 4 mm Male NPT Thread 1/8 inch Knobless
FCMS731-4M-0 Tube to Pipe Meter Out Minature Swivel Outlet Push-to-Connect 5/32 inch / 4 mm Male UNF Thread 10-32 inch Knob
FCMS731-4M-2 Tube to Pipe Meter Out Minature Swivel Outlet Push-to-Connect 5/32 inch / 4 mm Male NPT Thread 1/8 inch Knob
FC832-4M Tube to Tube One Way In-Line Push-to-Connect 4 mm Push-to-Connect 4 mm Knob
FCMI731-4M-2 Tube to Pipe Meter In Miniature Right Angle Push-to-Connect 4 mm Male NPT Thread 1/8 inch Knob

687PDC
687547