Flow Control Valve - 3250 Series | Product Series

Filter by

    No filters selected

Port Type

Port Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Flow Control Valve - 3250 Series

Flow Control Valve - 3250 Series

The 3250 series flow control valves are designed to accurately meter the flow of air with large port sizes up to 1-1/2" NPT and flows of 1800 SCFM. Each valve has a fine screw adjustment, allowing precise settings that are secured by a sturdy lock nut.

Technical Specifications

  • Product Type: Flow Control
  • Operation Type: Meter Screw, Screw Drive Flat
  • Mounting Type: Inline
  • Port Connection: Female to Female
  • Port Size: 1/8 inch, 1/4 inch, 3/8 inch, 1/2 inch, 3/4 inch, 1 inch, 1-1/4 inch, 1-1/2 inch
  • Port Type: NPT
  • Flow Coefficient: 12.3 to 17.5 Cv (metered), 12.3 to 17.5 Cv (free flow)
  • Flow Rate: 700 to 1800 SCFM (metered), 70 to 1800 SCFM (free flow)
  • Operating Pressure: 0 to 250 psig, 0 to 17 bar
  • Operating Temperature: -40 to 82 °C, -40 to 180 °F
  • Media: Air
  • Lubricant: None
  • Body Material: Brass, Cast Aluminum
  • Seal Material: Nitrile Butadiene Rubber (NBR), Urethane
  • Needle Material: Stainless Steel
  • Options: Extended Temperature Version
Safety Warning

Full Product Description

The 3250 Series flow control valves are specially designed to accurately meter the flow of air in one direction and allow free flow in the opposite direction. The 3250 series flow controls valves are also suitable for low pressure hydraulic service. Units 1" and above have been designed to provide effective flow settings for large diameter cylinders and for other similar air applications. Each valve has a fine screw adjustment, allowing precise settings which are secured by a sturdy lock nut. Extended temperature versions up to 300 degrees F are available as specials.

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits
• Suitable for low pressure hydraulic service
• Accomodates precise settings
• Specials available to meet specific needs

Applications
• General Industrial
• Conveyance
• Packaging
• Assembly

Related Documents

×
Products Port Type Port Size (inch)
032500119 NPTF 1/8
032500219 NPTF 1/4
032500319 NPTF 3/8
032500419 NPTF 1/2
032500519 NPTF 3/4
032501000 NPTF 1
032501250 NPTF 1-1/4
032501500 NPTF 1-1/2
3250G0219 BSPP 1/4
3250G0319 BSPP 3/8
3250G0419 BSPP 1/2
3250G0519 BSPP 3/4
3250G1000 BSPP 1
3250G1500 BSPP 1-1/2

687PDC
687577