Hydraulic Hose

Filter by

No filters selected

Technology

Division

Minimum Operating Temperature

Application

Maximum Operating Temperature

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Hydraulic Hose


Hydraulic Hose


Part of Parker’s GlobalCore constant working pressure hose line, lightweight and flexible 387 hoses consistently deliver 3,000 PSI performance across markets and across the globe.

Viewing 10 of 32

Parker’s 487 GlobalCore hose offers high performance, low-force-to-flex, and constant working pressures of 4,000 psi.

Viewing 10 of 32

Thermoplastic 560TJ TOUGHJACKET™ Series Hydraulic Hose utilizes a specially formulated jacket material for maximum abrasion resistance which exceeds comparable hoses by 100%.

Viewing 10 of 9

Parker 100R18 compliant hose, 53DM/538DM low temperature hydraulic hose, features exceptional flexibility with temperatures as low as -70°F. Single or bonded hose assemblies.

Viewing 10 of 17

Parker's 55LT DuraMax™ Low Temperature Hydraulic Hose maintains superior flexibility in cold temperatures, meets SAE 100R7, and is designed for construction and agriculture equipment in cold climates.

Viewing 10 of 10

Parker 56DH diagnostic hose is a 6,000 psi hose offering the best in class performance. Parflex diagnostic hose reduces the volume of fluid in the system over -4 rubber hose.

Viewing 10 of 2

The Parker HLB Grease Hose is a cost effective solution that is MSHA accepted and is more compact than comparable rubber grease hoses. It is designed for grease and lubrication lines in agriculture, construction or mobile equipment.

Viewing 10 of 3

With fast, accurate response and a corrosion resistant thermoplastic construction, the Parker MSH marine hose is ideal for marine hydraulic steering systems. MSH hose is salt water resistant and 1000 psi.

Viewing 10 of 2

The TOUGHJACKET™ 590TJ compact hydraulic hose features working pressures from 5000-2000 psi, long continuous lengths (up to 500 feet) and is qualified to use with 56 Series Global Fittings. Exceptional abrasion resistance.

Viewing 10 of 9

The 580N/588N High Pressure Flexible Hose meets SAE 100R8 specifications and offers a smaller O.D. and lighter weight than the 100R2, replacing 100R2 rubber hose wherever greater flexibility, fluid compatibility, and cover durability are required.

Viewing 10 of 9

Parker's 520N/528N Thermoplastic Hydraulic Hose features optimum hose performance in an SAE 100R8 hose. Available as a bonded hose assembly.

Viewing 10 of 11

PTFE Hose 929B features a heavier wall for improved kink resistance and enhanced resistance to gas permeation over 919/919B hose. Use in a wide temperature range from -100°F to +450°F.

Viewing 10 of 8

Parker's 929BJ hose features a static-dissipative PTFE core tube and a brown silicone, steam cleanable jacket to provide a smooth cover to protect the stainless steel wire reinforcement against wear, fraying and contaminants.

Viewing 10 of 5

Parflex 563TJ TOUGHJACKET™ 3,000 PSI Hose features the best low length change hose under pressure (+/- 1%) with maximum abrasion resistance. Formed hose and/or bonded hose.

Viewing 10 of 6

The 594TJ TOUGHJACKET™ 4,000 PSI HOSE is a 4,000 psi hose featuring maximum abrasion resistance. Meets SAE 100R19. Available in long, continuous lengths and as bonded hose and/or formed hose assembly.

Viewing 10 of 5

Parker’s Non-Conductive 100R7 hose has a high-density braid to handle maximum impulse life. Most 518D sizes feature a nylon core tube. Available as a formed hose and/or bonded hose.

Viewing 10 of 17

PTFE hoses feature superior chemical compatibility, resist moisture, perform in a wide temperature range and offer a low coefficient of friction to assist with flow. Most 919 hoses handle temperatures up to 450°F.

Viewing 10 of 42

MXSL hydraulic hose is specifically designed for marine steering systems. Sea water resistant.

Viewing 10 of 1

687PDC
687PDC