Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
No filters selected
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's stainless steel ball valves meet the material requirements of NACE MR-01-75.
Literature and Reference Materials |
---|
Brass, Composite and Thermoplastic Fittings and Valves - CAT. 3501E |
FSC Division Overview Quick Reference Guide - 3500FSC-QRG |
Communities, Blogs & Industry Links |
---|
Parker Ball Valves: Made to the Highest Standards |
Products | Shape | Style | Locking Mechanism | Handle | Connection 1 Thread Size (inch) | Connection 1 Thread Style | Connection 2 Thread Size (inch) | Connection 2 Thread Style | Shape | Style | Locking Mechanism | Handle | Connection 1 Thread Size (inch) | Connection 1 Thread Style | Connection 2 Thread Size (inch) | Connection 2 Thread Style |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VP502SS-12 | Panel mount | Female Pipe Ends | Padlock | Stainless Steel Lever | 3/4 | Female Pipe | 3/4 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Padlock __3 | 4__Stainless Steel Lever __4 | 5__3/4 __5 | 6__Female Pipe __6 | 7__3/4 __7 | 8__Female Pipe __8 |
VP502SS-16 | Panel mount | Female Pipe Ends | Padlock | Stainless Steel Lever | 1 | Female Pipe | 1 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Padlock __3 | 4__Stainless Steel Lever __4 | 5__1 __5 | 6__Female Pipe __6 | 7__1 __7 | 8__Female Pipe __8 |
VP502SS-20 | Panel mount | Female Pipe Ends | Padlock | Stainless Steel Lever | 1 1/4 | Female Pipe | 1 1/4 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Padlock __3 | 4__Stainless Steel Lever __4 | 5__1 1/4 __5 | 6__Female Pipe __6 | 7__1 1/4 __7 | 8__Female Pipe __8 |
VP502SS-24 | Panel mount | Female Pipe Ends | Padlock | Stainless Steel Lever | 1 1/2 | Female Pipe | 1 1/2 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Padlock __3 | 4__Stainless Steel Lever __4 | 5__1 1/2 __5 | 6__Female Pipe __6 | 7__1 1/2 __7 | 8__Female Pipe __8 |
VP502SS-32 | Panel mount | Female Pipe Ends | Padlock | Stainless Steel Lever | 2 | Female Pipe | 2 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Padlock __3 | 4__Stainless Steel Lever __4 | 5__2 __5 | 6__Female Pipe __6 | 7__2 __7 | 8__Female Pipe __8 |
VP502SS-4 | Panel mount | Female Pipe Ends | Padlock | Stainless Steel Lever | 1/4 | Female Pipe | 1/4 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Padlock __3 | 4__Stainless Steel Lever __4 | 5__1/4 __5 | 6__Female Pipe __6 | 7__1/4 __7 | 8__Female Pipe __8 |
VP502SS-6 | Panel mount | Female Pipe Ends | Padlock | Stainless Steel Lever | 3/8 | Female Pipe | 3/8 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Padlock __3 | 4__Stainless Steel Lever __4 | 5__3/8 __5 | 6__Female Pipe __6 | 7__3/8 __7 | 8__Female Pipe __8 |
VP502SS-8 | Panel mount | Female Pipe Ends | Padlock | Stainless Steel Lever | 1/2 | Female Pipe | 1/2 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Padlock __3 | 4__Stainless Steel Lever __4 | 5__1/2 __5 | 6__Female Pipe __6 | 7__1/2 __7 | 8__Female Pipe __8 |
V501SS-12 | Panel mount | Male to Female Pipe Ends | Non-Locking | Stainless Steel Lever | 3/4 | Male Pipe | 3/4 | Female Pipe | 1__Panel mount __1 | 2__Male to Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Stainless Steel Lever __4 | 5__3/4 __5 | 6__Male Pipe __6 | 7__3/4 __7 | 8__Female Pipe __8 |
V501SS-16 | Panel mount | Male to Female Pipe Ends | Non-Locking | Stainless Steel Lever | 1 | Male Pipe | 1 | Female Pipe | 1__Panel mount __1 | 2__Male to Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Stainless Steel Lever __4 | 5__1 __5 | 6__Male Pipe __6 | 7__1 __7 | 8__Female Pipe __8 |
V501SS-4 | Panel mount | Male to Female Pipe Ends | Non-Locking | Stainless Steel Lever | 1/4 | Male Pipe | 1/4 | Female Pipe | 1__Panel mount __1 | 2__Male to Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Stainless Steel Lever __4 | 5__1/4 __5 | 6__Male Pipe __6 | 7__1/4 __7 | 8__Female Pipe __8 |
V501SS-6 | Panel mount | Male to Female Pipe Ends | Non-Locking | Stainless Steel Lever | 3/8 | Male Pipe | 3/8 | Female Pipe | 1__Panel mount __1 | 2__Male to Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Stainless Steel Lever __4 | 5__3/8 __5 | 6__Male Pipe __6 | 7__3/8 __7 | 8__Female Pipe __8 |
V501SS-8 | Panel mount | Male to Female Pipe Ends | Non-Locking | Stainless Steel Lever | 1/2 | Male Pipe | 1/2 | Female Pipe | 1__Panel mount __1 | 2__Male to Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Stainless Steel Lever __4 | 5__1/2 __5 | 6__Male Pipe __6 | 7__1/2 __7 | 8__Female Pipe __8 |
V502SS-12 | Panel mount | Female Pipe Ends | Non-Locking | Stainless Steel Lever | 3/4 | Female Pipe | 3/4 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Stainless Steel Lever __4 | 5__3/4 __5 | 6__Female Pipe __6 | 7__3/4 __7 | 8__Female Pipe __8 |
V502SS-12-21 | Panel mount | Female Pipe Ends | Non-Locking | Stainless Steel Oval | 3/4 | Female Pipe | 3/4 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Stainless Steel Oval __4 | 5__3/4 __5 | 6__Female Pipe __6 | 7__3/4 __7 | 8__Female Pipe __8 |
V502SS-16 | Panel mount | Female Pipe Ends | Non-Locking | Stainless Steel Lever | 1 | Female Pipe | 1 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Stainless Steel Lever __4 | 5__1 __5 | 6__Female Pipe __6 | 7__1 __7 | 8__Female Pipe __8 |
V502SS-20 | Panel mount | Female Pipe Ends | Non-Locking | Stainless Steel Lever | 1 1/4 | Female Pipe | 1 1/4 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Stainless Steel Lever __4 | 5__1 1/4 __5 | 6__Female Pipe __6 | 7__1 1/4 __7 | 8__Female Pipe __8 |
V502SS-24 | Panel mount | Female Pipe Ends | Non-Locking | Stainless Steel Lever | 1 1/2 | Female Pipe | 1 1/2 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Stainless Steel Lever __4 | 5__1 1/2 __5 | 6__Female Pipe __6 | 7__1 1/2 __7 | 8__Female Pipe __8 |
V502SS-32 | Panel mount | Female Pipe Ends | Non-Locking | Stainless Steel Lever | 2 | Female Pipe | 2 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Stainless Steel Lever __4 | 5__2 __5 | 6__Female Pipe __6 | 7__2 __7 | 8__Female Pipe __8 |
V502SS-4 | Panel mount | Female Pipe Ends | Non-Locking | Stainless Steel Lever | 1/4 | Female Pipe | 1/4 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Stainless Steel Lever __4 | 5__1/4 __5 | 6__Female Pipe __6 | 7__1/4 __7 | 8__Female Pipe __8 |
V502SS-4-20 | Panel mount | Female Pipe Ends | Non-Locking | Short Stainless Steel | 1/4 | Female Pipe | 1/4 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Short Stainless Steel __4 | 5__1/4 __5 | 6__Female Pipe __6 | 7__1/4 __7 | 8__Female Pipe __8 |
V502SS-4-21 | Panel mount | Female Pipe Ends | Non-Locking | Stainless Steel Oval | 1/4 | Female Pipe | 1/4 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Stainless Steel Oval __4 | 5__1/4 __5 | 6__Female Pipe __6 | 7__1/4 __7 | 8__Female Pipe __8 |
V502SS-6 | Panel mount | Female Pipe Ends | Non-Locking | Stainless Steel Lever | 3/8 | Female Pipe | 3/8 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Stainless Steel Lever __4 | 5__3/8 __5 | 6__Female Pipe __6 | 7__3/8 __7 | 8__Female Pipe __8 |
V502SS-6-20 | Panel mount | Female Pipe Ends | Non-Locking | Short Stainless Steel | 3/8 | Female Pipe | 3/8 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Short Stainless Steel __4 | 5__3/8 __5 | 6__Female Pipe __6 | 7__3/8 __7 | 8__Female Pipe __8 |
V502SS-6-21 | Panel mount | Female Pipe Ends | Non-Locking | Stainless Steel Oval | 3/8 | Female Pipe | 3/8 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Stainless Steel Oval __4 | 5__3/8 __5 | 6__Female Pipe __6 | 7__3/8 __7 | 8__Female Pipe __8 |
V502SS-8 | Panel mount | Female Pipe Ends | Non-Locking | Stainless Steel Lever | 1/2 | Female Pipe | 1/2 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Stainless Steel Lever __4 | 5__1/2 __5 | 6__Female Pipe __6 | 7__1/2 __7 | 8__Female Pipe __8 |
V502SS-8-20 | Panel mount | Female Pipe Ends | Non-Locking | Short Stainless Steel | 1/2 | Female Pipe | 1/2 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Short Stainless Steel __4 | 5__1/2 __5 | 6__Female Pipe __6 | 7__1/2 __7 | 8__Female Pipe __8 |
V502SS-8-21 | Panel mount | Female Pipe Ends | Non-Locking | Stainless Steel Oval | 1/2 | Female Pipe | 1/2 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Stainless Steel Oval __4 | 5__1/2 __5 | 6__Female Pipe __6 | 7__1/2 __7 | 8__Female Pipe __8 |
V502SS-4-ACT | Panel mount | Female Pipe Ends | Non-Locking | Actuator | 1/4 | Female Pipe | 1/4 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Actuator __4 | 5__1/4 __5 | 6__Female Pipe __6 | 7__1/4 __7 | 8__Female Pipe __8 |
V502SS-6-ACT | Panel mount | Female Pipe Ends | Non-Locking | Actuator | 3/8 | Female Pipe | 3/8 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Actuator __4 | 5__3/8 __5 | 6__Female Pipe __6 | 7__3/8 __7 | 8__Female Pipe __8 |
V502SS-8-ACT | Panel mount | Female Pipe Ends | Non-Locking | Actuator | 1/2 | Female Pipe | 1/2 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Non-Locking __3 | 4__Actuator __4 | 5__1/2 __5 | 6__Female Pipe __6 | 7__1/2 __7 | 8__Female Pipe __8 |
V502SS-8-SUB | Panel mount | Female Pipe Ends | Non-Locking | na | 1/2 | Female Pipe | 1/2 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Non-Locking __3 | 4__na __4 | 5__1/2 __5 | 6__Female Pipe __6 | 7__1/2 __7 | 8__Female Pipe __8 |
V502SS-4-SUB | Panel mount | Female Pipe Ends | Non-Locking | na | 1/4 | Female Pipe | 1/4 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Non-Locking __3 | 4__na __4 | 5__1/4 __5 | 6__Female Pipe __6 | 7__1/4 __7 | 8__Female Pipe __8 |
V502SS-6-SUB | Panel mount | Female Pipe Ends | Non-Locking | na | 3/8 | Female Pipe | 3/8 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Non-Locking __3 | 4__na __4 | 5__3/8 __5 | 6__Female Pipe __6 | 7__3/8 __7 | 8__Female Pipe __8 |
VP502SS-8-20 | Panel mount | Female Pipe Ends | Padlock | Short Stainless Steel | 1/2 | Female Pipe | 1/2 | Female Pipe | 1__Panel mount __1 | 2__Female Pipe Ends __2 | 3__Padlock __3 | 4__Short Stainless Steel __4 | 5__1/2 __5 | 6__Female Pipe __6 | 7__1/2 __7 | 8__Female Pipe __8 |