4FNMP4S - Japanese Industrial Standard (JIS) Adapters | Parker NA

Japanese Industrial Standard (JIS) Adapters | #4FNMP4S

Click to View CAD Model
4FNMP4S

Japanese Industrial Standard (JIS) Adapters | #4FNMP4S

Parker's Japanese Industrial Standard (JIS) adapters address market requirements for OEM and replacement fittings used as hose adapters on equipment designed and/or manufactured in Japan and Korea.


Technical Specifications

  • Connection 2 Style: na
  • Connection 2 Thread Size (inch): na
  • Connection 1 Style: Female 60° Cone BSPP
  • Connection 1 Thread Size (inch): 1/4-19
  • Shape: Cap
  • Connection Type: 60° Cone
  • Fitting Type: Hose Adapter
  • Specifications Met: JIS B8363
  • Maximum Dynamic Pressure: 5000 psi
  • Body Material: Steel, Chromium-6 Free
Safety Warning

Item Information

Parker's Japanese Industrial Standard (JIS) adapters address market requirements for OEM and replacement fittings used as hose adapters on equipment designed and/or manufactured in Japan and Korea. JIS adapters meet JIS B2351 and B8363 standards.

Markets:
• Construction
• Mobile Equipment

Features/Benefits:
• Designed with BSPP and BSPT port ends and two styles of hose ends: T4, 30° flare BSPP threads, and P4, 60° cone BSPP threads.
• The T4, 30° flare BSPP threads, and P4, 60° cone BSPP threads, interfaces provide end user flexibility of connecting to the most common Parker hose ends available: series UT, GU, G1, G2 and FU.
• Available in steel in sizes ¼” through 1” with working pressures up to 5000 psi.

Applications:
• Hydraulic fluid handling connections


Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Tube Fittings Division

3885 Gateway Boulevard

Columbus, OH 43228 USA

Phone

+1 (614) 279-7070

Fax

+1 (614) 279-7685

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687620