Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
No filters selected
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
3900-series miniature ball-bearing guided manual linear positioners have an integral drive mechanism and offer travels of up to 0.5", payloads up to 6 lbs, plus exceptional smoothness, extremely low friction and a very good straightness/flatness accuracy
Products | Axis Count | Type | Travel (inch) | Travel (mm) | Drive Mechanism | Axis Count | Type | Travel (inch) | Travel (mm) | Drive Mechanism |
---|---|---|---|---|---|---|---|---|---|---|
3902 | 1 | English Model / Center Drive | 0.5 | (imperial) | Imperial Micrometer | 1__1 __1 | 2__English Model / Center Drive __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
3902M | 1 | English Model / Center Drive | (metric) | 13 | Metric Micrometer | 1__1 __1 | 2__English Model / Center Drive __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
3903 | 1 | English Model / Center Drive | 0.5 | (imperial) | Fine Screw | 1__1 __1 | 2__English Model / Center Drive __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Fine Screw __5 |
3906 | 1 | English Model / Center Drive / with Aperture | 0.5 | (imperial) | Imperial Micrometer | 1__1 __1 | 2__English Model / Center Drive / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
3906M | 1 | English Model / Center Drive / with Aperture | (metric) | 13 | Metric Micrometer | 1__1 __1 | 2__English Model / Center Drive / with Aperture __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
3907 | 1 | English Model / Center Drive / with Aperture | 0.5 | (imperial) | Fine Screw | 1__1 __1 | 2__English Model / Center Drive / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Fine Screw __5 |
3922 | 2 | English Model / Center Drive | 0.5 | (imperial) | Imperial Micrometer | 1__2 __1 | 2__English Model / Center Drive __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
3922M | 2 | English Model / Center Drive | (metric) | 13 | Metric Micrometer | 1__2 __1 | 2__English Model / Center Drive __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
3923 | 2 | English Model / Center Drive | 0.5 | (imperial) | Fine Screw | 1__2 __1 | 2__English Model / Center Drive __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Fine Screw __5 |
3926 | 2 | English Model / Center Drive / with Aperture | 0.5 | (imperial) | Imperial Micrometer | 1__2 __1 | 2__English Model / Center Drive / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
3926M | 2 | English Model / Center Drive / with Aperture | (metric) | 13 | Metric Micrometer | 1__2 __1 | 2__English Model / Center Drive / with Aperture __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
3927 | 2 | English Model / Center Drive / with Aperture | 0.5 | (imperial) | Fine Screw | 1__2 __1 | 2__English Model / Center Drive / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Fine Screw __5 |
3932 | 3 | English Model / Center Drive / Low Profile | 0.5 | (imperial) | Imperial Micrometer | 1__3 __1 | 2__English Model / Center Drive / Low Profile __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
3932M | 3 | English Model / Center Drive / Low Profile | (metric) | 13 | Metric Micrometer | 1__3 __1 | 2__English Model / Center Drive / Low Profile __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
3933 | 3 | English Model / Center Drive / Low Profile | 0.5 | (imperial) | Fine Screw | 1__3 __1 | 2__English Model / Center Drive / Low Profile __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Fine Screw __5 |
3936 | 3 | English Model / Center Drive / Low Profile / with Aperture | 0.5 | (imperial) | Imperial Micrometer | 1__3 __1 | 2__English Model / Center Drive / Low Profile / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
3936M | 3 | English Model / Center Drive / Low Profile / with Aperture | (metric) | 13 | Metric Micrometer | 1__3 __1 | 2__English Model / Center Drive / Low Profile / with Aperture __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
3937 | 3 | English Model / Center Drive / Low Profile / with Aperture | 0.5 | (imperial) | Fine Screw | 1__3 __1 | 2__English Model / Center Drive / Low Profile / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Fine Screw __5 |
3942 | 3 | English Model / Center Drive | 0.5 | (imperial) | Imperial Micrometer | 1__3 __1 | 2__English Model / Center Drive __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
3942M | 3 | English Model / Center Drive | (metric) | 13 | Metric Micrometer | 1__3 __1 | 2__English Model / Center Drive __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
3943 | 3 | English Model / Center Drive | 0.5 | (imperial) | Fine Screw | 1__3 __1 | 2__English Model / Center Drive __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Fine Screw __5 |
3946 | 3 | English Model / Center Drive / with Aperture | 0.5 | (imperial) | Imperial Micrometer | 1__3 __1 | 2__English Model / Center Drive / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
3946M | 3 | English Model / Center Drive / with Aperture | (metric) | 13 | Metric Micrometer | 1__3 __1 | 2__English Model / Center Drive / with Aperture __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
3947 | 3 | English Model / Center Drive / with Aperture | 0.5 | (imperial) | Fine Screw | 1__3 __1 | 2__English Model / Center Drive / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Fine Screw __5 |
3952 | 1 | English Model / Side Drive | 0.5 | (imperial) | Imperial Micrometer | 1__1 __1 | 2__English Model / Side Drive __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
3952M | 1 | English Model / Side Drive | (metric) | 13 | Metric Micrometer | 1__1 __1 | 2__English Model / Side Drive __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
3956 | 1 | English Model / Side Drive / with Aperture | 0.5 | (imperial) | Imperial Micrometer | 1__1 __1 | 2__English Model / Side Drive / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
3956M | 1 | English Model / Side Drive / with Aperture | (metric) | 13 | Metric Micrometer | 1__1 __1 | 2__English Model / Side Drive / with Aperture __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
3972 | 2 | English Model / Side Drive | 0.5 | (imperial) | Imperial Micrometer | 1__2 __1 | 2__English Model / Side Drive __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
3972M | 2 | English Model / Side Drive | (metric) | 13 | Metric Micrometer | 1__2 __1 | 2__English Model / Side Drive __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
3976 | 2 | English Model / Side Drive / with Aperture | 0.5 | (imperial) | Imperial Micrometer | 1__2 __1 | 2__English Model / Side Drive / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
3976M | 2 | English Model / Side Drive / with Aperture | (metric) | 13 | Metric Micrometer | 1__2 __1 | 2__English Model / Side Drive / with Aperture __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
3982 | 3 | English Model / Side Drive / Low Profile | 0.5 | (imperial) | Imperial Micrometer | 1__3 __1 | 2__English Model / Side Drive / Low Profile __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
3982M | 3 | English Model / Side Drive / Low Profile | (metric) | 13 | Metric Micrometer | 1__3 __1 | 2__English Model / Side Drive / Low Profile __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
3986 | 3 | English Model / Side Drive / Low Profile / with Aperture | 0.5 | (imperial) | Imperial Micrometer | 1__3 __1 | 2__English Model / Side Drive / Low Profile / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
3986M | 3 | English Model / Side Drive / Low Profile / with Aperture | (metric) | 13 | Metric Micrometer | 1__3 __1 | 2__English Model / Side Drive / Low Profile / with Aperture __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
3992 | 3 | English Model / Side Drive | 0.5 | (imperial) | Imperial Micrometer | 1__3 __1 | 2__English Model / Side Drive __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
3992M | 3 | English Model / Side Drive | (metric) | 13 | Metric Micrometer | 1__3 __1 | 2__English Model / Side Drive __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
3996 | 3 | English Model / Side Drive / with Aperture | 0.5 | (imperial) | Imperial Micrometer | 1__3 __1 | 2__English Model / Side Drive / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
3996M | 3 | English Model / Side Drive / with Aperture | (metric) | 13 | Metric Micrometer | 1__3 __1 | 2__English Model / Side Drive / with Aperture __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
M3902M | 1 | Metric Model / Center Drive | (metric) | 13 | Metric Micrometer | 1__1 __1 | 2__Metric Model / Center Drive __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
M3902 | 1 | Metric Model / Center Drive | 0.5 | (imperial) | Imperial Micrometer | 1__1 __1 | 2__Metric Model / Center Drive __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
M3903 | 1 | Metric Model / Center Drive | 0.5 | (imperial) | Fine Screw | 1__1 __1 | 2__Metric Model / Center Drive __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Fine Screw __5 |
M3906M | 1 | Metric Model / Center Drive / with Aperture | (metric) | 13 | Metric Micrometer | 1__1 __1 | 2__Metric Model / Center Drive / with Aperture __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
M3906 | 1 | Metric Model / Center Drive / with Aperture | 0.5 | (imperial) | Imperial Micrometer | 1__1 __1 | 2__Metric Model / Center Drive / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
M3907 | 1 | Metric Model / Center Drive / with Aperture | 0.5 | (imperial) | Fine Screw | 1__1 __1 | 2__Metric Model / Center Drive / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Fine Screw __5 |
M3922M | 2 | Metric Model / Center Drive | (metric) | 13 | Metric Micrometer | 1__2 __1 | 2__Metric Model / Center Drive __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
M3922 | 2 | Metric Model / Center Drive | 0.5 | (imperial) | Imperial Micrometer | 1__2 __1 | 2__Metric Model / Center Drive __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
M3923 | 2 | Metric Model / Center Drive | 0.5 | (imperial) | Fine Screw | 1__2 __1 | 2__Metric Model / Center Drive __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Fine Screw __5 |
M3926M | 2 | Metric Model / Center Drive / with Aperture | (metric) | 13 | Metric Micrometer | 1__2 __1 | 2__Metric Model / Center Drive / with Aperture __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
M3926 | 2 | Metric Model / Center Drive / with Aperture | 0.5 | (imperial) | Imperial Micrometer | 1__2 __1 | 2__Metric Model / Center Drive / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
M3927 | 2 | Metric Model / Center Drive / with Aperture | 0.5 | (imperial) | Fine Screw | 1__2 __1 | 2__Metric Model / Center Drive / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Fine Screw __5 |
M3932M | 3 | Metric Model / Center Drive / Low Profile | (metric) | 13 | Metric Micrometer | 1__3 __1 | 2__Metric Model / Center Drive / Low Profile __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
M3932 | 3 | Metric Model / Center Drive / Low Profile | 0.5 | (imperial) | Imperial Micrometer | 1__3 __1 | 2__Metric Model / Center Drive / Low Profile __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
M3933 | 3 | Metric Model / Center Drive / Low Profile | 0.5 | (imperial) | Fine Screw | 1__3 __1 | 2__Metric Model / Center Drive / Low Profile __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Fine Screw __5 |
M3936M | 3 | Metric Model / Center Drive / Low Profile / with Aperture | (metric) | 13 | Metric Micrometer | 1__3 __1 | 2__Metric Model / Center Drive / Low Profile / with Aperture __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
M3936 | 3 | Metric Model / Center Drive / Low Profile / with Aperture | 0.5 | (imperial) | Imperial Micrometer | 1__3 __1 | 2__Metric Model / Center Drive / Low Profile / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
M3937 | 3 | Metric Model / Center Drive / Low Profile / with Aperture | 0.5 | (imperial) | Fine Screw | 1__3 __1 | 2__Metric Model / Center Drive / Low Profile / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Fine Screw __5 |
M3942M | 3 | Metric Model / Center Drive | (metric) | 13 | Metric Micrometer | 1__3 __1 | 2__Metric Model / Center Drive __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
M3942 | 3 | Metric Model / Center Drive | 0.5 | (imperial) | Imperial Micrometer | 1__3 __1 | 2__Metric Model / Center Drive __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
M3943 | 3 | Metric Model / Center Drive | 0.5 | (imperial) | Fine Screw | 1__3 __1 | 2__Metric Model / Center Drive __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Fine Screw __5 |
M3946M | 3 | Metric Model / Center Drive / with Aperture | (metric) | 13 | Metric Micrometer | 1__3 __1 | 2__Metric Model / Center Drive / with Aperture __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
M3946 | 3 | Metric Model / Center Drive / with Aperture | 0.5 | (imperial) | Imperial Micrometer | 1__3 __1 | 2__Metric Model / Center Drive / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
M3947 | 3 | Metric Model / Center Drive / with Aperture | 0.5 | (imperial) | Fine Screw | 1__3 __1 | 2__Metric Model / Center Drive / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Fine Screw __5 |
M3952M | 1 | Metric Model / Side Drive | (metric) | 13 | Metric Micrometer | 1__1 __1 | 2__Metric Model / Side Drive __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
M3952 | 1 | Metric Model / Side Drive | 0.5 | (imperial) | Imperial Micrometer | 1__1 __1 | 2__Metric Model / Side Drive __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
M3956M | 1 | Metric Model / Side Drive / with Aperture | (metric) | 13 | Metric Micrometer | 1__1 __1 | 2__Metric Model / Side Drive / with Aperture __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
M3956 | 1 | Metric Model / Side Drive / with Aperture | 0.5 | (imperial) | Imperial Micrometer | 1__1 __1 | 2__Metric Model / Side Drive / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
M3972M | 2 | Metric Model / Side Drive | (metric) | 13 | Metric Micrometer | 1__2 __1 | 2__Metric Model / Side Drive __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
M3972 | 2 | Metric Model / Side Drive | 0.5 | (imperial) | Imperial Micrometer | 1__2 __1 | 2__Metric Model / Side Drive __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
M3976M | 2 | Metric Model / Side Drive / with Aperture | (metric) | 13 | Metric Micrometer | 1__2 __1 | 2__Metric Model / Side Drive / with Aperture __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
M3976 | 2 | Metric Model / Side Drive / with Aperture | 0.5 | (imperial) | Imperial Micrometer | 1__2 __1 | 2__Metric Model / Side Drive / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
M3982M | 3 | Metric Model / Side Drive / Low Profile | (metric) | 13 | Metric Micrometer | 1__3 __1 | 2__Metric Model / Side Drive / Low Profile __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
M3982 | 3 | Metric Model / Side Drive / Low Profile | 0.5 | (imperial) | Imperial Micrometer | 1__3 __1 | 2__Metric Model / Side Drive / Low Profile __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
M3986M | 3 | Metric Model / Side Drive / Low Profile / with Aperture | (metric) | 13 | Metric Micrometer | 1__3 __1 | 2__Metric Model / Side Drive / Low Profile / with Aperture __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
M3986 | 3 | Metric Model / Side Drive / Low Profile / with Aperture | 0.5 | (imperial) | Imperial Micrometer | 1__3 __1 | 2__Metric Model / Side Drive / Low Profile / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
M3992M | 3 | Metric Model / Side Drive | (metric) | 13 | Metric Micrometer | 1__3 __1 | 2__Metric Model / Side Drive __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
M3992 | 3 | Metric Model / Side Drive | 0.5 | (imperial) | Imperial Micrometer | 1__3 __1 | 2__Metric Model / Side Drive __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |
M3996M | 3 | Metric Model / Side Drive / with Aperture | (metric) | 13 | Metric Micrometer | 1__3 __1 | 2__Metric Model / Side Drive / with Aperture __2 | 3__(metric) __3 | 4__13 __4 | 5__Metric Micrometer __5 |
M3996 | 3 | Metric Model / Side Drive / with Aperture | 0.5 | (imperial) | Imperial Micrometer | 1__3 __1 | 2__Metric Model / Side Drive / with Aperture __2 | 3__0.5 __3 | 4__(imperial) __4 | 5__Imperial Micrometer __5 |