Manual Stages, Slides and Accessories

Filter by

No filters selected

Drive Train Type

Bearing Type

Product Style

Product Series

Load Capacity

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Manual Stages, Slides and Accessories


Manual Stages, Slides and Accessories


CR4900-series crossed roller bearing guided manual linear positioners have an integral drive mechanism and offer travels up to 12", payloads up to 1735 lbs, plus exceptional smoothness, extremely low friction & a very good straightness/flatness accuracy

Viewing 10 of 24

SC-series crossed roller bearing guided manual linear positioners have an integral crank driven mechanism and offer travels of up to 3.9", payloads up to 702 lbs, plus very good smoothness, very low friction and a very good straightness/flatness accuracy

Viewing 10 of 10

SK-series crossed roller bearing guided manual linear positioners have an integral knob driven mechanism and offer travels of up to 3.9", payloads up to 702 lbs, plus very good smoothness, very low friction and a very good straightness/flatness accuracy

Viewing 10 of 10

The 10000/20000/30000-series of of crossed roller bearing guided worm-driven manual rotary stages offer 360 degrees of continuous positioning with a vernier readable to 6 arc minutes. Suitable for payloads of up to 200 lbs

Viewing 10 of 28

The 2500-series of tangent arm driven manual rotary stages offer low friction rotary positioning, precise angular adjustment at any position and position locking. Available with optional dial or vernier, they are suitable for payloads of up to 10 lbs

Viewing 10 of 8

The 3000-series of miniature ball-bearing guided manual linear slides offer travels of up to 4", payloads up to 56 lbs, plus exceptional smoothness, extremely low friction and a very good straightness and flatness accuracy.

Viewing 10 of 20

The 4000-series of ball-bearing guided manual linear slides offer travels of up to 30", payloads up to 448 lbs, plus exceptional smoothness, extremely low friction and a very good straightness and flatness accuracy.

Viewing 10 of 33

The 4900-series of large frame ball-bearing guided manual linear slides offer travels of up to 12", payloads up to 294 lbs, plus exceptional smoothness, extremely low friction and a very good straightness and flatness accuracy.

Viewing 10 of 12

The SE-series of crossed roller bearing guided manual linear slides offer travels of up to 11.8", a high payload capacity of up to 2738 lbs, plus very good smoothness, very low friction and a very good straightness and flatness accuracy

Viewing 10 of 17

The SP-series of crossed roller bearing guided manual linear slides have end plates for positioning and offer travels of up to 11.8", payloads up to 2738 lbs, plus very good smoothness, very low friction and a very good straightness and flatness accuracy

Viewing 10 of 9

3900-series miniature ball-bearing guided manual linear positioners have an integral drive mechanism and offer travels of up to 0.5", payloads up to 6 lbs, plus exceptional smoothness, extremely low friction and a very good straightness/flatness accuracy

Viewing 10 of 80

4000-series ball-bearing guided manual linear positioners have an integral drive mechanism and offer travels of up to 2", payloads up to 123 lbs, plus exceptional smoothness, extremely low friction and a very good straightness/flatness accuracy

Viewing 10 of 459

687PDC
687PDC