Colorflow Precision Needle Valve – MVI Series | Product Series

Filter by

    No filters selected

Actuation Type

Operation Type

Body Material

Needle option

Maximum Flow Rate

For Fluid Type

Seal Material

Function

Minimum Operating Temperature

Maximum Operating Temperature

Configuration

Connection Type

Flow Rate

Connection Size

Maximum Operating Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Colorflow Precision Needle Valve – MVI Series

Colorflow Precision Needle Valve – MVI Series

Parker’s Colorflow MVI series is a cartridge-type metering valve that meters flow in both directions.

Technical Specifications

  • For Fluid Type: Hydraulic Oil
  • Connection Size: 1/4", 3/8", 1/2", 3/4"
  • Configuration: Cartridge Type
  • Actuation Type: Manual
  • Function: Needle Valve
  • Seal Material: Nitrile, Fluorocarbon
  • Flow Rate: 5, 2.8,0.5, 8,15,25
  • Operation Type: N/A
  • Product Style: Metering Valve
  • Connection Type: NPT
  • Body Material: Steel
  • Maximum Flow Rate: 95, 19, 11, 2, 30, 57 L/min, 25, 5, 2.8, 0.5, 8, 15 gal/min
  • Maximum Operating Pressure: 5000 psi, 340 bar
  • Maximum Operating Temperature: +250, +302, +400 °F, +121, +150, +205 °C
  • Minimum Operating Temperature: -40°, -58°, -15° °F, -40°, -50°, -26° °C
  • Brand: Colorflow

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s MVI cartridge-type needle valves are designed for installation in a precision-machined cavity made in the manifold of the machine and can be used in air, water & oil applications. These valves provide precise metering control and full shutoff of flow. An o-ring and backup ring installed on the cartridge fully isolate the inlet and outlet ports of the machined cavity from each other.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• High efficiency o-ring stem seal eliminates packing
• Fine and micro-fine needles available for extremely fine control
• The exclusive “Colorflow” color-band provide an accurate visual indication of setting

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Actuation Type Operation Type Body Material Needle option Maximum Flow Rate For Fluid Type Seal Material Function Minimum Operating Temperature Maximum Operating Temperature Configuration Connection Type Flow Rate Connection Size Maximum Operating Pressure
MVI1200S-V Manual N/A Steel Standard 25 Hydraulic Oil Fluorocarbon Needle Vlave -15 +400° F Cartridge Type NPT N/A 3/4 5000
MVI400S-V Manual N/A Steel Standard 5 Hydraulic Oil Fluorocarbon Needle Vlave -15 +400° F Cartridge Type NPT N/A 1/4 5000
MVI400S3-V Manual N/A Steel Micro-fine 0.5 Hydraulic Oil Fluorocarbon Needle Vlave -15 +400° F Cartridge Type NPT N/A 1/4 5000
MVI600S-V Manual N/A Steel Standard 8 Hydraulic Oil Fluorocarbon Needle Vlave -15 +400° F Cartridge Type NPT N/A 3/8 5000
MVI1200S Manual N/A Steel Standard 25 Hydraulic Oil Nitrile Needle Vlave -40 +250° F Cartridge Type NPT N/A 3/4 5000
MVI400S Manual N/A Steel Standard 5 Hydraulic Oil Nitrile Needle Vlave -40 +250° F Cartridge Type NPT N/A 1/4 5000
MVI400S2 Manual N/A Steel Fine 2.8 Hydraulic Oil Nitrile Needle Vlave -40 +250° F Cartridge Type NPT N/A 1/4 5000
MVI400S2-V Manual N/A Steel Fine 2.8 Hydraulic Oil Fluorocarbon Needle Vlave -15 +400° F Cartridge Type NPT N/A 1/4 5000
MVI400S3 Manual N/A Steel Micro-fine 0.5 Hydraulic Oil Nitrile Needle Vlave -40 +250° F Cartridge Type NPT N/A 1/4 5000
MVI600S Manual N/A Steel Standard 8 Hydraulic Oil Nitrile Needle Vlave -40 +250° F Cartridge Type NPT N/A 3/8 5000
MVI800S Manual N/A Steel Standard 15 Hydraulic Oil Nitrile Needle Vlave -40 +250° F Cartridge Type NPT N/A 1/2 5000
MVI800S-V Manual N/A Steel Standard 15 Hydraulic Oil Fluorocarbon Needle Vlave -15 +400° F Cartridge Type NPT N/A 1/2 5000

687PDC
687505