Coiled Air Hose | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Color

Working Length (ft)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Coiled Air Hose

Coiled Air Hose

Parker’s NoMar™ Fast-Stor® Coiled Air Hose/95UFS is manufactured from a 95 durometer, abrasion-resistant polyurethane. They have a long service life in various rugged and heavy-duty industrial pneumatic applications.

Technical Specifications

  • Minimum Burst Pressure: 405 to 525 psi
  • Hose Outside Diameter: 5/16 to 9/16 inch
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Pressure: 9.3 to 12.1 bar, 135 to 175 psi, 0.93 to 1.21 MPa
  • Maximum Operating Temperature: 82 °C, 180 °F
  • Application: Fluid Handling, Air, Multipurpose, Pneumatics, Industrial Manufacturing
  • Tube Material: Polyurethane
  • Color: Transparent Blue, Black, Blue, Yellow, Red
  • Hose Inside Diameter: 3/16 to 3/8 inch, 5 to 10 mm
  • Fitting Material: Brass
  • Length: 1 to 25 ft, 0.305 to 8 m
  • Media: Air, Lubricants, Water
  • Retracted Length: 5.5 to 21.5 inch
  • Compatible Fitting: Fast-Stor Fittings
Safety Warning

Full Product Description

Parker’s NoMar™ Fast-Stor® Coiled Air Hose (95UFS series) is manufactured from a durable, abrasion-resistant, polyurethane. It is an extremely flexible coiled air hose for pneumatic applications. The non-marring polyurethane makes the NoMar™ Fast-Stor® Coiled Air Hose an excellent product that is safe for use around finished or delicate surfaces such as automotive repair or furniture and cabinetry manufacturing and withstands the abuse in automation and industrial pneumatic applications.  For further information, please review the literature listed under the Product Support tab.



Markets: 

• Industrial Pneumatics

• Industrial Automation

• Automotive service, assembly and repair

• Construction and finish carpentry

• Cabinetry and furniture manufacturing

• Fluid Handling

• Marine



Features/Benefits:

• Manufactured from 95 durometer, abrasion-resistant polyurethane

• Non-marring polyurethane is safe for use with delicate of finished surfaces

• Excellent memory characteristics over a wide temperature range

• Light weight and extreme flexibility

• Long service life in rugged applications



Applications:

• Air Hose

• Pneumatic assembly tools

• Blow guns

• Construction

• Carpentry

• Furniture manufacturing

• Manufacturing air drops

• Marine

• Water hose



Technical Specifications:

• Tube: Transparent blue polyurethane; additional colors available upon request

• Fittings: Brass NPT swivel; thermoplastic strain relief

• Pigtail Lengths - 8" and 16" with NPT swivel on each end

• Pre-applied thread sealant on all fittings

• Extended length approximately 92% of unit length

Related Documents

×
Products Hose I.D. (inch) Color Working Length (ft) Maximum Working Pressure (psi)
95UFS-64-TBL-010 1/4 Blue, Transparent 10 155
95UFS-64-TBL-015 1/4 Blue, Transparent 15 155
95UFS-64-TBL-020 1/4 Blue, Transparent 20 155
95UFS-64-TBL-025 1/4 Blue, Transparent 25 155
95UFS-85-TBL-010 5/16 Blue, Transparent 10 140
95UFS-85-TBL-015 5/16 Blue, Transparent 15 140
95UFS-85-TBL-020 5/16 Blue, Transparent 20 140
95UFS-85-TBL-025 5/16 Blue, Transparent 25 140
95UFS-96-TBL-010 3/8 Blue, Transparent 10 135
95UFS-96-TBL-015 3/8 Blue, Transparent 15 135
95UFS-96-TBL-020 3/8 Blue, Transparent 20 135
95UFS-96-TBL-025 3/8 Blue, Transparent 25 135
95UFS-53-TBL-010 3/16 Blue, Transparent 10 175
95UFS-53-TBL-025 3/16 Blue, Transparent 25 175
95UFS-64-BLK-015 1/4 Black 15 155
95UFS-64-BLK-025 1/4 Black 25 155
95UFS-64-BLU-015 1/4 Blue 15 155
95UFS-64-BLU-025 1/4 Blue 25 155
95UFS-64-RED-015 1/4 Red 15 155
95UFS-64-RED-025 1/4 Red 25 155
95UFS-64-YEL-015 1/4 Yellow 15 155
95UFS-64-YEL-025 1/4 Yellow 25 155

687PDC
687563