O-Rings

Filter by

No filters selected

Technology

Color

Minimum Operating Temperature

Maximum Operating Temperature

Thermal Application Type

Polymer Material Options

Durometer

Inside Diameter

Specifications Met

Industry

For Fluid Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

O-Rings


O-Rings

O-rings are circular sealing elements with circular cross-sections, and are mainly used in static applications. The sizes are specified by the inside diameter and the cross section diameter. Our O-rings are manufactured according to metric and imperial international standards such as AS 568B, DIN ISO 3601 and JIS. Custom sizes of almost any dimension are possible, such as miniature O-rings, special O-rings with large dimensions and continuously moulded and spliced cord. We utilize O-Ring compounds formulated to meet the most stringent industry standards, including FDA, USP, KTW, DVGW, BAM, WRAS (WRC), NSF, Underwriters Laboratories (UL), Aerospace (AMS) and many customer-specific requirements.


Viewing 10 of 369

Viewing 10 of 369

Viewing 10 of 369

Viewing 10 of 1

Viewing 10 of 1

Viewing 10 of 1

Viewing 10 of 1

687PDC
687PDC