OEM - EP - Miniature Pressure Controller | Product Series

Filter by

    No filters selected

Configuration

Effective Orifice Sizes

Pressure Range

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OEM - EP - Miniature Pressure Controller

OEM - EP - Miniature Pressure Controller

The Parker OEM-EP compact electronic pressure control unit is specifically designed for system manufacturers that require fast response with minimal internal volume.

Technical Specifications

  • Flow Control: Pressure
  • Industry Application: Mass Spectrometer Process Gas Supply Pressure Control, Carrier Gas Pressure Control, Air over Liquid Flow Control
  • Control Method: No, Yes
  • Orifice Size: .01 and .03" (0.25 and 0.76 mm)
  • Height: 2.44 in. (62mm)
  • Width: 1.16 in. (29mm)
  • Length: 1.08 in. (28mm)
Safety Warning

Full Product Description

The Parker OEM-EP Miniature Electronic Pressure Controller converts a variable electrical control signal into a variable pneumatic output. Sized to minimize internal volume and ease integration, the OEM-EP is an ideal replacement for manual regulators, needle valves and vent orifices where precise pressure control is critical. Using Parker Hannifin's patented VSO® proportional valve and integral closed loop control, the OEM-EP is the perfect choice for carrier gas flow control, micro-fluidic flow control, and aspirate/dispense applications.

Markets:
• Analytical Chemistry
• Mass Spectrometry
• Gas Chromatography
• Flow Cytometry

Feature/Benefits:
• Silent operation to reduce system noise levels
• High accuracy and unparalleled resolution for improved results
• Tested for long life to improve system availability
• Integral closed loop control to minimize system development time
• Low internal volume to improve efficiency
• Analog control for added design flexibility
• RoHS compliant

Applications:
• Carrier Gas Pressure Control
• Air over Liquid Flow Control
• Mass Spectrometer Process Gas Supply Pressure Control
• Clinical Diagnostics
• Print Markets

Related Documents

×
Products Configuration Effective Orifice Sizes Pressure Range
990-005101-002 Internal Vent .01" 0-2 psig
990-005101-015 Internal Vent .01" 0-15 psig
990-005101-100 Internal Vent .01" 0-100 psig
990-005103-002 Internal Vent .03" 0-2 psig
990-005103-005 Internal Vent .03" 0-5 psig
990-005103-015 Internal Vent .03" 0-15 psig
990-005103-050 Internal Vent .03" 0-50 psig
990-005103-100 Internal Vent .03" 0-100 psig
990-005123-015 No Internal Vent .03" 0-15 psig
990-005123-050 No Internal Vent .03" 0-50 psig
990-005123-100 No Internal Vent .03" 0-100 psig

687PDC
687821