PD045PS02SRU5AAM0T02B0000 - Medium Pressure Industrial Pumps - PD Series (Buy Online) | Parker NA

Medium Pressure Industrial Pumps - PD Series (Buy Online) | #PD045PS02SRU5AAM0T02B0000

PD045PS02SRU5AAM0T02B0000

Medium Pressure Industrial Pumps - PD Series (Buy Online) | #PD045PS02SRU5AAM0T02B0000

The Parker P1 Series offers variable displacement axial piston pumps for open-circuit mobile applications. Compact, quiet and efficient, P1 pumps deliver a continuous operating pressure of up to 4,060 psi.


Technical Specifications

  • Controller Type: Pilot Operated Pressure Limiter w Mech Adj
  • Port Connection Type: Threaded Ports
  • Shaft Type: Keyed shaft - SAE B-B 1” Dia.
  • Exterior Coating: Not Painted
  • Thru-Drive Capability: SAE 101-2 (B), 22 (B), 13T coupling
  • Port Position: Side Ported w ThruDrive
  • Stroke Adjustment: None
  • Maximum Displacement (cm3/rev): 45
  • Mounting: SAE B Pilot with SAE Threaded or Flange Work Ports with SAE Aux Ports
  • Maximum Displacement (in3/rev): 2.75
  • Rotation: Clockwise
  • Additional Options: None
  • Type: Universal
  • Pressure Rating: 4000 psi, 280 bar
  • Operating Speed: 600-3600 RPM
  • Pump Type: AXIAL PISTON
  • Weight: 29.5-180 lb, 13.4-82.0 kg
Safety Warning

Item Information

Engineered for closed-circuit applications, P1 Medium Pressure Mobile Pumps increase productivity and improve the working environment with a robust cradle-bearing design, wide temperature range, full power thru-drive capability and an optional torque limiter. Featuring unique “ripple chamber” technology, P1 pumps minimize pressure pulsations and decrease noise. With lower power consumption and reduced heat, the series ensures reliable performance and efficient control.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
246579