PD060PS02SRU5AL00S1000000 - Medium Pressure Industrial Pumps - PD Series (Buy Online) | Parker NA

Medium Pressure Industrial Pumps - PD Series (Buy Online) | #PD060PS02SRU5AL00S1000000

PD060PS02SRU5AL00S1000000

Medium Pressure Industrial Pumps - PD Series (Buy Online) | #PD060PS02SRU5AL00S1000000

The Parker P1 Series offers variable displacement axial piston pumps for open-circuit mobile applications. Compact, quiet and efficient, P1 pumps deliver a continuous operating pressure of up to 4,060 psi.


Technical Specifications

  • Controller Type: Load Sense
  • Maximum Displacement (cm3/rev): 60
  • Exterior Coating: Not Painted
  • Thru-Drive Capability: No Thru Drive
  • Mounting: SAE C 4-Bolt Pilot SAE Flange Connection Ports with SAE Aux Ports
  • Stroke Adjustment: Maximum Disp Stop
  • Shaft Type: Keyed shaft - SAE C 32-1 KEY
  • Port Position: Side Ported
  • Port Connection Type: Flange Ports
  • Maximum Displacement (in3/rev): 3.66
  • Rotation: Clockwise
  • Additional Options: None
  • Type: Universal
  • Pressure Rating: 4000 psi, 280 bar
  • Operating Speed: 600-3600 RPM
  • Pump Type: AXIAL PISTON
  • Weight: 29.5-180 lb, 13.4-82.0 kg
Safety Warning

Item Information

Engineered for closed-circuit applications, P1 Medium Pressure Mobile Pumps increase productivity and improve the working environment with a robust cradle-bearing design, wide temperature range, full power thru-drive capability and an optional torque limiter. Featuring unique “ripple chamber” technology, P1 pumps minimize pressure pulsations and decrease noise. With lower power consumption and reduced heat, the series ensures reliable performance and efficient control.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Headquarters

Hydraulic Pump and Power Systems

14249 Industrial Parkway

Marysville

Ohio

United States

43040

Phone

937-644-3915

Fax

937-642-3738

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
246579