Medium Pressure Industrial Pumps - PD Series (Buy Online) | #PD140PS02SRS5AAN0S1000000


LOADING IMAGES
PD140PS02SRS5AAN0S1000000

Medium Pressure Industrial Pumps - PD Series (Buy Online) | #PD140PS02SRS5AAN0S1000000

The Parker P1 Series offers variable displacement axial piston pumps for open-circuit mobile applications. Compact, quiet and efficient, P1 pumps deliver a continuous operating pressure of up to 4,060 psi.


Technical Specifications

  • Maximum Displacement (cm3/rev): 140
  • Mounting: SAE D 4-Bolt Pilot SAE Flange Connection Ports with SAE Aux Ports
  • Exterior Coating: Not Painted
  • Controller Type: Pilot operated pressure limiter with ISO4401 interface & SAE 4 Vent Port
  • Shaft Type: Keyed shaft - SAE D 44-1
  • Stroke Adjustment: Adjustable maximum displacement stop
  • Thru-Drive Capability: No Thru Drive
  • Port Position: Side Ported
  • Port Connection Type: Flange Ports
  • Maximum Displacement (in3/rev): 8.54
  • Rotation: Clockwise
  • Additional Options: None
  • Type: Industrial
  • Pressure Rating: 4000 psi, 280 bar
  • Operating Speed: 600-3600 RPM
  • Pump Type: AXIAL PISTON
  • Weight: 29.5-180 lb, 13.4-82.0 kg
Safety Warning

Item Information

Engineered for closed-circuit applications, P1 Medium Pressure Mobile Pumps increase productivity and improve the working environment with a robust cradle-bearing design, wide temperature range, full power thru-drive capability and an optional torque limiter. Featuring unique “ripple chamber” technology, P1 pumps minimize pressure pulsations and decrease noise. With lower power consumption and reduced heat, the series ensures reliable performance and efficient control.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
246579