Pioneer, Agriculture Male Tips, Conversion Adapters | Product Series

Filter by

    No filters selected

Function

Connection 1 Style

Connection 2 Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pioneer, Agriculture Male Tips, Conversion Adapters Pioneer, Agriculture Male Tips, Conversion Adapters

Pioneer, Agriculture Male Tips, Conversion Adapters

Pioneer's Agricultural Quick Coupling Adapters allow specific male tip styles to connect with a different female coupler style. Interchange profiles include Pioneer, John Deere, International Harvester, J I Case, and Ford/ISO.

Technical Specifications

  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Media: Hydraulic
  • Maximum Operating Temperature: 121 °C, 250 °F
  • Application: Hydraulics, Agriculture Equipment
  • Coupling Half: Adapters
  • Valve Type: Poppet, Ball
  • Vacuum Pressure Rating: No
  • Body Size: 1/2 inch
  • Fitting Connection Type: Female Thread
  • Brand: Pioneer

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Pioneer Agricultural Quick Coupling Adapters provide the most reliable and exacting interchange in the industry. These Adapters allow specific male tip styles to connect with a different female coupler style. For example: To connect a farm implement that has a J I Case tip to a tractor with a Pioneer coupler socket, an adapter must be used to convert the two connector styles.

Pioneer Adapters offer a complete range of interchange styles to convert quick coupling connections without replacing the existing male tip on the implement. Interchange profiles include Pioneer, John Deere, International Harvester, J I Case, and Ford/ISO.

Technical Characteristics:
• Size: 1/2”
• Material: Steel
• Conversion Styles: Pioneer, John Deere, International Harvester, J I Case, and Ford/ISO

Markets:
• Agriculture

Features/Benefits:
• Wide range of connection styles to convert implement male tips without replacing them
• Connection styles include Pioneer and major farm equipment brand profiles
• Hardened locking ball groove resists wear for increased durability and protection from Brinelling
• Positive valve stop prevents flow checking for smooth performance

Applications:
• Tractor attachments / implements
• Agricultural farm equipment  
• Hydraulic Loaders
• Ag/mobile attachments

Related Documents

×
Products Function Connection 1 Style Connection 2 Style
4060-4 Adapt a Pioneer style (ISO 5675) male tip to John Deere (old style) John Deere (old style) male tip Pioneer female socket
4065-4 Adapt a John Deere (old style) male tip to Pioneer style (ISO 5675) Pioneer (ISO 5675) male tip John Deere (old style) female socket
4065-4L Adapt a John Deere (old style) male tip to extended length (ISO 5675) Pioneer Extended length (ISO 5675) Pioneer male tip John Deere (old style) female socket
4067-4 Adapt a John Deere (old style) male tip to International Harvester (old style) International Harvester (old style) male tip John Deere (old style) female socket
4068-4 Adapt a John Deere (old style) male tip to J I Case (old style) J I Case (old style) male tip John Deere (old style) female socket
4069-4 Adapt a Pioneer style (ISO 5675) male tip to Parker-Pioneer 60 Series (ISO 7241-B) Parker-Pioneer 60 Series (ISO 7241-B) male tip Pioneer female socket
4070-4 Adapt a Pioneer style (ISO 5675) male tip to International Harvester (old style) International Harvester (old style) male tip Pioneer female socket
4075-4 Adapt an International Harvester (old style) male tip to Pioneer style (ISO 5675) Pioneer (ISO 5675) male tip International Harvester (old style) female socket
4075-4L Adapt an International Harvester (old style) male tip to extended length (ISO 5675) Pioneer style Extended length (ISO 5675) Pioneer male tip International Harvester (old style) female socket
4076-4 Adapt an International Harvester (old style) male tip to John Deere (old style) John Deere (old style) male tip International Harvester (old style) female socket
4080-4 Adapt a Pioneer style (ISO 5675) male tip to J I Case (old style) J I Case (old style) male tip Pioneer female socket
4085-4 Adapt a J I Case (old style) male tip to Pioneer style (ISO 5675) Pioneer (ISO 5675) male tip J I Case (old style) female socket

687PDC
687539