Push-Lok Plus Multipurpose Hose 200-350 PSI – 801 Hose | #801-12-BLK-RL


LOADING IMAGES
801-12-BLK-RL

Push-Lok Plus Multipurpose Hose 200-350 PSI – 801 Hose | #801-12-BLK-RL

Parker's 801 hose has a pressure range of 200-350 PSI, and is amongst the Push-Lok Plus multipurpose hose line which features the widest fluid compatibility, application range and size range in the industry.


Technical Specifications

  • Hose I.D. (size): -12
  • Color: Black
  • Minimum Operating Temperature: -40 °C (Oil), -40 °F (Oil)
  • Media: Air (Compressed Air with traces of Oil), Coolants, Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: n/a
  • Compatible Fitting: HY Series, 82 Series
  • Inside Diameter: 3/4 inch, 19 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids, Antifreeze Solutions
  • Hose Reinforcement Material: 1 Braid of Fiber
  • Nominal Hose Inside Diameter: 19 mm
  • Outside Diameter: 1.030 inch, 26.2 mm
  • Size: -12
  • Maximum Operating Temperature: 158 °F (Air), 70 °C (Air), 185 °F (Water), 85 °C (Water), 257 °F (Oil), 125 °C (Oil)
  • Maximum Operating Pressure: 300 psi, 2.1 MPa
  • Cover Material: Synthetic Rubber, MSHA Approved
  • Hose Inner Tube Material: Synthetic Rubber
  • Minimum Bend Radius: 7 inch, 180 mm
  • Weight: 0.24 lb/ft, 0.36 kg/m
  • Design Factor: 4:1
  • Vacuum Pressure Rating: 15 inch-Hg, 381 mm-Hg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s 801 general-purpose hose with Push-Lok Plus technology is a low-pressure, multipurpose synthetic rubber hose featuring Parker’s exclusive color-coding system. Suitable for use with a wide range of media, 801 hoses are compatible with petroleum-based hydraulic fluid and lubricating oils, pneumatic power, antifreeze, and, when coupled with HY Series fittings, diesel fuel. This versatile hose features the unique Push-Lok seal for easy assembly and to ensure reliable, durable, and leak-free service. Available in sizes ranging from ¼-inch to 1-inch in diameter, 801 hoses offer maximum working pressures ranging from 200 to 350 psi. The exclusive color-coding system enhances organization and assembly. Common uses include construction, utilities, machine tooling, ground support, industrial, and automotive applications.

Markets:
• Construction
• Utility Equipment
• Machine Tool
• Ground Support Equipment
• Industrial
• Automotive

Features/Benefits:
• 200-350 PSI working pressure in different sizes
• Easy assemblies that can be made in seconds, saving valuable time and cost
• In applications where a number of hoses lines carry different media, Push-Lok color-codes reduce timely "tracing" of lines, preventing disconnection of the wrong line and unnecessary, costly downtime
• Unique seal for a durable leak-free service

Applications:
• Petroleum base hydraulic fluid and lubricating oils
• Pneumatic
• Antifreeze solutions
• Diesel fuel – approved only when coupled with HY series fittings

Compatible Fittings:
• 82 series fittings
• HY series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583