PVC Clear Vinyl Tubing | Parker NA

PVC Clear Vinyl Tubing | Product Series

Filter by

    No filters selected

Tube O.D. (inch)

Tube I.D. (inch)

Tube Wall Thickness

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

PVC Clear Vinyl Tubing

PVC Clear Vinyl Tubing

Parker Clear Vinyl Tubing - Series PV is a DEHP-free PVC tubing. It is one of the most economical FDA compliant tubing Parker manufactures. Features exceptional purity, clarity and flexibility.

Technical Specifications

  • Specifications Met: FDA, FDA 21 CFR 177
  • Application: Instrumentation, Pneumatics
  • Tube Inside Diameter: 0.063 to 20 inch, 1.6 to 50.8 mm
  • Tube Outside Diameter: 1/8 to 1-5/16 inch, 3.2 to 63.5 mm
  • Maximum Operating Pressure: 20 to 75 psi, 0.14 to 0.52 MPa, 1.4 to 5.2 bar
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Minimum Bend Radius: n/a
  • Compatible Fitting: Hose-Barb, Garden Fitting, Fast & TiteĀ®, Par-BarbĀ®, TrueSealā„¢, Poly-Tite
  • Media: Air, Water
  • Color: Clear
  • Weight: 0.11 to 0.53 kg/m, 0.08 to 0.36 lb/ft
  • Tube Material: PVC (polyvinyl chloride)
  • Length per Package: 15.2 to 30.5 m, 50 to 100 ft
  • Cover Material: n/a
  • Size: 1/8 to 1-5/16 inch
Safety Warning

Full Product Description

PVC Clear Vinyl Tubing offers exceptional flexibility which allows for soft, easy handling and bending without collapsing the tube during installation and usage.  Because this is a clear tubing, it is often used as a low-pressure sight flow gauge, allowing operators to view the media moving through the tubing.

Markets:  
• Industrial Pneumatics
• Chemicals
• Fluid Handling

Features/Benefits:
• DEHP Free
• Made from a virgin clear PVC (polyvinyl chloride) resin; specifically formulated for exceptional purity, clarity and flexibility.
• 70 durometer for soft, easy handling and bending without tubing collapse.

Applications:
• Low-pressure chemicals
• Pneumatics
• Low-pressure sight flow indicator
• Instrumentation
• Laboratory
• General Purpose

Technical Specifications:
• Working and burst pressures rated at 73°F/23°C
• Packaged as coils
• A tube support should be used with this tubing for maximum holding power where end loading, vibration or pressure spikes may occur.
• Formula V-1 tubing fully meets all specifications called out by the United States Food and Drug Administration (FDA) for materials in contact with food and drugs for human consumption.

Related Documents

Ɨ

687PDC
687563