Protective Dust Caps and Plugs (Molded and Metal) for Quick Couplings | Parker NA

Protective Dust Caps and Plugs (Molded and Metal) for Quick Couplings | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Protective Dust Caps and Plugs (Molded and Metal) for Quick Couplings

Protective Dust Caps and Plugs (Molded and Metal) for Quick Couplings

Protective dust caps and plugs play a crucial role in the life of a quick coupling by covering the connecting surfaces when the coupler and nipple are disconnected.

Technical Specifications

  • Accessories Included: Protective Dust Caps and Plugs for Quick Couplings
  • Brand: Parker
  • Compatible Coupling: Various
  • Materials of Construction: Steel, Molded Rubber, Brass, Molded PVC, Metal and Rubber, Fiberglass Reinforced Plastic, Aluminum, Stainless Steel, Molded EPR
  • Color: Black, Blue, Green, Red, Yellow
  • Product Series: 3000 Series, 4000 Series, 6100 Series, 6600 Series, Snap-tite 71 Series, Snap-tite 75 Series, 8450 Series, 9200 Series, Snap-tite H Series, SM Series, FEM Series, FEM-FEC Series, CPI Series, FET Series, 60 Series, HP Series, PD - PDP Series, EA Series, PF
  • Size: 1/8 to 3 inch
Safety Warning

Full Product Description

Protective dust caps and plugs play a crucial role in the life of a quick coupling. Dust protection shields the connecting surfaces of couplers and nipples from environmental dust and dirt when the coupling is not connected.

Common coupler and nipple protectors are listed. Please contact the Quick Coupling Division for availability of other dust cap and plug sizes and options not shown.

Markets:
• Agriculture
• Construction
• Industrial

Features/Benefits:
• Protection from environmental dirt and grit prolongs the coupling life and helps to keep it in working condition
• Helps to keep contaminants out of the fluid system
• Color coded caps and plugs help to visually identify connecting lines
• Tether straps keep the caps and plugs nearby when coupling halves are connected

Applications:
• Tractors, implements, and farm equipment
• Hydraulic tools
• Construction equipment
• Mobile equipment
• Fluid transfer and filling systems

Related Documents

Ɨ

687PDC
687539