Industrial Interchange, Push to Connect, Quick Connect Air Couplers - 30 Series | #B36


LOADING IMAGES
B36
Click to View CAD Model

Industrial Interchange, Push to Connect, Quick Connect Air Couplers - 30 Series | #B36

30 Series brass coupler with male threads


Technical Specifications

  • Body Material: Brass
  • Connection Hose I.D. (inch): na
  • Thread Style: Male
  • Connection Thread Size (inch): 1/2 - 14
  • Body Size (inch): 1/2
  • Connection Type: NPTF
  • Body Material: Brass
  • Maximum Operating Pressure: 300 psi
  • Media: Low pressure fluids and compressed air
  • Coupling Half: Coupler
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 250 °F
  • Seal Material: Nitrile
  • Valve Type: Tubular
  • Application: Air
  • Specifications Met: Connects with A-A-59439 (MIL-C-4109F, ISO 6150-B
  • Sleeve Type: Push to connect
  • Lock Type: Pawls

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

30 Series Quick Connect Air Couplers, up to 300 psi connect with Industrial Interchange Nipples. They are push-to-connect style, single shut off couplers that mate with nipples conforming to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards. 30 Series couplers have steel, tubular style valves that deliver high flow with minimal pressure drop. Couplers are available in a range of sizes and fitting ends to be versatile for use in a wide variety of applications with air or fluid pressures up to 300 psi.

Technical Characteristics:
• Sizes: 1/4” – 3/4”
• Material: Brass
• Port Ends: Female NPTF, Male NPTF, Standard Hose Barb, Push-Lok Hose Barb
• Seal Options: Nitrile, Ethylene Propylene, Fluorocarbon

Markets:
• Industrial
• Construction
• Automotive service and repair
• Factory automation

Features/Benefits:
• Push-to-connect sleeve makes connection easy with one hand
• Large knurled diameter provides easy operation when gloves are worn
• High flow valves with minimal pressure drop for efficient performance
• Global connectivity with nipples conforming to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards
• Optional sleeve-lock adds protection against accidental disconnection
• Optional stainless steel springs and brass valves are also offered for corrosion resistance

Applications:  
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539