Industrial Interchange, Safety Quick Connect Air Couplers, ISO 4414 - E-z-mate Series | #EZ-371-6FP


LOADING IMAGES
EZ-371-6FP
Click to View CAD Model

Industrial Interchange, Safety Quick Connect Air Couplers, ISO 4414 - E-z-mate Series | #EZ-371-6FP

E-z-mate Series exhaust - venting coupler with female thread


Technical Specifications

  • Connection Thread Size (inch): 3/8 - 18
  • Body Size (inch): 3/8
  • Connection Hose I.D. (inch): na
  • Thread Style: Female
  • Connection Type: NPTF
  • Maximum Operating Pressure: 300 psi
  • Media: Compressed air
  • Coupling Half: Coupler
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 250 °F
  • Seal Material: Nitrile
  • Valve Type: Tubular
  • Body Material: Steel
  • Application: Air
  • Plating Type: Zinc with clear trivalent chromate on steel body
  • Specifications Met: Connects with pneumatic Industrial Interchange nipples A-A-59439 (MIL-C-4109F, ISO 6150-B)
  • Sleeve Type: Push to connect
  • Special Option: Exhaust - venting
  • Lock Type: Locking balls

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

E-z-mate Series Quick Connect Air Couplers, up to 300 psi, connect with Industrial Interchange Nipples. Parker's E-z-mate Series are pressure venting style, push to connect couplers that turn the air flow on and off with a simple twist. These pressure venting style couplers allow disconnection at zero pressure to avoid dangerous hose whip. E-z-mate Series meets ISO 4414 requirements for a controlled pressure release system.

Technical Characteristics:
• Sizes: 1/4”, 3/8", 1/2", 3/4”
• Materials: Steel
• Port Ends: Female NPTF, Male NPTF, Standard Hose Barb, Push-Lok Hose Barb
• Seal Options: Nitrile

Markets:
• Industrial
• Construction
• Automotive service and repair
• Factory automation

Features/Benefits:
• Twist to open air flow then twist to close air flow and vent trapped pressure. Relieves air pressure prior to disconnection, eliminating the risk of hose whip
• Meets ISO 4414 requirements for a controlled pressure release system
• Easy push to connect operation
• Self locking valve sleeve guards against accidental disconnection
• Connects with Parker's Industrial Interchange Nipples and others manufactured to A-A-59439 (MIL-C-4109F, ISO 6150-B)

Applications:  
• Air compressors
• Pneumatic air tools and hoses
• Drop-down air lines
• Blow guns

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539