Quick Exhaust Valves - 0R Series | #0R75B


LOADING IMAGES
0R75B

Quick Exhaust Valves - 0R Series | #0R75B

0R quick exhaust valves provide rapid exhaust of cylinder exhaust and increase cylinder stroke speeds. Diaphragm materials are available in Urethane, Nitrile, Fluorocarbon, and PTFE to meet a wide variety of temperature and pressure operating conditions.


Technical Specifications

  • Operating Temperature (F): 0 - 180
  • Materials : Diaphragm: Standard - Urethane (Nitrile static seals)
  • Port 3 Size (inch): 3/4
  • Port 2 Size (inch): 3/4
  • Port 1 Size (inch): 3/4
  • Port Type: NPTF
  • Product Type: Rapid Exhaust, Shuttle Valve
  • Mounting Type: Inline
  • Port Connection: Female to Female
  • Port Size: 1/8 inch, 1/4 inch, 3/8 inch, 1/2 inch, 3/4 inch
  • Port Type: NPT, BSPP
  • Flow Coefficient: 2.7 to 10.0 Cv
  • Flow Rate: 150 to 550 SCFM
  • Operating Pressure: 3 to 200 psig, 0 to 13.8 bar
  • Operating Temperature: -18 to 260 °C, 0 to 500 °F
  • Media: Air
  • Lubricant: None
  • Body Material: Die Cast Aluminum
  • Seal Material: Urethane, Nitrile Butadiene Rubber (NBR), Fluorocarbon, PTFE

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker 0R Quick Exhaust Valves provide rapid exhaust of control air allowing for increased cylinder speed to be accomplished while improving efficiency. When a cylinder can quickly exhaust pressure, cylinder stroke speed will be reduced. The 0R quick exhaust valve has a greater exhaust capacity than the many four-way directional control valves, so increased cylinder speed can be accomplished with a smaller and less expensive control valve. Diaphragm materials are available in Urethane, Nitrile, Fluorocarbon, and PTFE to meet a wide variety of temperature and pressure operating conditions. 0R Quick Exhaust Valves can also be used as shuttle valves, which determine a single pneumatic output from two separate inputs. If pressure is applied to both ports simultaneously, the valve will select the port with the higher pressure.

Markets:
• Factory Automation
• Heavy Industries

Features/Benefits:
• Cast aluminum housing
• Nitrile and Flourocarbon diaphram
• Allows for increased cylinder speeds

Applications:
• Rapidly cycling of actuators
• General industrial

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

PNEUMATIC DIVISION NORTH AMERICA

Pneumatic Division North America

8676 EAST M89

RICHLAND MI 49083 USA

Phone

269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN

Fax

269-629-5385

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687577