Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
RV01 series is a compact relief valve that relieves excess pressure, thus protecting the pneumatic circuit or system.
The RV01 series is a compact relief valve that relieves excess pressure, thus protecting the pneumatic circuit or system. It has a compact lightweight aluminum construction with high relief capacity (70.39 Cv @ 150 PSI). The adjustment range is called out within the part number and set at factory.
Markets
• General Industrial
• Factory Automation
• Automotive
Features/Benefits
• Compact and light weight construction
• High relief capacity
Applications
• General Assembly
• Packaging
• Conveyance
• General Pneumatics
Additional Information
• Connection: Male
• Relief Range: 10 to 200 psig (or 0.7 to 14 bar)
• Maximum Inlet Pressure: 300 psig (or 20.7 bar)
• Adjustment: Control Knurled Knob
• Material Aluminum Body, Steel Locking Nut and Spring, Plastic Poppet, Nitrile Seat
• Thread Size: 1/4"
• Thread Type: NPT
• Temperature Range: 32°F to 200°F (or 0°C to 93°C)
| Selector Guides |
|---|
| Pneumatic Calculator |
| Literature and Reference Materials |
|---|
| MRO Pneumatic Airline Accessories Catalog |
| Relief Valves, Installation and Service Manuals |
| Products | Seal Material | Pressure Range (psig) | Pressure Relief Setting (psig) |
|---|---|---|---|
| RV01A1N010 | Buna | 10-55 | 10 |
| RV01A1N015 | Buna | 10-55 | 15 |
| RV01A1N020 | Buna | 10-55 | 20 |
| RV01A1N025 | Buna | 10-55 | 25 |
| RV01A1N030 | Buna | 10-55 | 30 |
| RV01A1N035 | Buna | 10-55 | 35 |
| RV01A1N040 | Buna | 10-55 | 40 |
| RV01A1N045 | Buna | 10-55 | 45 |
| RV01A1N050 | Buna | 10-55 | 50 |
| RV01A1N055 | Buna | 10-55 | 55 |
| RV01A1N060 | Buna | 60-100 | 60 |
| RV01A1N065 | Buna | 60-100 | 65 |
| RV01A1N070 | Buna | 60-100 | 70 |
| RV01A1N075 | Buna | 60-100 | 75 |
| RV01A1N080 | Buna | 60-100 | 80 |
| RV01A1N085 | Buna | 60-100 | 85 |
| RV01A1N090 | Buna | 60-100 | 90 |
| RV01A1N095 | Buna | 60-100 | 95 |
| RV01A1N100 | Buna | 60-100 | 100 |
| RV01A1N105 | Buna | 105-150 | 105 |
| RV01A1N110 | Buna | 105-150 | 110 |
| RV01A1N115 | Buna | 105-150 | 115 |
| RV01A1N120 | Buna | 105-150 | 120 |
| RV01A1N125 | Buna | 105-150 | 125 |
| RV01A1N130 | Buna | 105-150 | 130 |
| RV01A1N135 | Buna | 105-150 | 135 |
| RV01A1N140 | Buna | 105-150 | 140 |
| RV01A1N145 | Buna | 105-150 | 145 |
| RV01A1N150 | Buna | 105-150 | 150 |
| RV01A1N155 | Buna | 155-200 | 155 |
| RV01A1N160 | Buna | 155-200 | 160 |
| RV01A1N165 | Buna | 155-200 | 165 |
| RV01A1N170 | Buna | 155-200 | 170 |
| RV01A1N175 | Buna | 155-200 | 175 |
| RV01A1N180 | Buna | 155-200 | 180 |
| RV01A1N190 | Buna | 155-200 | 190 |
| RV01A1N200 | Buna | 155-200 | 200 |
| RV01A1N100V | Viton | 60-100 | 100 |