Rotary Shaft Seals

Filter by

No filters selected

Technology

Minimum Operating Temperature

Maximum Operating Temperature

Seal Type

Operating Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Rotary Shaft Seals


Rotary Shaft Seals

Rotary shaft seals provide sealing and wiping functionality for rotating and swiveling movements under low pressure and high velocity. They perform two essential functions: the primary function is to retain the bearing or system lubricant in the system to avoid leakage, and the secondary function is to preclude any contamination of the system by external particles or other environmental impacts. Radial shaft seals typically consist of a metal insert and an elastomer diaphragm with a spring-energized sealing lip.


Parker’s LUP, LPD, RUP, and RPD Clipper® oil seal profiles are general purpose, single lip rotary shaft seals.

Viewing 10 of 2890

Split Clipper® rotary shaft seals have the same superior characteristics as solid general purpose Clipper oil seals, but are factory-split for easy installation.

Viewing 10 of 1742

Parker’s high misalignment rotary shaft Clipper® oil seal profiles are designed to accommodate rotating shaft applications with conditions of shaft to bore misalignment (STBM) and dynamic run out (TIR).

Viewing 10 of 256

Parker’s HP Profile is a springless rotary shaft oil seal suited for high temperature and high pressure applications with its metal outer case, fluoroelastomer (FKM) sealing element, and PTFE back-up element.

Viewing 10 of 138

Parker's H wiper is a shallow cavity general purpose Clipper® oil seal wiper used for excluding contaminants in reciprocating and rotary applications.

Viewing 10 of 50

Parker’s SSW profile rotary shaft excluder seal features the Clipper® composite elastomer/aramid fiber outer case and elastomer sealing lip. It is designed for heavy duty applications with external washdown or severe dust and contamination.

Viewing 10 of 115

Springless and spring-loaded seals for stationary shaft/rotating bore applications are available from Parker. Various designs feature the Clipper® oil seal composite rubber/aramid fiber ID with an elastomer lip OD which seals against the rotating bore.

Viewing 10 of 113

Parker's Light Duty Springless Clipper® Oil Seals (SS SDS) are general purpose, light-duty springless rotary shaft seals which provide excellent retention of grease and light oil.

Viewing 10 of 263

Low Speed Clipper® oil seal wiper excludes dust and contamination in reciprocating applications.

Viewing 10 of 124

687PDC
687PDC