Series 11/25/26 - Miniature Solenoid Valve | Product Series

Filter by

    No filters selected

Valve Configuration Type

Electrical Connection

Application Pressure Requirement

Voltage (VDC)

Body/Elastomer Materials

Pneumatic Body Connection

Pneumatic Connection Stem

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Series 11/25/26 - Miniature Solenoid Valve

Series 11/25/26 - Miniature Solenoid Valve

Parker’s 11/25/26 miniature solenoid valves are designed for medical, analytical, and clinical devices that require reliable consistent performance with low outgassing.

Technical Specifications

  • Flow Rate: Up to 46 SLPM
  • Maximum Flow Rate: 46 SLPM
  • Maximum Operating Pressure: 100 psi, 6.9 bar
  • Vacuum to Pressure Range: 0 to 27 inch-Hg, 0 to 686 mm-Hg
  • Orifice Size: 0.030, 0.050, 0.102 inch, 0.76, 1.27, 2.59 mm
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 2/3 Way NC, 2/3 Way NO, 3 Way Distributor, 2 way NC Universal
  • Cycles per Lifetime: 200 million cycles
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 0.5, 1.0, 2.0 W
  • Input Voltage: 5, 12, 24 VDC
  • Electrical Connection: Wire Leads, PC Mount, Quick Connect Spades, Solder Tabs
  • Body Material: Brass 360 HO2, 430 FR Stainless Steel, 300 Series Stainless Steel
  • Seal Material: FKM
  • Thermal Compensation: Non-Thermally compensated
  • Length: 2.04 inch, 51.7 mm
  • Width: 0.63 inch, 15.9 mm
  • Height: 0.67 inch, 17.0 mm
  • Weight: 2.1 oz, 60 g
  • Leak Rate: < 0.016 sccm Air
  • Mounting Type: Mounting screw
  • Connection Type: Manifold Mount, Barbs, Threaded Port Connections
  • Connection Size: 4-40 x 5/8” Pan Head, Phillips screw (manifold mounts), Barbs for 1/8", 1/16", or 5/64" for I.D Tubing, 10-32 Female Threaded Port, or 10-32 Male Threaded Port
  • For Fluid Type: Gases
  • Industry Application: Oxygen Conservers and Concentrators, Sieve bed switching, Anesthesia Delivery, Compression Therapy, Gas Chromatography, Insufflators, Flow control/shut-off
  • Configuration: N/A
Safety Warning

Full Product Description

Parker’s 11/25/26 miniature pneumatic solenoid valves are a robust and proven product with a reputation for reliable and consistent performance. These miniature solenoid valves are the preferred choice of major OEM's in the medical and analytical market. The Series 11 bodies are featured in brass or stainless steel. The Series 25 and 26 bodies are made from nickel-plated brass. The Series 11/25/26 have many customizable features in multiple pneumatic and electrical interface options. These valves are the ideal solution for medical applications requiring low out-gassing and a critical leak seal.

Markets
• Respiratory
• Patient Therapy
• Patient Monitoring
• Anesthesia

Features/Benefits
• Proven performance tested to 260 million life cycles
• Wide range of available electrical connections to simplify valve integration and control
• Manifold mount or barbed tube pneumatic configurations available for added system design flexibility
• Available Analytical and Oxygen Service Clean to minimize contamination
• RoHS compliant

Typical Applications
• Oxygen Conservers
• Oxygen Concentrators
• Compression Therapy
• Gas Chromatography
• Insufflators
• Medical & Analytical Gas Control

Related Documents

×
Products Valve Configuration Type Electrical Connection Application Pressure Requirement Voltage (VDC) Body/Elastomer Materials Pneumatic Body Connection Pneumatic Connection Stem
991-000006-003 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 12 Brass/FKM 5/64" Barbs None
991-000006-004 2-Way Normally Closed 4 PC Pin Mount 0-100 psi / .030" Orifice 12 Brass/FKM 5/64" Barbs None
991-000006-007 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 12 Brass/FKM 1/8" Barbs None
991-000006-008 2-Way Normally Closed 4 PC Pin Mount 0-100 psi / .030" Orifice 12 Brass/FKM 1/8" Barbs None
991-000006-015 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 12 Brass/FKM No Barbs None
991-000006-017 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 12 Brass/FKM No Barbs None
991-000007-007 2-Way Normally Open 18" Wire Leads 0-100 psi / .030" Orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000007-008 2-Way Normally Open 4 PC Pin Mount 0-100 psi / .030" Orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000008-003 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000008-004 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-100 psi / .030" Orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000008-008 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-100 psi / .030" Orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000008-063 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 12 Brass/FKM No Barbs 5/64" Barbs
991-000008-067 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 12 Brass/FKM No Barbs 1/8" Barbs
991-000008-081 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 12 Brass/FKM No Barbs 1/16" Barbs
991-000008-082 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 12 Brass/FKM No Barbs 1/8" Barbs
991-000009-003 3-Way Normally Open 18" Wire Leads 0-100 psi / .030" Orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000009-004 3-Way Normally Open 4 PC Pin Mount 0-100 psi / .030" Orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000009-081 3-Way Normally Open 18" Wire Leads 0-100 psi / .030" Orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000011-003 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 24 Brass/FKM 5/64" Barbs None
991-000011-004 2-Way Normally Closed 4 PC Pin Mount 0-100 psi / .030" Orifice 24 Brass/FKM 5/64" Barbs None
991-000011-007 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 24 Brass/FKM 1/8" Barbs None
991-000011-015 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 24 Brass/FKM No Barbs None
991-000011-017 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 24 Brass/FKM 5/64" Barbs None
991-000011-018 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 24 Brass/FKM No Barbs None
991-000012-003 2-Way Normally Open 18" Wire Leads 0-100 psi / .030" Orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000013-003 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000013-004 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-100 psi / .030" Orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000013-007 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 24 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000013-011 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 24 Brass/FKM 1/16" Barbs 1/16" Barbs
991-000013-012 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-100 psi / .030" Orifice 24 Brass/FKM 1/16" Barbs 1/16" Barbs
991-000013-063 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 24 Brass/FKM No Barbs 5/64" Barbs
991-000013-068 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-100 psi / .030" Orifice 24 Brass/FKM No Barbs 1/8" Barbs
991-000014-003 3-Way Normally Open 18" Wire Leads 0-100 psi / .030" Orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000016-003 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 5 Brass/FKM 5/64" Barbs None
991-000016-017 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 5 Brass/FKM 1/8" Barbs None
991-000018-003 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 5 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000018-004 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-100 psi / .030" Orifice 5 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000018-008 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-100 psi / .030" Orifice 5 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000018-011 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 5 Brass/FKM 1/16" Barbs 1/16" Barbs
991-000018-067 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 5 Brass/FKM No Barbs 1/8" Barbs
991-000018-068 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-100 psi / .030" Orifice 5 Brass/FKM No Barbs 1/8" Barbs
991-000019-001 3-Way Normally Open 2 Solder Tabs 0-100 psi / .030" Orifice 5 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000019-004 3-Way Normally Open 4 PC Pin Mount 0-100 psi / .030" Orifice 5 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000019-008 3-Way Normally Open 4 PC Pin Mount 0-100 psi / .030" Orifice 5 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000019-011 3-Way Normally Open 18" Wire Leads 0-100 psi / .030" Orifice 5 Brass/FKM 1/16" Barbs 1/16" Barbs
991-000019-081 3-Way Normally Open 18" Wire Leads 0-100 psi / .030" Orifice 5 Brass/FKM No Barbs 1/8" Barbs
991-000036-004 2-Way Normally Closed 4 PC Pin Mount 0-100 psi / .030" Orifice 12 Stainless Steel/FKM 5/64" Barbs 5/64" Barbs
991-000036-007 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 12 Stainless Steel/FKM No Barbs None
991-000038-004 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-100 psi / .030" Orifice 12 Stainless Steel/FKM 5/64" Barbs 5/64" Barbs
991-000041-005 2-Way Normally Closed 4 PC Pin Mount 0-100 psi / .030" Orifice 24 Stainless Steel/FKM 5/64" Barbs None
991-000041-007 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 24 Stainless Steel/FKM No Barbs None
991-000043-007 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 24 Stainless Steel/FKM No Barbs None
991-000043-011 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 24 Stainless Steel/FKM 1/16" Barbs 1/16" Barbs
991-000043-071 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 24 Stainless Steel/FKM No Barbs 1/16" Barbs
991-000046-003 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 5 Stainless Steel/FKM 5/64" Barbs None
991-000046-004 2-Way Normally Closed 4 PC Pin Mount 0-100 psi / .030" Orifice 5 Stainless Steel/FKM 5/64" Barbs 5/64" Barbs
991-000206-003 2-Way Normally Closed 18" Wire Leads 0-50 psi / .050" orifice 12 Brass/FKM 5/64" Barbs None
991-000206-004 2-Way Normally Closed 4 PC Pin Mount 0-50 psi / .050" orifice 12 Brass/FKM 5/64" Barbs None
991-000206-007 2-Way Normally Closed 18" Wire Leads 0-50 psi / .050" orifice 12 Brass/FKM 1/8" Barbs None
991-000206-011 2-Way Normally Closed 18" Wire Leads 0-50 psi / .050" orifice 12 Brass/FKM No Barbs None
991-000206-013 2-Way Normally Closed 18" Wire Leads 0-50 psi / .050" orifice 12 Brass/FKM 1/8" Barbs None
991-000207-039 2-Way Normally Open 18" Wire Leads 0-50 psi / .050" orifice 12 Brass/FKM No Barbs 1/8" Barbs
991-000208-004 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-50 psi / .050" orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000208-007 3-Way Normally Closed/Distributor 18" Wire Leads 0-50 psi / .050" orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000208-039 3-Way Normally Closed/Distributor 18" Wire Leads 0-50 psi / .050" orifice 12 Brass/FKM No Barbs 1/8" Barbs
991-000208-040 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-50 psi / .050" orifice 12 Brass/FKM No Barbs 1/8" Barbs
991-000211-003 2-Way Normally Closed 18" Wire Leads 0-50 psi / .050" orifice 24 Brass/FKM 5/64" Barbs None
991-000211-004 2-Way Normally Closed 4 PC Pin Mount 0-50 psi / .050" orifice 24 Brass/FKM 5/64" Barbs None
991-000211-007 2-Way Normally Closed 18" Wire Leads 0-50 psi / .050" orifice 24 Brass/FKM 1/8" Barbs None
991-000211-013 2-Way Normally Closed 18" Wire Leads 0-50 psi / .050" orifice 24 Brass/FKM No Barbs None
991-000212-008 2-Way Normally Open 4 PC Pin Mount 0-50 psi / .050" orifice 24 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000212-035 2-Way Normally Open 18" Wire Leads 0-50 psi / .050" orifice 24 Brass/FKM No Barbs 5/64" Barbs
991-000213-003 3-Way Normally Closed/Distributor 18" Wire Leads 0-50 psi / .050" orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000213-004 2-Way Normally Open 4 PC Pin Mount 0-50 psi / .050" orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000213-007 2-Way Normally Open 18" Wire Leads 0-50 psi / .050" orifice 24 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000213-008 2-Way Normally Open 4 PC Pin Mount 0-50 psi / .050" orifice 24 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000213-035 2-Way Normally Open 18" Wire Leads 0-50 psi / .050" orifice 24 Brass/FKM No Barbs 5/64" Barbs
991-000213-039 2-Way Normally Open 18" Wire Leads 0-50 psi / .050" orifice 24 Brass/FKM No Barbs 1/8" Barbs
991-000214-004 3-Way Normally Open 4 PC Pin Mount 0-50 psi / .050" orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000214-035 3-Way Normally Open 18" Wire Leads 0-50 psi / .050" orifice 24 Brass/FKM No Barbs 5/64" Barbs
991-000214-039 3-Way Normally Open 18" Wire Leads 0-50 psi / .050" orifice 24 Brass/FKM No Barbs 1/8" Barbs
991-000216-007 2-Way Normally Closed 18" Wire Leads 0-50 psi / .050" orifice 5 Brass/FKM 1/8" Barbs None
991-000217-007 2-Way Normally Open 18" Wire Leads 0-50 psi / .050" orifice 5 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000217-040 2-Way Normally Open 4 PC Pin Mount 0-50 psi / .050" orifice 5 Brass/FKM No Barbs 1/8" Barbs
991-000219-040 3-Way Normally Open 4 PC Pin Mount 0-50 psi / .050" orifice 5 Brass/FKM No Barbs 1/8" Barbs
991-000243-003 3-Way Normally Closed/Distributor 18" Wire Leads 0-50 psi / .050" orifice 24 Stainless Steel/FKM 5/64" Barbs 5/64" Barbs
991-000306-003 2-Way Normally Closed 18" Wire Leads 0-50 psi / .030" orifice 12 Brass/FKM 5/64" Barbs None
991-000306-004 2-Way Normally Closed 4 PC Pin Mount 0-50 psi / .030" orifice 12 Brass/FKM 5/64" Barbs None
991-000306-007 2-Way Normally Closed 18" Wire Leads 0-50 psi / .030" orifice 12 Brass/FKM 1/8" Barbs None
991-000306-008 2-Way Normally Closed 4 PC Pin Mount 0-50 psi / .030" orifice 12 Brass/FKM 1/8" Barbs None
991-000306-012 2-Way Normally Closed 4 PC Pin Mount 0-50 psi / .030" orifice 12 Brass/FKM 1/16" Barbs None
991-000306-016 2-Way Normally Closed 4 PC Pin Mount 0-50 psi / .030" orifice 12 Brass/FKM No Barbs None
991-000306-017 2-Way Normally Closed 18" Wire Leads 0-50 psi / .030" orifice 12 Brass/FKM No Barbs None
991-000307-004 2-Way Normally Open 4 PC Pin Mount 0-50 psi / .030" orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000307-007 2-Way Normally Open 18" Wire Leads 0-50 psi / .030" orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000307-008 2-Way Normally Open 4 PC Pin Mount 0-50 psi / .030" orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000308-004 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-50 psi / .030" orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000308-008 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-50 psi / .030" orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000308-012 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-50 psi / .030" orifice 12 Brass/FKM 1/16" Barbs 1/16" Barbs
991-000311-004 2-Way Normally Closed 4 PC Pin Mount 0-50 psi / .030" orifice 24 Brass/FKM 5/64" Barbs None
991-000311-007 2-Way Normally Closed 18" Wire Leads 0-50 psi / .030" orifice 24 Brass/FKM 1/8" Barbs None
991-000311-012 2-Way Normally Closed 4 PC Pin Mount 0-50 psi / .030" orifice 24 Brass/FKM 1/16" Barbs None
991-000311-016 2-Way Normally Closed 4 PC Pin Mount 0-50 psi / .030" orifice 24 Brass/FKM No Barbs None
991-000311-017 2-Way Normally Closed 18" Wire Leads 0-50 psi / .030" orifice 24 Brass/FKM No Barbs None
991-000311-018 2-Way Normally Closed 18" Wire Leads 0-50 psi / .030" orifice 24 Brass/FKM 1/16" Barbs None
991-000313-003 3-Way Normally Closed/Distributor 18" Wire Leads 0-50 psi / .030" orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000313-004 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-50 psi / .030" orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000313-007 3-Way Normally Closed/Distributor 18" Wire Leads 0-50 psi / .030" orifice 24 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000313-012 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-50 psi / .030" orifice 24 Brass/FKM 1/16" Barbs 1/16" Barbs
991-000313-071 3-Way Normally Closed/Distributor 18" Wire Leads 0-50 psi / .030" orifice 24 Brass/FKM No Barbs 1/16" Barbs
991-000314-004 3-Way Normally Open 4 PC Pin Mount 0-50 psi / .030" orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000316-003 2-Way Normally Closed 18" Wire Leads 0-50 psi / .030" orifice 5 Brass/FKM 5/64" Barbs None
991-000316-007 2-Way Normally Closed 18" Wire Leads 0-50 psi / .030" orifice 5 Brass/FKM 1/8" Barbs None
991-000316-008 2-Way Normally Closed 4 PC Pin Mount 0-50 psi / .030" orifice 5 Brass/FKM 1/8" Barbs None
991-000318-004 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-50 psi / .030" orifice 5 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000319-068 3-Way Normally Open 4 PC Pin Mount 0-50 psi / .030" orifice 5 Brass/FKM No Barbs 1/8" Barbs
991-000319-081 3-Way Normally Open 18" Wire Leads 0-50 psi / .030" orifice 5 Brass/FKM No Barbs 1/8" Barbs
991-000336-015 2-Way Normally Closed 18" Wire Leads 0-50 psi / .030" orifice 12 Stainless Steel/FKM No Barbs None
991-000338-003 3-Way Normally Closed/Distributor 18" Wire Leads 0-50 psi / .030" orifice 12 Stainless Steel/FKM 5/64" Barbs 5/64" Barbs
991-000341-017 2-Way Normally Closed 18" Wire Leads 0-50 psi / .030" orifice 24 Stainless Steel/FKM No Barbs None
991-000343-003 3-Way Normally Closed/Distributor 18" Wire Leads 0-50 psi / .030" orifice 24 Stainless Steel/FKM 5/64" Barbs 5/64" Barbs
991-000346-005 2-Way Normally Closed 4 PC Pin Mount 0-50 psi / .030" orifice 5 Stainless Steel/FKM 5/64" Barbs None
991-000506-003 2-Way Normally Closed 18" Wire Leads 0-25 psi / .050" Orifice 12 Brass/FKM 5/64" Barbs None
991-000506-004 2-Way Normally Closed 4 PC Pin Mount 0-25 psi / .050" Orifice 12 Brass/FKM 5/64" Barbs None
991-000506-007 2-Way Normally Closed 18" Wire Leads 0-25 psi / .050" Orifice 12 Brass/FKM 1/8" Barbs None
991-000506-008 2-Way Normally Closed 4 PC Pin Mount 0-25 psi / .050" Orifice 12 Brass/FKM 1/8" Barbs None
991-000506-011 2-Way Normally Closed 18" Wire Leads 0-25 psi / .050" Orifice 12 Brass/FKM No Barbs None
991-000506-012 2-Way Normally Closed 4 PC Pin Mount 0-25 psi / .050" Orifice 12 Brass/FKM No Barbs None
991-000507-003 2-Way Normally Open 18" Wire Leads 0-25 psi / .050" Orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000507-004 2-Way Normally Open 4 PC Pin Mount 0-25 psi / .050" Orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000507-007 2-Way Normally Open 18" Wire Leads 0-25 psi / .050" Orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000507-008 2-Way Normally Open 4 PC Pin Mount 0-25 psi / .050" Orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000507-032 2-Way Normally Open 4 PC Pin Mount 0-25 psi / .050" Orifice 12 Brass/FKM 1/8" Barbs 5/64" Barbs
991-000508-004 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-25 psi / .050" Orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000508-031 3-Way Normally Closed/Distributor 18" Wire Leads 0-25 psi / .050" Orifice 12 Brass/FKM 1/8" Barbs 5/64" Barbs
991-000509-003 3-Way Normally Open 18" Wire Leads 0-25 psi / .050" Orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000509-004 3-Way Normally Open 4 PC Pin Mount 0-25 psi / .050" Orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000509-007 3-Way Normally Open 18" Wire Leads 0-25 psi / .050" Orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000509-008 3-Way Normally Open 4 PC Pin Mount 0-25 psi / .050" Orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000511-004 2-Way Normally Closed 4 PC Pin Mount 0-25 psi / .050" Orifice 24 Brass/FKM 5/64" Barbs None
991-000511-007 2-Way Normally Closed 18" Wire Leads 0-25 psi / .050" Orifice 24 Brass/FKM 1/8" Barbs None
991-000511-008 2-Way Normally Closed 4 PC Pin Mount 0-25 psi / .050" Orifice 24 Brass/FKM 1/8" Barbs None
991-000511-013 2-Way Normally Closed 18" Wire Leads 0-25 psi / .050" Orifice 24 Brass/FKM No Barbs None
991-000512-003 2-Way Normally Open 18" Wire Leads 0-25 psi / .050" Orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000512-004 2-Way Normally Open 4 PC Pin Mount 0-25 psi / .050" Orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000512-007 2-Way Normally Open 18" Wire Leads 0-25 psi / .050" Orifice 24 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000513-003 3-Way Normally Closed/Distributor 18" Wire Leads 0-25 psi / .050" Orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000513-004 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-25 psi / .050" Orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000513-007 3-Way Normally Closed/Distributor 18" Wire Leads 0-25 psi / .050" Orifice 24 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000513-008 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-25 psi / .050" Orifice 24 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000516-003 2-Way Normally Closed 18" Wire Leads 0-25 psi / .050" Orifice 5 Brass/FKM 5/64" Barbs None
991-000516-008 2-Way Normally Closed 4 PC Pin Mount 0-25 psi / .050" Orifice 5 Brass/FKM 1/8" Barbs None
991-000516-012 2-Way Normally Closed 4 PC Pin Mount 0-25 psi / .050" Orifice 5 Brass/FKM No Barbs None
991-000517-007 2-Way Normally Open 18" Wire Leads 0-25 psi / .050" Orifice 5 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000518-003 3-Way Normally Closed/Distributor 18" Wire Leads 0-25 psi / .050" Orifice 5 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000518-004 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-25 psi / .050" Orifice 5 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000518-007 3-Way Normally Closed/Distributor 18" Wire Leads 0-25 psi / .050" Orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000518-008 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-25 psi / .050" Orifice 5 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000519-003 3-Way Normally Open 18" Wire Leads 0-25 psi / .050" Orifice 5 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000519-007 3-Way Normally Open 18" Wire Leads 0-25 psi / .050" Orifice 5 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000519-040 3-Way Normally Open 4 PC Pin Mount 0-25 psi / .050" Orifice 5 Brass/FKM No Barbs 1/8" Barbs
991-000519-049 3-Way Normally Open 18" Wire Leads 0-25 psi / .050" Orifice 5 Brass/FKM No Barbs 1/8" Barbs
991-000536-003 2-Way Normally Closed 18" Wire Leads 0-25 psi / .050" Orifice 12 Stainless Steel/FKM 5/64" Barbs 5/64" Barbs
991-000539-006 3-Way Normally Open 18" Wire Leads 0-25 psi / .050" Orifice 12 Stainless Steel/FKM 1/8" Barbs 1/8" Barbs
991-000541-007 2-Way Normally Closed 18" Wire Leads 0-25 psi / .050" Orifice 24 Stainless Steel/FKM No Barbs None
991-000543-004 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-25 psi / .050" Orifice 24 Stainless Steel/FKM 5/64" Barbs 5/64" Barbs
991-000606-003 2-Way Normally Closed 18" Wire Leads 0-25 psi / .030 orifice 12 Brass/FKM 5/64" Barbs None
991-000606-004 2-Way Normally Closed 4 PC Pin Mount 0-25 psi / .030 orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000606-007 2-Way Normally Closed 18" Wire Leads 0-25 psi / .030 orifice 12 Brass/FKM 1/8" Barbs None
991-000606-008 2-Way Normally Closed 4 PC Pin Mount 0-25 psi / .030 orifice 12 Brass/FKM 1/8" Barbs None
991-000606-012 2-Way Normally Closed 4 PC Pin Mount 0-25 psi / .030 orifice 12 Brass/FKM 1/16" Barbs None
991-000606-015 2-Way Normally Closed 18" Wire Leads 0-25 psi / .030 orifice 12 Brass/FKM No Barbs None
991-000607-003 2-Way Normally Open 18" Wire Leads 0-25 psi / .030 orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000607-004 2-Way Normally Open 4 PC Pin Mount 0-25 psi / .030 orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000607-008 2-Way Normally Open 4 PC Pin Mount 0-25 psi / .030 orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000607-011 2-Way Normally Open 18" Wire Leads 0-25 psi / .030 orifice 12 Brass/FKM 1/16" Barbs 1/16" Barbs
991-000608-004 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-25 psi / .030 orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000608-007 3-Way Normally Closed/Distributor 18" Wire Leads 0-25 psi / .030 orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000608-011 3-Way Normally Closed/Distributor 18" Wire Leads 0-25 psi / .030 orifice 12 Brass/FKM 1/16" Barbs 1/16" Barbs
991-000608-012 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-25 psi / .030 orifice 12 Brass/FKM 1/16" Barbs 1/16" Barbs
991-000608-060 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-25 psi / .030 orifice 12 Brass/FKM 1/16" Barbs 1/8" Barbs
991-000609-011 3-Way Normally Open 18" Wire Leads 0-25 psi / .030 orifice 12 Brass/FKM 1/16" Barbs 1/16" Barbs
991-000609-012 3-Way Normally Open 4 PC Pin Mount 0-25 psi / .030 orifice 12 Brass/FKM 1/16" Barbs 1/16" Barbs
991-000609-081 3-Way Normally Open 18" Wire Leads 0-25 psi / .030 orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000611-003 2-Way Normally Closed 18" Wire Leads 0-25 psi / .030 orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000611-004 2-Way Normally Closed 4 PC Pin Mount 0-25 psi / .030 orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000611-007 2-Way Normally Closed 18" Wire Leads 0-25 psi / .030 orifice 24 Brass/FKM 1/8" Barbs None
991-000611-011 2-Way Normally Closed 18" Wire Leads 0-25 psi / .030 orifice 24 Brass/FKM 1/16" Barbs None
991-000611-015 2-Way Normally Closed 18" Wire Leads 0-25 psi / .030 orifice 24 Brass/FKM No Barbs None
991-000611-017 2-Way Normally Closed 18" Wire Leads 0-25 psi / .030 orifice 24 Brass/FKM 1/16" Barbs None
991-000612-003 2-Way Normally Open 18" Wire Leads 0-25 psi / .030 orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000612-004 2-Way Normally Open 4 PC Pin Mount 0-25 psi / .030 orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000612-007 2-Way Normally Open 18" Wire Leads 0-25 psi / .030 orifice 24 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000612-011 2-Way Normally Open 18" Wire Leads 0-25 psi / .030 orifice 24 Brass/FKM 1/16" Barbs 1/16" Barbs
991-000613-003 3-Way Normally Closed/Distributor 18" Wire Leads 0-25 psi / .030 orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000613-004 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-25 psi / .030 orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000613-007 3-Way Normally Closed/Distributor 18" Wire Leads 0-25 psi / .030 orifice 24 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000613-012 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-25 psi / .030 orifice 24 Brass/FKM 1/16" Barbs 1/16" Barbs
991-000614-004 3-Way Normally Open 4 PC Pin Mount 0-25 psi / .030 orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000616-003 2-Way Normally Closed 18" Wire Leads 0-25 psi / .030 orifice 5 Brass/FKM 5/64" Barbs None
991-000616-004 2-Way Normally Closed 4 PC Pin Mount 0-25 psi / .030 orifice 5 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000616-007 2-Way Normally Closed 18" Wire Leads 0-25 psi / .030 orifice 5 Brass/FKM 1/8" Barbs None
991-000616-008 2-Way Normally Closed 4 PC Pin Mount 0-25 psi / .030 orifice 5 Brass/FKM 1/8" Barbs None
991-000616-011 2-Way Normally Closed 18" Wire Leads 0-25 psi / .030 orifice 5 Brass/FKM 1/16" Barbs None
991-000616-012 2-Way Normally Closed 4 PC Pin Mount 0-25 psi / .030 orifice 5 Brass/FKM 1/16" Barbs None
991-000616-016 2-Way Normally Closed 4 PC Pin Mount 0-25 psi / .030 orifice 5 Brass/FKM No Barbs None
991-000617-007 2-Way Normally Open 18" Wire Leads 0-25 psi / .030 orifice 5 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000617-008 2-Way Normally Open 4 PC Pin Mount 0-25 psi / .030 orifice 5 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000618-003 3-Way Normally Closed/Distributor 18" Wire Leads 0-25 psi / .030 orifice 5 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000618-004 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-25 psi / .030 orifice 5 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000618-007 3-Way Normally Closed/Distributor 18" Wire Leads 0-25 psi / .030 orifice 5 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000618-064 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-25 psi / .030 orifice 5 Brass/FKM No Barbs 5/64" Barbs
991-000619-004 3-Way Normally Open 4 PC Pin Mount 0-25 psi / .030 orifice 5 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000619-008 3-Way Normally Open 4 PC Pin Mount 0-25 psi / .030 orifice 5 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000619-012 3-Way Normally Open 4 PC Pin Mount 0-25 psi / .030 orifice 5 Brass/FKM 1/16" Barbs 1/16" Barbs
991-000619-068 3-Way Normally Open 4 PC Pin Mount 0-25 psi / .030 orifice 5 Brass/FKM No Barbs 1/8" Barbs
991-000636-003 2-Way Normally Closed 18" Wire Leads 0-25 psi / .030 orifice 12 Stainless Steel/FKM 5/64" Barbs 5/64" Barbs
991-000636-006 2-Way Normally Closed 18" Wire Leads 0-25 psi / .030 orifice 12 Stainless Steel/FKM No Barbs None
991-000638-003 3-Way Normally Closed/Distributor 18" Wire Leads 0-25 psi / .030 orifice 12 Stainless Steel/FKM 5/64" Barbs 5/64" Barbs
991-000639-004 3-Way Normally Open 4 PC Pin Mount 0-25 psi / .030 orifice 12 Stainless Steel/FKM 5/64" Barbs 5/64" Barbs
991-000641-003 2-Way Normally Closed 18" Wire Leads 0-25 psi / .030 orifice 24 Stainless Steel/FKM 5/64" Barbs 5/64" Barbs
991-000646-007 2-Way Normally Closed 18" Wire Leads 0-25 psi / .030 orifice 12 Stainless Steel/FKM 1/8" Barbs None
991-000806-003 2-Way Normally Closed 18" Wire Leads 0-10 psi / .050 orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000806-004 2-Way Normally Closed 4 PC Pin Mount 0-10 psi / .050 orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000806-008 2-Way Normally Closed 4 PC Pin Mount 0-10 psi / .050 orifice 12 Brass/FKM 1/8" Barbs None
991-000806-011 2-Way Normally Closed 18" Wire Leads 0-10 psi / .050 orifice 12 Brass/FKM No Barbs None
991-000806-012 2-Way Normally Closed 4 PC Pin Mount 0-10 psi / .050 orifice 12 Brass/FKM No Barbs None
991-000806-013 2-Way Normally Closed 18" Wire Leads 0-10 psi / .050 orifice 12 Brass/FKM 1/8" Barbs None
991-000806-014 2-Way Normally Closed 18" Wire Leads 0-10 psi / .050 orifice 12 Brass/FKM No Barbs None
991-000807-003 2-Way Normally Open 18" Wire Leads 0-10 psi / .050 orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000807-004 2-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000807-007 2-Way Normally Open 18" Wire Leads 0-10 psi / .050 orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000807-008 2-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000807-039 2-Way Normally Open 18" Wire Leads 0-10 psi / .050 orifice 12 Brass/FKM No Barbs 1/8" Barbs
991-000807-040 2-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 12 Brass/FKM No Barbs 1/8" Barbs
991-000807-049 2-Way Normally Open 18" Wire Leads 0-10 psi / .050 orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000808-003 3-Way Normally Closed/Distributor 18" Wire Leads 0-10 psi / .050 orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000808-004 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-10 psi / .050 orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000808-007 3-Way Normally Closed/Distributor 18" Wire Leads 0-10 psi / .050 orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000808-008 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-10 psi / .050 orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000808-036 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-10 psi / .050 orifice 12 Brass/FKM No Barbs 5/64" Barbs
991-000808-040 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-10 psi / .050 orifice 12 Brass/FKM No Barbs 1/8" Barbs
991-000808-049 3-Way Normally Closed/Distributor 18" Wire Leads 0-10 psi / .050 orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000808-050 3-Way Normally Closed/Distributor 18" Wire Leads 0-10 psi / .050 orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000809-003 3-Way Normally Open 18" Wire Leads 0-10 psi / .050 orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000809-004 3-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000809-008 3-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000809-027 3-Way Normally Open 18" Wire Leads 0-10 psi / .050 orifice 12 Brass/FKM 5/64" Barbs 1/8" Barbs
991-000809-036 3-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 12 Brass/FKM No Barbs 5/64" Barbs
991-000809-049 3-Way Normally Open 18" Wire Leads 0-10 psi / .050 orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000811-003 2-Way Normally Closed 18" Wire Leads 0-10 psi / .050 orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000811-004 2-Way Normally Closed 4 PC Pin Mount 0-10 psi / .050 orifice 24 Brass/FKM 5/64" Barbs None
991-000811-007 2-Way Normally Closed 18" Wire Leads 0-10 psi / .050 orifice 24 Brass/FKM 1/8" Barbs None
991-000811-008 2-Way Normally Closed 4 PC Pin Mount 0-10 psi / .050 orifice 24 Brass/FKM 1/8" Barbs None
991-000811-013 2-Way Normally Closed 18" Wire Leads 0-10 psi / .050 orifice 24 Brass/FKM 5/64" Barbs None
991-000812-004 2-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000812-008 2-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 24 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000812-028 2-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 24 Brass/FKM 5/64" Barbs 1/8" Barbs
991-000812-032 2-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 24 Brass/FKM 1/8" Barbs 5/64" Barbs
991-000812-039 2-Way Normally Open 18" Wire Leads 0-10 psi / .050 orifice 24 Brass/FKM No Barbs 1/8" Barbs
991-000812-040 2-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 24 Brass/FKM No Barbs 1/8" Barbs
991-000813-004 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-10 psi / .050 orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000813-007 3-Way Normally Closed/Distributor 18" Wire Leads 0-10 psi / .050 orifice 24 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000813-008 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-10 psi / .050 orifice 24 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000813-040 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-10 psi / .050 orifice 24 Brass/FKM No Barbs 1/8" Barbs
991-000814-004 3-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000814-008 3-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 24 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000815-008 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-10 psi / .050 orifice 24 Brass/FKM 1/8" Barbs None
991-000816-003 2-Way Normally Closed 18" Wire Leads 0-10 psi / .050 orifice 5 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000816-004 2-Way Normally Closed 4 PC Pin Mount 0-10 psi / .050 orifice 5 Brass/FKM 5/64" Barbs None
991-000816-007 2-Way Normally Closed 18" Wire Leads 0-10 psi / .050 orifice 5 Brass/FKM 1/8" Barbs None
991-000816-008 2-Way Normally Closed 4 PC Pin Mount 0-10 psi / .050 orifice 5 Brass/FKM 1/8" Barbs None
991-000816-011 2-Way Normally Closed 18" Wire Leads 0-10 psi / .050 orifice 5 Brass/FKM No Barbs None
991-000817-003 2-Way Normally Open 18" Wire Leads 0-10 psi / .050 orifice 5 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000817-004 2-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 5 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000817-007 2-Way Normally Open 18" Wire Leads 0-10 psi / .050 orifice 5 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000817-008 2-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 5 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000817-028 2-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 5 Brass/FKM 5/64" Barbs 1/8" Barbs
991-000817-033 2-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 5 Brass/FKM 5/64" Barbs 1/8" Barbs
991-000817-039 2-Way Normally Open 18" Wire Leads 0-10 psi / .050 orifice 5 Brass/FKM No Barbs 1/8" Barbs
991-000817-040 2-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 5 Brass/FKM No Barbs 1/8" Barbs
991-000818-004 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-10 psi / .050 orifice 5 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000818-007 3-Way Normally Closed/Distributor 18" Wire Leads 0-10 psi / .050 orifice 5 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000818-008 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-10 psi / .050 orifice 5 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000818-039 3-Way Normally Closed/Distributor 18" Wire Leads 0-10 psi / .050 orifice 5 Brass/FKM No Barbs 1/8" Barbs
991-000818-049 3-Way Normally Closed/Distributor 18" Wire Leads 0-10 psi / .050 orifice 5 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000819-003 3-Way Normally Open 18" Wire Leads 0-10 psi / .050 orifice 5 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000819-004 3-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 5 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000819-007 3-Way Normally Open 18" Wire Leads 0-10 psi / .050 orifice 5 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000819-008 3-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 5 Brass/FKM 1/8" Barbs 1/8" Barbs
991-000819-032 3-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 5 Brass/FKM 1/8" Barbs 5/64" Barbs
991-000819-040 3-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 5 Brass/FKM No Barbs 1/8" Barbs
991-000819-049 3-Way Normally Open 18" Wire Leads 0-10 psi / .050 orifice 5 Brass/FKM 5/64" Barbs 5/64" Barbs
991-000836-004 2-Way Normally Closed 4 PC Pin Mount 0-10 psi / .050 orifice 12 Stainless Steel/FKM 5/64" Barbs 5/64" Barbs
991-000838-003 3-Way Normally Closed/Distributor 18" Wire Leads 0-10 psi / .050 orifice 12 Stainless Steel/FKM 5/64" Barbs 5/64" Barbs
991-000839-004 3-Way Normally Open 4 PC Pin Mount 0-10 psi / .050 orifice 12 Stainless Steel/FKM 5/64" Barbs 5/64" Barbs
991-000846-007 2-Way Normally Closed 18" Wire Leads 0-10 psi / .050 orifice 5 Stainless Steel/FKM 1/8" Barbs None
991-000849-003 3-Way Normally Open 18" Wire Leads 0-10 psi / .050 orifice 5 Stainless Steel/FKM 5/64" Barbs 5/64" Barbs
991-000849-007 3-Way Normally Open 18" Wire Leads 0-10 psi / .050 orifice 5 Stainless Steel/FKM 1/8" Barbs 1/8" Barbs
991-003014-044 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-70 psi / .050 orifice 5 Brass/FKM 5/64" Barbs 5/64" Barbs
991-003014-046 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-70 psi / .050 orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-003014-048 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-70 psi / .050 orifice 24 Brass/FKM 5/64" Barbs 5/64" Barbs
991-003014-052 3-Way Normally Open 4 PC Pin Mount 0-70 psi / .050 orifice 12 Brass/FKM 5/64" Barbs 5/64" Barbs
991-003014-093 2-Way Normally Closed 18" Wire Leads 0-70 psi / .050 orifice 12 Brass/FKM 1/8" Barbs None
991-003014-094 2-Way Normally Closed 4 PC Pin Mount 0-70 psi / .050 orifice 12 Brass/FKM 1/8" Barbs None
991-003014-391 3-Way Normally Closed/Distributor 18" Wire Leads 0-70 psi / .050 orifice 5 Brass/FKM 1/8" Barbs 1/8" Barbs
991-003014-393 3-Way Normally Closed/Distributor 18" Wire Leads 0-70 psi / .050 orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-003014-396 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-70 psi / .050 orifice 24 Brass/FKM 1/8" Barbs 1/8" Barbs
991-003014-419 2-Way Normally Closed 4 PC Pin Mount 0-70 psi / .050 orifice 24 Brass/FKM No Barbs None
991-003014-585 3-Way Normally Closed/Distributor 18" Wire Leads 0-70 psi / .050 orifice 12 Brass/FKM No Barbs 1/8" Barbs
991-003014-599 3-Way Normally Closed/Distributor 18" Wire Leads 0-70 psi / .050 orifice 24 Brass/FKM No Barbs 1/8" Barbs
991-003014-613 2-Way Normally Closed 18" Wire Leads 0-70 psi / .050 orifice 5 Brass/FKM No Barbs None
991-003014-614 3-Way Normally Closed/Distributor 18" Wire Leads 0-70 psi / .050 orifice 24 Brass/FKM 1/8" Barbs 1/8" Barbs
991-003014-615 2-Way Normally Closed 18" Wire Leads 0-70 psi / .050 orifice 12 Brass/FKM No Barbs None
991-003014-616 2-Way Normally Closed 18" Wire Leads 0-70 psi / .050 orifice 5 Stainless Steel/FKM 5/64" Barbs None
991-003014-617 2-Way Normally Closed 18" Wire Leads 0-70 psi / .050 orifice 24 Stainless Steel/FKM No Barbs None
991-003014-618 3-Way Normally Closed/Distributor 18" Wire Leads 0-70 psi / .050 orifice 5 Stainless Steel/FKM 5/64" Barbs 5/64" Barbs
991-003014-619 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-70 psi / .050 orifice 12 Brass/FKM 1/8" Barbs 1/8" Barbs
991-003000-025 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 5 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003000-026 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 12 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003000-027 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003000-030 3-Way Normally Open 18" Wire Leads 0-100 psi / .030" Orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003000-032 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 12 Nickel Plated Brass/ FKM 10-32 Female Thread None
991-003000-033 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread None
991-003000-039 2-Way Normally Closed 4 PC Pin Mount 0-100 psi / .030" Orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread None
991-003000-045 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-100 psi / .030" Orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003000-048 3-Way Normally Open 4 PC Pin Mount 0-100 psi / .030" Orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003000-056 3-Way Normally Open 18" Wire Leads 0-100 psi / .030" Orifice 12 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003000-090 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread 1/8" Barbs
991-003000-092 3-Way Normally Open 18" Wire Leads 0-100 psi / .030" Orifice 12 Nickel Plated Brass/ FKM 10-32 Female Thread 1/8" Barbs
991-003000-093 3-Way Normally Open 18" Wire Leads 0-100 psi / .030" Orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread 1/8" Barbs
991-003000-100 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-100 psi / .030" Orifice 5 Nickel Plated Brass/ FKM 10-32 Female Thread 1/8" Barbs
991-003000-102 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-100 psi / .030" Orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread 1/8" Barbs
991-003000-237 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread 1/16" Barbs
991-003000-253 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 12 Nickel Plated Brass/ FKM 10-32 Female Thread 1/16" Barbs
991-003000-254 3-Way Normally Open 18" Wire Leads 0-100 psi / .030" Orifice 12 Nickel Plated Brass/ FKM 10-32 Female Thread 1/16" Barbs
991-003000-255 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread None
991-003001-026 3-Way Normally Closed/Distributor 18" Wire Leads 0-50 psi / .050" orifice 12 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003001-032 2-Way Normally Closed 18" Wire Leads 0-50 psi / .050" orifice 12 Nickel Plated Brass/ FKM 10-32 Female Thread None
991-003001-033 2-Way Normally Closed 18" Wire Leads 0-50 psi / .050" orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread None
991-003001-044 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-50 psi / .050" orifice 12 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003002-026 3-Way Normally Closed/Distributor 18" Wire Leads 0-50 psi / .030" orifice 12 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003002-029 3-Way Normally Open 18" Wire Leads 0-50 psi / .030" orifice 12 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003002-033 2-Way Normally Closed 18" Wire Leads 0-50 psi / .030" orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread None
991-003002-039 2-Way Normally Closed 4 PC Pin Mount 0-50 psi / .030" orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread None
991-003002-057 2-Way Normally Open 18" Wire Leads 0-50 psi / .030" orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003002-088 3-Way Normally Closed/Distributor 18" Wire Leads 0-50 psi / .030" orifice 5 Nickel Plated Brass/ FKM 10-32 Female Thread 1/8" Barbs
991-003002-089 3-Way Normally Closed/Distributor 18" Wire Leads 0-50 psi / .030" orifice 12 Nickel Plated Brass/ FKM 10-32 Female Thread 1/8" Barbs
991-003003-026 3-Way Normally Closed/Distributor 18" Wire Leads 0-25 psi / .050" Orifice 12 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003003-030 3-Way Normally Open 18" Wire Leads 0-25 psi / .050" Orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003003-032 2-Way Normally Closed 18" Wire Leads 0-25 psi / .050" Orifice 12 Nickel Plated Brass/ FKM 10-32 Female Thread None
991-003003-033 2-Way Normally Closed 18" Wire Leads 0-25 psi / .050" Orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread None
991-003003-057 2-Way Normally Open 18" Wire Leads 0-25 psi / .050" Orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003003-096 2-Way Normally Open 18" Wire Leads 0-25 psi / .050" Orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread 1/8" Barbs
991-003003-205 2-Way Normally Open 18" Wire Leads 0-25 psi / .050" Orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003004-025 3-Way Normally Closed/Distributor 18" Wire Leads 0-25 psi / .030 orifice 5 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003004-027 3-Way Normally Closed/Distributor 18" Wire Leads 0-25 psi / .030 orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003004-028 3-Way Normally Open 18" Wire Leads 0-25 psi / .030 orifice 5 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003004-030 3-Way Normally Open 18" Wire Leads 0-25 psi / .030 orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003004-032 2-Way Normally Closed 18" Wire Leads 0-25 psi / .030 orifice 12 Nickel Plated Brass/ FKM 10-32 Female Thread None
991-003004-038 2-Way Normally Closed 4 PC Pin Mount 0-25 psi / .030 orifice 12 Nickel Plated Brass/ FKM 10-32 Female Thread None
991-003004-039 2-Way Normally Closed 4 PC Pin Mount 0-25 psi / .030 orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread None
991-003005-027 3-Way Normally Closed/Distributor 18" Wire Leads 0-10 psi / .050 orifice 12 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003005-028 3-Way Normally Closed/Distributor 18" Wire Leads 0-10 psi / .050 orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003005-032 2-Way Normally Closed 18" Wire Leads 0-10 psi / .050 orifice 5 Nickel Plated Brass/ FKM 10-32 Female Thread None
991-003005-033 2-Way Normally Closed 18" Wire Leads 0-10 psi / .050 orifice 12 Nickel Plated Brass/ FKM 10-32 Female Thread None
991-003005-034 2-Way Normally Closed 18" Wire Leads 0-10 psi / .050 orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread None
991-003005-042 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-10 psi / .050 orifice 12 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003005-057 2-Way Normally Open 18" Wire Leads 0-10 psi / .050 orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003005-090 3-Way Normally Closed/Distributor 18" Wire Leads 0-10 psi / .050 orifice 12 Nickel Plated Brass/ FKM 10-32 Female Thread 1/8" Barbs
991-003005-095 2-Way Normally Open 18" Wire Leads 0-10 psi / .050 orifice 5 Nickel Plated Brass/ FKM 10-32 Female Thread 1/8" Barbs
991-003005-097 2-Way Normally Open 18" Wire Leads 0-10 psi / .050 orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread 1/8" Barbs
991-003005-206 2-Way Normally Closed 18" Wire Leads 0-10 psi / .050 orifice 5 Nickel Plated Brass/ FKM 10-32 Female Thread None
991-003006-027 3-Way Normally Closed/Distributor 18" Wire Leads 0-70 psi / .050 orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread 5/64" Barbs
991-003006-032 2-Way Normally Closed 18" Wire Leads 0-70 psi / .050 orifice 12 Nickel Plated Brass/ FKM 10-32 Female Thread None
991-003006-033 2-Way Normally Closed 18" Wire Leads 0-70 psi / .050 orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread None
991-003006-205 2-Way Normally Closed 18" Wire Leads 0-70 psi / .050 orifice 24 Nickel Plated Brass/ FKM 10-32 Female Thread None
991-003007-014 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 12 Nickel Plated Brass/ FKM 10-32 Male Thread 5/64" Barbs
991-003007-015 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 24 Nickel Plated Brass/ FKM 10-32 Male Thread 5/64" Barbs
991-003007-016 3-Way Normally Open 18" Wire Leads 0-100 psi / .030" Orifice 5 Nickel Plated Brass/ FKM 10-32 Male Thread 5/64" Barbs
991-003007-019 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 5 Nickel Plated Brass/ FKM 10-32 Male Thread None
991-003007-021 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 24 Nickel Plated Brass/ FKM 10-32 Male Thread None
991-003007-056 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 12 Nickel Plated Brass/ FKM 10-32 Male Thread None
991-003007-057 2-Way Normally Closed 18" Wire Leads 0-100 psi / .030" Orifice 24 Nickel Plated Brass/ FKM 10-32 Male Thread None
991-003007-075 3-Way Normally Open 18" Wire Leads 0-100 psi / .030" Orifice 24 Nickel Plated Brass/ FKM 10-32 Male Thread 1/8" Barbs
991-003007-233 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 12 Nickel Plated Brass/ FKM 10-32 Male Thread 1/16" Barbs
991-003007-234 3-Way Normally Closed/Distributor 18" Wire Leads 0-100 psi / .030" Orifice 24 Nickel Plated Brass/ FKM 10-32 Male Thread 1/16" Barbs
991-003008-014 3-Way Normally Closed/Distributor 18" Wire Leads 0-50 psi / .050" orifice 12 Nickel Plated Brass/ FKM 10-32 Male Thread 5/64" Barbs
991-003008-015 3-Way Normally Closed/Distributor 18" Wire Leads 0-50 psi / .050" orifice 24 Nickel Plated Brass/ FKM 10-32 Male Thread 5/64" Barbs
991-003008-018 3-Way Normally Open 18" Wire Leads 0-50 psi / .050" orifice 24 Nickel Plated Brass/ FKM 10-32 Male Thread 5/64" Barbs
991-003008-020 2-Way Normally Closed 18" Wire Leads 0-50 psi / .050" orifice 12 Nickel Plated Brass/ FKM 10-32 Male Thread None
991-003008-021 2-Way Normally Closed 18" Wire Leads 0-50 psi / .050" orifice 24 Nickel Plated Brass/ FKM 10-32 Male Thread None
991-003009-015 3-Way Normally Closed/Distributor 18" Wire Leads 0-50 psi / .030" orifice 24 Nickel Plated Brass/ FKM 10-32 Male Thread 5/64" Barbs
991-003009-017 3-Way Normally Open 18" Wire Leads 0-50 psi / .030" orifice 12 Nickel Plated Brass/ FKM 10-32 Male Thread 5/64" Barbs
991-003009-018 3-Way Normally Open 18" Wire Leads 0-50 psi / .030" orifice 24 Nickel Plated Brass/ FKM 10-32 Male Thread 5/64" Barbs
991-003009-020 2-Way Normally Closed 18" Wire Leads 0-50 psi / .030" orifice 12 Nickel Plated Brass/ FKM 10-32 Male Thread None
991-003009-021 2-Way Normally Closed 18" Wire Leads 0-50 psi / .030" orifice 24 Nickel Plated Brass/ FKM 10-32 Male Thread None
991-003010-013 3-Way Normally Closed/Distributor 18" Wire Leads 0-25 psi / .050" Orifice 5 Nickel Plated Brass/ FKM 10-32 Male Thread 5/64" Barbs
991-003010-014 3-Way Normally Closed/Distributor 18" Wire Leads 0-25 psi / .050" Orifice 12 Nickel Plated Brass/ FKM 10-32 Male Thread 5/64" Barbs
991-003010-015 3-Way Normally Closed/Distributor 18" Wire Leads 0-25 psi / .050" Orifice 24 Nickel Plated Brass/ FKM 10-32 Male Thread 5/64" Barbs
991-003010-016 3-Way Normally Open 18" Wire Leads 0-25 psi / .050" Orifice 5 Nickel Plated Brass/ FKM 10-32 Male Thread 5/64" Barbs
991-003010-020 2-Way Normally Closed 18" Wire Leads 0-25 psi / .050" Orifice 12 Nickel Plated Brass/ FKM 10-32 Male Thread None
991-003010-021 2-Way Normally Closed 18" Wire Leads 0-25 psi / .050" Orifice 24 Nickel Plated Brass/ FKM 10-32 Male Thread None
991-003010-027 3-Way Normally Closed/Distributor 2 Solder Tabs 0-25 psi / .050" Orifice 24 Nickel Plated Brass/ FKM 10-32 Male Thread 5/64" Barbs
991-003011-020 2-Way Normally Closed 18" Wire Leads 0-25 psi / .030 orifice 12 Nickel Plated Brass/ FKM 10-32 Male Thread None
991-003011-021 2-Way Normally Closed 18" Wire Leads 0-25 psi / .030 orifice 24 Nickel Plated Brass/ FKM 10-32 Male Thread None
991-003011-070 3-Way Normally Closed/Distributor 18" Wire Leads 0-25 psi / .030 orifice 5 Nickel Plated Brass/ FKM 10-32 Male Thread 1/8" Barbs
991-003012-013 3-Way Normally Closed/Distributor 18" Wire Leads 0-10 psi / .050 orifice 5 Nickel Plated Brass/ FKM 10-32 Male Thread 5/64" Barbs
991-003012-014 3-Way Normally Closed/Distributor 18" Wire Leads 0-10 psi / .050 orifice 12 Nickel Plated Brass/ FKM 10-32 Male Thread 5/64" Barbs
991-003012-018 3-Way Normally Open 18" Wire Leads 0-10 psi / .050 orifice 12 Nickel Plated Brass/ FKM 10-32 Male Thread 5/64" Barbs
991-003012-019 2-Way Normally Closed 18" Wire Leads 0-10 psi / .050 orifice 5 Nickel Plated Brass/ FKM 10-32 Male Thread None
991-003012-020 2-Way Normally Closed 18" Wire Leads 0-10 psi / .050 orifice 12 Nickel Plated Brass/ FKM 10-32 Male Thread None
991-003012-070 3-Way Normally Closed/Distributor 18" Wire Leads 0-10 psi / .050 orifice 5 Nickel Plated Brass/ FKM 10-32 Male Thread 1/8" Barbs
991-003013-015 3-Way Normally Closed/Distributor 18" Wire Leads 0-70 psi / .050 orifice 24 Nickel Plated Brass/ FKM 10-32 Male Thread 5/64" Barbs
991-003013-019 2-Way Normally Closed 18" Wire Leads 0-70 psi / .050 orifice 5 Nickel Plated Brass/ FKM 10-32 Male Thread None
991-003013-020 2-Way Normally Closed 18" Wire Leads 0-70 psi / .050 orifice 12 Nickel Plated Brass/ FKM 10-32 Male Thread None
991-003013-021 2-Way Normally Closed 18" Wire Leads 0-70 psi / .050 orifice 24 Nickel Plated Brass/ FKM 10-32 Male Thread None
991-003013-039 3-Way Normally Closed/Distributor 4 PC Pin Mount 0-70 psi / .050 orifice 24 Nickel Plated Brass/ FKM 10-32 Male Thread 5/64" Barbs
991-003013-045 2-Way Normally Closed 4 PC Pin Mount 0-70 psi / .050 orifice 24 Nickel Plated Brass/ FKM 10-32 Male Thread None
991-003013-056 2-Way Normally Closed 18" Wire Leads 0-70 psi / .050 orifice 12 Nickel Plated Brass/ FKM 10-32 Male Thread None
991-003013-073 3-Way Normally Open 18" Wire Leads 0-70 psi / .050 orifice 5 Nickel Plated Brass/ FKM 10-32 Male Thread 1/8" Barbs
991-003013-101 3-Way Normally Open 18" Wire Leads 0-70 psi / .050 orifice 12 Nickel Plated Brass/ FKM 10-32 Male Thread 1/8" Barbs
992-000002-001 2-Way Normally Closed Universal 18" Wire Leads 0-25 psi / .102" orifice 5 Brass/ FKM No Barbs None
992-000002-002 2-Way Normally Closed Universal 4 PC Pin Mount 0-25 psi / .102" orifice 5 Brass/ FKM No Barbs None
992-000002-003 2-Way Normally Closed Universal Quick Disconnect 0-25 psi / .102" orifice 5 Brass/ FKM No Barbs None
992-000002-004 2-Way Normally Closed Universal 18" Wire Leads 0-25 psi / .102" orifice 12 Brass/ FKM No Barbs None
992-000002-005 2-Way Normally Closed Universal 4 PC Pin Mount 0-25 psi / .102" orifice 12 Brass/ FKM No Barbs None
992-000002-006 2-Way Normally Closed Universal Quick Disconnect 0-25 psi / .102" orifice 12 Brass/ FKM No Barbs None
992-000002-007 2-Way Normally Closed Universal 18" Wire Leads 0-25 psi / .102" orifice 24 Brass/ FKM No Barbs None
992-000002-008 2-Way Normally Closed Universal 4 PC Pin Mount 0-25 psi / .102" orifice 24 Brass/ FKM No Barbs None
992-000002-009 2-Way Normally Closed Universal Quick Disconnect 0-25 psi / .102" orifice 24 Brass/ FKM No Barbs None
990-000472-001 2-Way Normally Closed Dual 8" Wire Leads with Molex Connector 39-01-2040 M15 12 Brass/FKM No Barbs None
990-000492-001 3-Way Normally Closed/Distributor Quick Disconnect M16 24 Stainless Steel/FKM 10-32 Female Thread 1/8" Barbs
990-000493-001 3-Way Normally Closed/Distributor Quick Disconnect M16 24 Stainless Steel/FKM 10-32 Female Thread 1/8" Barbs
990-000522-001 2-Way Normally Closed 7.87" Wire Leads with JST XHP-2 Connector 0-100 psi / .030" Orifice 24 Brass/FFKM No Barbs None
991-003000-192 2-Way Normally Open 18" Wire Leads 0-100 psi / .030" Orifice 24 Brass/FKM 10-32 Female Thread 10-32 Female Thread
990-001472-001 2- Way Normally Closed 18.5" (470mm) wire leads 0-100 psi 24 Nickel Plated Brass/ FKM 10-32 female None

687PDC
687821