Hydraulic Flat-Face Quick Coupling - ISO 16028 - FEM/IF Series | Parker NA

Hydraulic Flat-Face Quick Coupling - ISO 16028 - FEM/IF Series | Product Series

Filter by

    No filters selected

Body Size (inch)

Type

Version

Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Hydraulic Flat-Face Quick Coupling - ISO 16028  - FEM/IF Series

Hydraulic Flat-Face Quick Coupling - ISO 16028 - FEM/IF Series

Parker Flat-Face quick coupling system with body size 1/8" up to 1" and ISO 16028 for applications up to 450 bar.

Technical Specifications

  • Minimum Operating Temperature: -25 to -30 Ā°C
  • Connection Type: BSPP, JIC, UNF, NPTF
  • Application: Medium Pressure Hydraulics
  • Body Size: 1/8 to 1 inch
  • Brand: TEMA
  • Specifications Met: ISO 16028
  • Interchange Type: ISO 16028
  • Media: Steam, Water, Chemical Fluids, Hydraulic Fluids
  • Maximum Operating Pressure: 2900 to 6520 psi, 200 to 450 bar
  • Maximum Operating Temperature: 212 to 392 Ā°F, 100 to 200 Ā°C
  • Valve Type: Non-Spill / FlatFace
  • Fitting Connection Type: BSPP, UNF, NPTF, JIC
  • Length: 35 to 146 mm
  • Hex Size: 17 to 65 mm
  • Outside Diameter: 18.6 to 60 mm
  • Materials of Construction: Steel, Brass / Steel, Stainless Steel
  • Seal Material: NBR, FKM, EPDM, FFKM
  • Operating Pressure: 200 to 450 bar
Safety Warning

Full Product Description

Flat Face Quick Coupling FEM / IF series is produced according to the ISO 16028 and is compatible with other series complying with the same standard. These couplings offer a leakage free disconnection with a minimal oil loss during uncoupling. Thanks to the valve design, the coupling has a minimum pressure drop, and thus achieves maximum cost-effectiveness. The standard version of series FEM / IF is available made of steel or stainless steel.

Markets:
- Agriculture
- Automotive
- Oil and Gas
- Process
- Power Generation
- Transportation
- Vocational and Municipal
- Defense
- Industrial
- Machine Tooling
- Material Handling
- Construction

Features/Benefits:
- Safety locking feature as standard to prevent unintentional uncoupling
- FEC with the pressure eliminator enable effortless connection under static pressure (up to rated working pressure)
- FEMP and FECP with pushpull features is suitable for multi-plates or when coupling is fixed on an application

Applications:
Easy dry break connection / disconnection in hydraulic systems, both mobile and industrial applications
- Tractors
- Trucks
- Wheel loaders
- Military vehicles
- Hydraulic tools
- Presses
- Molding machines

Related Documents

Literature and Reference Materials
FEM Series--LEAF/3800-FEM-Series/UK
Compliance, Certifications & Safety
Safety instructions Quick Couplings
Ɨ

687PDC
687614