Hydraulic quick coupling - Parker Profile - T series | Parker NA

Hydraulic quick coupling - Parker Profile - T series | Product Series

Filter by

    No filters selected

Body Size (inch)

Material

Seal Material

Working Pressure Connected (bar)

Type

Version

Valving

Length (mm)

External Hex (mm)

Outside Diameter (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Hydraulic quick coupling - Parker Profile - T series

Parker Hydraulics quick coupling system with Parker Tema Profile and body size 1/8" up to 2" for applications up to 450 bar.

Technical Specifications

  • Minimum Operating Temperature: -25 to -30 Ā°C
  • Connection Type: Female Thread
  • Application: Medium Pressure Hydraulics
  • Body Size: 1/8 to 2 inch
  • Brand: TEMA
  • Fitting Connection Type: Female Thread
  • Interchange Type: Tema Profile
  • Materials of Construction: Brass, Stainless Steel
  • Maximum Operating Pressure: 720 to 6520 psi, 50 to 450 bar
  • Media: Chemical Fluids, Hydraulic Fluids, Steam, Water
  • Seal Material: NBR, FKM
  • Valve Type: Poppet
  • Maximum Operating Temperature: 212 to 392 Ā°F, 100 to 200 Ā°C
  • Connection Thread Size: 1/8 up to 2 inch
Safety Warning

Full Product Description

Parker's Hydraulic Quick Coupling Series T is characterised by a low pressure drop and maximum flow capacity. The coupling system is available as a double shut-off or straight through version. The 2500 can be used also as a single shut-off version. Due to the pressure eliminator version for coupling and plug connection is possible up to the operating pressure. Special version for high pressure water is also available.

Markets:
- Agriculture
- Automotive
- Oil & Gas
- Process
- Power Generation
- Transportation
- Vocational & Municipal
- Defense
- Industrial
- Machine Tooling
- Material Handling
- Construction

Features/Benefits:
- Coupling made of brass to avoid corrosion
- Available with pressure eliminator
- Double safety through a double O-ring seal
- Safety locking ring to prevent unintentional uncoupling

Applications:
Easy connection / disconnection in hydraulic systems, both mobile and industrial applications
- Tractors
- Trucks
- Wheel loaders
- Military vehicles
- Presses

Related Documents

Literature and Reference Materials
Catalog 3800 Quick Coupling Products
Compliance, Certifications & Safety
Safety instructions Quick Couplings
Ɨ

687PDC
687614