Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
No filters selected
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker’s single ferrule compression fittings, CPI™ Tube Fittings are designed to effectively seal and also resist vibration and thermo-cycling conditions in process, and instrumentation system connections. Available in a wide range of material
Parker CPI™ single ferrule compression tube fittings are designed as leak free connections for process, power, and instrumentation applications. These tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut.
CPI™ tube fitting are manufactured from heat code traceable 316 stainless steel. Other corrosion resistant alloys include 6Mo and Alloy C-276 (also known as Hastelloy C®). Straight fittings are machined from cold finished bar stock, while shaped bodies are machined from close grain forgings.
The fittings are available for imperial pipe sizes from 1/16” through to 2” O.D., and for metric sizes from 2 mm through to 25 mm O.D. These gaugeable tube fittings are manufactured to the highest industry quality standards.
Markets:
• Chemical
• Petro-Chemical
• Power
• Nuclear
• Oil and Gas
• Pulp and Paper
Features/Benefits:
• Single Ferrule for easy makeup
• Molybdenium Disulfide coated nuts for low torque make-up
• Parker Suparcase™ ferrule for superior corrosion resistant
• Hardened ferrules provide optimum performance
Applications:
• Instrument Air Lines
• Heat Trace systems
• Process Lines
Training |
---|
Small Bore Expert (SBEx) Training |
Selector Guides |
---|
Cross Reference Tool |
Parker Tube Selection Guide-BUL/4200-TS/USA |
Communities, Blogs & Industry Links |
---|
Material Certification_What to take into Consideration - Tutorial |
Process Control Blogs |
Stainless Steels |
Products | Shape | Connection 1 Size | Connection 2 Size | Configuration | Materials of Construction | Connection Type | Product Style | Shape | Connection 1 Size | Connection 2 Size | Configuration | Materials of Construction | Connection Type | Product Style |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12-12 CBZ-B | Elbow - Male | 3/4" | 3/4" | Tube to Male Pipe | Brass | 1__Elbow - Male __1 | 2__3/4 __2 | 3__3/4 __3 | 4__Tube to Male Pipe __4 | 5__Brass __5 | 6____6 | 7____7 | ||
2-4 CBZ-B | Elbow - Male | 1/8" | 1/4" | Tube to Male Pipe | Brass | 1__Elbow - Male __1 | 2__1/8 __2 | 3__1/4 __3 | 4__Tube to Male Pipe __4 | 5__Brass __5 | 6____6 | 7____7 | ||
3-2 FH4BZ-SS | 3/16" | 1/8" | Tube to Male Pipe | Stainless Steel AISI 316 | Thermocouple Connector | 1____1 | 2__3/16 __2 | 3__1/8 __3 | 4__Tube to Male Pipe __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Thermocouple Connector __7 | ||
4-4 T2HF-SS | 1/4" | 1/4" | Stainless Steel AISI 316 | Port Connectors | 1____1 | 2__1/4 __2 | 3__1/4 __3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Port Connectors __7 | |||
6-4 T2HF-SS | 3/8" | 1/4" | Stainless Steel AISI 316 | Port Connectors | 1____1 | 2__3/8 __2 | 3__1/4 __3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Port Connectors __7 | |||
8-8 T2HF-SS | 1/2" | 1/2" | Stainless Steel AISI 316 | Port Connectors | 1____1 | 2__1/2 __2 | 3__1/2 __3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Port Connectors __7 | |||
6-4 TRBZ-SS | 3/8" | 1/4" | Stainless Steel AISI 316 | Port Connectors | 1____1 | 2__3/8 __2 | 3__1/4 __3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Port Connectors __7 | |||
8-6 TRBZ-SS | 1/2" | 3/8" | Stainless Steel AISI 316 | Port Connectors | 1____1 | 2__1/2 __2 | 3__3/8 __3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Port Connectors __7 | |||
10 BZ-B | 5/8" | Brass | Components | 1____1 | 2__5/8 __2 | 3____3 | 4____4 | 5__Brass __5 | 6____6 | 7__Components __7 | ||||
2 BZ-SS | Tube Nut | 1/8" | Stainless Steel AISI 316 | Components | 1__Tube Nut __1 | 2__1/8 __2 | 3____3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Components __7 | |||
3 BZ-B | 3/16" | Brass | Components | 1____1 | 2__3/16 __2 | 3____3 | 4____4 | 5__Brass __5 | 6____6 | 7__Components __7 | ||||
4 BZ-B | 1/4" | Brass | Components | 1____1 | 2__1/4 __2 | 3____3 | 4____4 | 5__Brass __5 | 6____6 | 7__Components __7 | ||||
4 BZ-SS | 1/4" | Stainless Steel AISI 316 | Components | 1____1 | 2__1/4 __2 | 3____3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Components __7 | ||||
6 BZ-SS | 3/8" | Stainless Steel AISI 316 | Components | 1____1 | 2__3/8 __2 | 3____3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Components __7 | ||||
8 BZ-SS | 1/2" | Stainless Steel AISI 316 | Components | 1____1 | 2__1/2 __2 | 3____3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Components __7 | ||||
12-12 HBZ-B | Union | 3/4" | 3/4" | Tube to Tube Union | Brass | 1__Union __1 | 2__3/4 __2 | 3__3/4 __3 | 4__Tube to Tube Union __4 | 5__Brass __5 | 6____6 | 7____7 | ||
12-12 FBZ-B | Union | 3/4" | 3/4" | Tube to Male Pipe | Brass | NPT Male Connector | 1__Union __1 | 2__3/4 __2 | 3__3/4 __3 | 4__Tube to Male Pipe __4 | 5__Brass __5 | 6____6 | 7__NPT Male Connector __7 | |
4-4 HBZ-B | Union | 1/4" | 1/4" | Tube to Tube Union | Brass | 1__Union __1 | 2__1/4 __2 | 3__1/4 __3 | 4__Tube to Tube Union __4 | 5__Brass __5 | 6____6 | 7____7 | ||
6-6 HBZ-B | Union | 3/8" | 3/8" | Tube to Tube Union | Brass | 1__Union __1 | 2__3/8 __2 | 3__3/8 __3 | 4__Tube to Tube Union __4 | 5__Brass __5 | 6____6 | 7____7 | ||
8-8 HBZ-B | Union | 1/2" | 1/2" | Tube to Tube Union | Brass | 1__Union __1 | 2__1/2 __2 | 3__1/2 __3 | 4__Tube to Tube Union __4 | 5__Brass __5 | 6____6 | 7____7 | ||
GBZ 25-1-S | Union Reducer | 25 mm | 1" | Tube to Female Pipe | Steel | NPT Female Connector | 1__Union Reducer __1 | 2__25 mm __2 | 3__1 __3 | 4__Tube to Female Pipe __4 | 5__Steel __5 | 6____6 | 7__NPT Female Connector __7 | |
GBZ 25-1-SS | Union Reducer | 25 mm | 1" | Tube to Female Pipe | Stainless Steel AISI 316 | NPT Female Connector | 1__Union Reducer __1 | 2__25 mm __2 | 3__1 __3 | 4__Tube to Female Pipe __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__NPT Female Connector __7 | |
GBZ 25-3/4-S | Union Reducer | 25 mm | 3/4" | Tube to Female Pipe | Steel | NPT Female Connector | 1__Union Reducer __1 | 2__25 mm __2 | 3__3/4 __3 | 4__Tube to Female Pipe __4 | 5__Steel __5 | 6____6 | 7__NPT Female Connector __7 | |
GBZ 25-3/4-SS | Union Reducer | 25 mm | 3/4" | Tube to Female Pipe | Stainless Steel AISI 316 | NPT Female Connector | 1__Union Reducer __1 | 2__25 mm __2 | 3__3/4 __3 | 4__Tube to Female Pipe __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__NPT Female Connector __7 | |
4-2 CBZ-B | Elbow - Male | 1/4" | 1/8" | Tube to Male Pipe | Brass | 1__Elbow - Male __1 | 2__1/4 __2 | 3__1/8 __3 | 4__Tube to Male Pipe __4 | 5__Brass __5 | 6____6 | 7____7 | ||
4-4 CBZ-B | Elbow - Male | 1/4" | 1/4" | Tube to Male Pipe | Brass | 1__Elbow - Male __1 | 2__1/4 __2 | 3__1/4 __3 | 4__Tube to Male Pipe __4 | 5__Brass __5 | 6____6 | 7____7 | ||
6-4 CBZ-B | Elbow - Male | 3/8" | 1/4" | Tube to Male Pipe | Brass | 1__Elbow - Male __1 | 2__3/8 __2 | 3__1/4 __3 | 4__Tube to Male Pipe __4 | 5__Brass __5 | 6____6 | 7____7 | ||
6-6 CBZ-B | Elbow - Male | 3/8" | 3/8" | Tube to Male Pipe | Brass | 1__Elbow - Male __1 | 2__3/8 __2 | 3__3/8 __3 | 4__Tube to Male Pipe __4 | 5__Brass __5 | 6____6 | 7____7 | ||
6-8 CBZ-B | Elbow - Male | 3/8" | 1/2" | Tube to Male Pipe | Brass | 1__Elbow - Male __1 | 2__3/8 __2 | 3__1/2 __3 | 4__Tube to Male Pipe __4 | 5__Brass __5 | 6____6 | 7____7 | ||
6-8 FBZ-B | Union | 3/8" | 1/2" | Tube to Male Pipe | Brass | NPT Male Connector | 1__Union __1 | 2__3/8 __2 | 3__1/2 __3 | 4__Tube to Male Pipe __4 | 5__Brass __5 | 6____6 | 7__NPT Male Connector __7 | |
8-8 FBZ-B | Union | 1/2" | 1/2" | Tube to Male Pipe | Brass | NPT Male Connector | 1__Union __1 | 2__1/2 __2 | 3__1/2 __3 | 4__Tube to Male Pipe __4 | 5__Brass __5 | 6____6 | 7__NPT Male Connector __7 | |
12 FNZ-SS | 3/4" | Stainless Steel AISI 316 | Components | 1____1 | 2__3/4 __2 | 3____3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Components __7 | ||||
2 FNZ-SS | Plug | 1/8" | Stainless Steel AISI 316 | Components | 1__Plug __1 | 2__1/8 __2 | 3____3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Components __7 | |||
4 FNZ-B | 1/4" | Brass | Components | 1____1 | 2__1/4 __2 | 3____3 | 4____4 | 5__Brass __5 | 6____6 | 7__Components __7 | ||||
4 FNZ-SS | 1/4" | Stainless Steel AISI 316 | Components | 1____1 | 2__1/4 __2 | 3____3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Components __7 | ||||
8-8 CBZ-B | Elbow - Male | 1/2" | 1/2" | Tube to Male Pipe | Brass | 1__Elbow - Male __1 | 2__1/2 __2 | 3__1/2 __3 | 4__Tube to Male Pipe __4 | 5__Brass __5 | 6____6 | 7____7 | ||
4-2-4 RBZ-SS | Run Tee - Male | 1/4" | 1/8" | Tube to Male Pipe | Stainless Steel AISI 316 | 1__Run Tee - Male __1 | 2__1/4 __2 | 3__1/8 __3 | 4__Tube to Male Pipe __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 | ||
4-4-4 RBZ-SS | Run Tee - Male | 1/4" | 1/4" | Tube to Male Pipe | Stainless Steel AISI 316 | 1__Run Tee - Male __1 | 2__1/4 __2 | 3__1/4 __3 | 4__Tube to Male Pipe __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 | ||
6-4-6 RBZ-SS | Run Tee - Male | 3/8" | 1/4" | Tube to Male Pipe | Stainless Steel AISI 316 | 1__Run Tee - Male __1 | 2__3/8 __2 | 3__1/4 __3 | 4__Tube to Male Pipe __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 | ||
8-8-8 RBZ-SS | Run Tee - Male | 1/2" | 1/2" | Tube to Male Pipe | Stainless Steel AISI 316 | 1__Run Tee - Male __1 | 2__1/2 __2 | 3__1/2 __3 | 4__Tube to Male Pipe __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 | ||
2-2 GBZ-B | NPT Female Connector | 1/8" | 1/8" | Tube to Female Pipe | Brass | NPT Female Connector | 1__NPT Female Connector __1 | 2__1/8 __2 | 3__1/8 __3 | 4__Tube to Female Pipe __4 | 5__Brass __5 | 6____6 | 7__NPT Female Connector __7 | |
8-6 XHBZ-SS | 1/2" | 3/8" | Stainless Steel AISI 316 | 37 Flare to CPI | 1____1 | 2__1/2 __2 | 3__3/8 __3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__37 Flare to CPI __7 | |||
6 FNZ-SS | 3/8" | Stainless Steel AISI 316 | Components | 1____1 | 2__3/8 __2 | 3____3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Components __7 | ||||
8 FNZ-SS | 1/2" | Stainless Steel AISI 316 | Components | 1____1 | 2__1/2 __2 | 3____3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Components __7 | ||||
6-6 P2T2-SS | 3/8" | 3/8" | Stainless Steel AISI 316 | Port Connectors | 1____1 | 2__3/8 __2 | 3__3/8 __3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Port Connectors __7 | |||
4-4 WBZ-B | Union - Bulkhead | 1/4" | 1/4" | Tube to Tube | Brass | 1__Union - Bulkhead __1 | 2__1/4 __2 | 3__1/4 __3 | 4__Tube to Tube __4 | 5__Brass __5 | 6____6 | 7____7 | ||
12 PNBZ-SS | 3/4" | Stainless Steel AISI 316 | Components | 1____1 | 2__3/4 __2 | 3____3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Components __7 | ||||
4 PNBZ-SS | 1/4" | Stainless Steel AISI 316 | Components | 1____1 | 2__1/4 __2 | 3____3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Components __7 | ||||
6 PNBZ-SS | 3/8" | Stainless Steel AISI 316 | Components | 1____1 | 2__3/8 __2 | 3____3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Components __7 | ||||
8 PNBZ-SS | 1/2" | Stainless Steel AISI 316 | Components | 1____1 | 2__1/2 __2 | 3____3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Components __7 | ||||
6-6-6 JBZ-B | Union Tee | 3/8" | 3/8" | Tube to Tube Union | Brass | 1__Union Tee __1 | 2__3/8 __2 | 3__3/8 __3 | 4__Tube to Tube Union __4 | 5__Brass __5 | 6____6 | 7____7 | ||
8-8-8 JBZ-B | Union Tee | 1/2" | 1/2" | Tube to Tube Union | Brass | 1__Union Tee __1 | 2__1/2 __2 | 3__1/2 __3 | 4__Tube to Tube Union __4 | 5__Brass __5 | 6____6 | 7____7 | ||
4-2 FBZ-B | Union | 1/4" | 1/8" | Tube to Male Pipe | Brass | NPT Male Connector | 1__Union __1 | 2__1/4 __2 | 3__1/8 __3 | 4__Tube to Male Pipe __4 | 5__Brass __5 | 6____6 | 7__NPT Male Connector __7 | |
4-4 FBZ-B | Union | 1/4" | 1/4" | Tube to Male Pipe | Brass | NPT Male Connector | 1__Union __1 | 2__1/4 __2 | 3__1/4 __3 | 4__Tube to Male Pipe __4 | 5__Brass __5 | 6____6 | 7__NPT Male Connector __7 | |
4-8 FBZ-B | Union | 1/4" | 1/2" | Tube to Male Pipe | Brass | NPT Male Connector | 1__Union __1 | 2__1/4 __2 | 3__1/2 __3 | 4__Tube to Male Pipe __4 | 5__Brass __5 | 6____6 | 7__NPT Male Connector __7 | |
JBZ 10-10-10-S | Union Tee | 10 mm | 10 mm | Tube to Tube Union | Steel | 1__Union Tee __1 | 2__10 mm __2 | 3__10 mm __3 | 4__Tube to Tube Union __4 | 5__Steel __5 | 6____6 | 7____7 | ||
JBZ 10-10-10-SS | Union Tee | 10 mm | 10 mm | Tube to Tube Union | Stainless Steel AISI 316 | 1__Union Tee __1 | 2__10 mm __2 | 3__10 mm __3 | 4__Tube to Tube Union __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 | ||
JBZ 12-12-12-S | Union Tee | 12 mm | 12 mm | Tube to Tube Union | Steel | 1__Union Tee __1 | 2__12 mm __2 | 3__12 mm __3 | 4__Tube to Tube Union __4 | 5__Steel __5 | 6____6 | 7____7 | ||
JBZ 12-12-12-SS | Union Tee | 12 mm | 12 mm | Tube to Tube Union | Stainless Steel AISI 316 | 1__Union Tee __1 | 2__12 mm __2 | 3__12 mm __3 | 4__Tube to Tube Union __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 | ||
JBZ 14-14-14-S | Union Tee | 14 mm | 14 mm | Tube to Tube Union | Steel | 1__Union Tee __1 | 2__14 mm __2 | 3__14 mm __3 | 4__Tube to Tube Union __4 | 5__Steel __5 | 6____6 | 7____7 | ||
JBZ 14-14-14-SS | Union Tee | 14 mm | 14 mm | Tube to Tube Union | Stainless Steel AISI 316 | 1__Union Tee __1 | 2__14 mm __2 | 3__14 mm __3 | 4__Tube to Tube Union __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 | ||
JBZ 15-15-15-S | Union Tee | 15 mm | 15 mm | Tube to Tube Union | Steel | 1__Union Tee __1 | 2__15 mm __2 | 3__15 mm __3 | 4__Tube to Tube Union __4 | 5__Steel __5 | 6____6 | 7____7 | ||
JBZ 15-15-15-SS | Union Tee | 15 mm | 15 mm | Tube to Tube Union | Stainless Steel AISI 316 | 1__Union Tee __1 | 2__15 mm __2 | 3__15 mm __3 | 4__Tube to Tube Union __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 | ||
JBZ 16-16-16-S | Union Tee | 16 mm | 16 mm | Tube to Tube Union | Steel | 1__Union Tee __1 | 2__16 mm __2 | 3__16 mm __3 | 4__Tube to Tube Union __4 | 5__Steel __5 | 6____6 | 7____7 | ||
JBZ 16-16-16-SS | Union Tee | 16 mm | 16 mm | Tube to Tube Union | Stainless Steel AISI 316 | 1__Union Tee __1 | 2__16 mm __2 | 3__16 mm __3 | 4__Tube to Tube Union __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 | ||
JBZ 18-18-18-S | Union Tee | 18 mm | 18 mm | Tube to Tube Union | Steel | 1__Union Tee __1 | 2__18 mm __2 | 3__18 mm __3 | 4__Tube to Tube Union __4 | 5__Steel __5 | 6____6 | 7____7 | ||
JBZ 18-18-18-SS | Union Tee | 18 mm | 18 mm | Tube to Tube Union | Stainless Steel AISI 316 | 1__Union Tee __1 | 2__18 mm __2 | 3__18 mm __3 | 4__Tube to Tube Union __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 | ||
JBZ 20-20-20-S | Union Tee | 20 mm | 20 mm | Tube to Tube Union | Steel | 1__Union Tee __1 | 2__20 mm __2 | 3__20 mm __3 | 4__Tube to Tube Union __4 | 5__Steel __5 | 6____6 | 7____7 | ||
JBZ 20-20-20-SS | Union Tee | 20 mm | 20 mm | Tube to Tube Union | Stainless Steel AISI 316 | 1__Union Tee __1 | 2__20 mm __2 | 3__20 mm __3 | 4__Tube to Tube Union __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 | ||
JBZ 22-22-22-S | Union Tee | 22 mm | 22 mm | Tube to Tube Union | Steel | 1__Union Tee __1 | 2__22 mm __2 | 3__22 mm __3 | 4__Tube to Tube Union __4 | 5__Steel __5 | 6____6 | 7____7 | ||
JBZ 22-22-22-SS | Union Tee | 22 mm | 22 mm | Tube to Tube Union | Stainless Steel AISI 316 | 1__Union Tee __1 | 2__22 mm __2 | 3__22 mm __3 | 4__Tube to Tube Union __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 | ||
JBZ 25-25-25-S | Union Tee | 25 mm | 25 mm | Tube to Tube Union | Steel | 1__Union Tee __1 | 2__25 mm __2 | 3__25 mm __3 | 4__Tube to Tube Union __4 | 5__Steel __5 | 6____6 | 7____7 | ||
JBZ 25-25-25-SS | Union Tee | 25 mm | 25 mm | Tube to Tube Union | Stainless Steel AISI 316 | 1__Union Tee __1 | 2__25 mm __2 | 3__25 mm __3 | 4__Tube to Tube Union __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 | ||
6-4 FBZ-B | Union | 3/8" | 1/4" | Tube to Male Pipe | Brass | NPT Male Connector | 1__Union __1 | 2__3/8 __2 | 3__1/4 __3 | 4__Tube to Male Pipe __4 | 5__Brass __5 | 6____6 | 7__NPT Male Connector __7 | |
6-6 FBZ-B | Union | 3/8" | 3/8" | Tube to Male Pipe | Brass | NPT Male Connector | 1__Union __1 | 2__3/8 __2 | 3__3/8 __3 | 4__Tube to Male Pipe __4 | 5__Brass __5 | 6____6 | 7__NPT Male Connector __7 | |
6-6 EBZ-B | Union Elbow | 3/8" | 3/8" | Tube to Tube Union | Brass | 1__Union Elbow __1 | 2__3/8 __2 | 3__3/8 __3 | 4__Tube to Tube Union __4 | 5__Brass __5 | 6____6 | 7____7 | ||
8-8 EBZ-B | Union Elbow | 1/2" | 1/2" | Tube to Tube Union | Brass | 1__Union Elbow __1 | 2__1/2 __2 | 3__1/2 __3 | 4__Tube to Tube Union __4 | 5__Brass __5 | 6____6 | 7____7 | ||
3-3-3 JBZ-B | Union Tee | 3/16" | 3/16" | Tube to Tube Union | Brass | 1__Union Tee __1 | 2__3/16 __2 | 3__3/16 __3 | 4__Tube to Tube Union __4 | 5__Brass __5 | 6____6 | 7____7 | ||
4-4-4 JBZ-B | Union Tee | 1/4" | 1/4" | Tube to Tube Union | Brass | 1__Union Tee __1 | 2__1/4 __2 | 3__1/4 __3 | 4__Tube to Tube Union __4 | 5__Brass __5 | 6____6 | 7____7 | ||
12-12-12 OBZ-SS | Branch Tee - Female | 3/4" | 3/4" | Tube to Female Pipe | Stainless Steel AISI 316 | 1__Branch Tee - Female __1 | 2__3/4 __2 | 3__3/4 __3 | 4__Tube to Female Pipe __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 | ||
2-2-2 OBZ-B | Branch Tee - Female | 1/8" | 1/8" | Tube to Female Pipe | Brass | 1__Branch Tee - Female __1 | 2__1/8 __2 | 3__1/8 __3 | 4__Tube to Female Pipe __4 | 5__Brass __5 | 6____6 | 7____7 | ||
4-4-4 OBZ-SS | Branch Tee - Female | 1/4" | 1/4" | Tube to Female Pipe | Stainless Steel AISI 316 | 1__Branch Tee - Female __1 | 2__1/4 __2 | 3__1/4 __3 | 4__Tube to Female Pipe __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 | ||
6-6-4 OBZ-SS | Branch Tee - Female | 3/8" | 3/8" | Tube to Female Pipe | Stainless Steel AISI 316 | 1__Branch Tee - Female __1 | 2__3/8 __2 | 3__3/8 __3 | 4__Tube to Female Pipe __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 | ||
8-8-8 OBZ-SS | Branch Tee - Female | 1/2" | 1/2" | Tube to Female Pipe | Stainless Steel AISI 316 | 1__Branch Tee - Female __1 | 2__1/2 __2 | 3__1/2 __3 | 4__Tube to Female Pipe __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 | ||
4-4 DBZ-SS | Female Elbow | 1/4" | 1/4" | Tube to Female Pipe | Stainless Steel AISI 316 | 1__Female Elbow __1 | 2__1/4 __2 | 3__1/4 __3 | 4__Tube to Female Pipe __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 | ||
6-4 DBZ-SS | Female Elbow | 3/8" | 1/4" | Tube to Female Pipe | Stainless Steel AISI 316 | 1__Female Elbow __1 | 2__3/8 __2 | 3__1/4 __3 | 4__Tube to Female Pipe __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 | ||
6-6 DBZ-SS | Female Elbow | 3/8" | 3/8" | Tube to Female Pipe | Stainless Steel AISI 316 | 1__Female Elbow __1 | 2__3/8 __2 | 3__3/8 __3 | 4__Tube to Female Pipe __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 | ||
8-8 DBZ-SS | Female Elbow | 1/2" | 1/2" | Tube to Female Pipe | Stainless Steel AISI 316 | 1__Female Elbow __1 | 2__1/2 __2 | 3__1/2 __3 | 4__Tube to Female Pipe __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 | ||
1 TZ-SS | 1/16" | Stainless Steel AISI 316 | Components | 1____1 | 2__1/16 __2 | 3____3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Components __7 | ||||
12 TZ-SS | 3/4" | Stainless Steel AISI 316 | Components | 1____1 | 2__3/4 __2 | 3____3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Components __7 | ||||
2 TZ-SS | Ferrule | 1/8" | Stainless Steel AISI 316 | Components | 1__Ferrule __1 | 2__1/8 __2 | 3____3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Components __7 | |||
3 TZ-B | 3/16" | Brass | Components | 1____1 | 2__3/16 __2 | 3____3 | 4____4 | 5__Brass __5 | 6____6 | 7__Components __7 | ||||
4 TZ-B | 1/4" | Brass | Components | 1____1 | 2__1/4 __2 | 3____3 | 4____4 | 5__Brass __5 | 6____6 | 7__Components __7 | ||||
4 TZ-SS | 1/4" | Stainless Steel AISI 316 | Components | 1____1 | 2__1/4 __2 | 3____3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Components __7 | ||||
6 TZ-SS | 3/8" | Stainless Steel AISI 316 | Components | 1____1 | 2__3/8 __2 | 3____3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Components __7 | ||||
8 TZ-B | 1/2" | Brass | Components | 1____1 | 2__1/2 __2 | 3____3 | 4____4 | 5__Brass __5 | 6____6 | 7__Components __7 | ||||
8 TZ-SS | 1/2" | Stainless Steel AISI 316 | Components | 1____1 | 2__1/2 __2 | 3____3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Components __7 | ||||
4 TIZ .125-SS | 1/4" | Stainless Steel AISI 316 | Components | 1____1 | 2__1/4 __2 | 3____3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Components __7 | ||||
6 TIZ .250-SS | 3/8" | Stainless Steel AISI 316 | Components | 1____1 | 2__3/8 __2 | 3____3 | 4____4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7__Components __7 | ||||
2-2-2 SBZ-SS | Branch Tee - Male | 1/8" | 1/8" | Tube to Male Pipe | Stainless Steel AISI 316 | 1__Branch Tee - Male __1 | 2__1/8 __2 | 3__1/8 __3 | 4__Tube to Male Pipe __4 | 5__Stainless Steel AISI 316 __5 | 6____6 | 7____7 |