M2535_EMN - Tangent Arm Driven Manual Rotary Stages - 2500 Series | Parker NA

Tangent Arm Driven Manual Rotary Stages - 2500 Series | #M2535_EMN

M2535

Tangent Arm Driven Manual Rotary Stages - 2500 Series | #M2535

The 2500-series of tangent arm driven manual rotary stages offer low friction rotary positioning, precise angular adjustment at any position and position locking. Available with optional dial or vernier, they are suitable for payloads of up to 10 lbs


Technical Specifications

  • Type: Metric Model
  • Width (inch): 2.620
  • Drive Mechanism: 12 arc-min vernier
  • Product Type: Rotary Stage
  • Product Series: 2500 Series
  • Number of Axes: 1
  • Bearing Type: Cross Roller
  • Mounting Option: Metric Model
  • Maximum Travel Angle: 360 °, 10 ° (fine)
  • Width: 2.62 inch, 66.5 mm
  • Load Capacity: 10 lb, 4.5 kg, 0 to 149 lb
  • Drive Train Type: Vernier, 12 arc-min
Safety Warning

Item Information

Parker rotary stages are designed to produce precision rotary motion. The basic components in these stages are a base, precision bearing, drive mechanism and top (load platform). The base of all the units house the main bearing and drive mechanism and is designed to be mounted to a stationary surface. The main bearings provide low friction contact between the base and top. The drive mechanism used is a tangent arm and the table top provides a mounting surface for mounting payloads. The tangent arm drive mechanism produces a very fine resolution over a limited rotary travel range. Angular rotation is controlled by three control knobs. The release knob disengages the shaft from the drive, freeing the table to be rotated by hand to a desired location. The release knob is then tightened to re-engage the drive mechanism and transfer control to the adjustment knob which, when rotated, produces precise angular positioning of the shaft and table top. The locking knob can then be used to positively lock the table at the desired setting.

The 2500-series rotary stages offer low friction rotary positioning, precise angular adjustment at any position and position locking.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Dial and Vernier option
• 360 Degree angular motion
• Payloads up to 10 lbs
• Tangent Arm Drive Mechanism
• Low-friction rotary adjustment
• Precise/accurate movement
• Trouble-free operation

Applications:
• Metrology
• Focusing
• Laser alignment

Read More Show Less

CAD Drawings + Files

Part Number
M2535_EMN DWG DXF ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514