Tube Fittings

Filter by

No filters selected

Technology

Shape

Division

Brand

Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Tube Fittings


Tube Fittings


Parker's Vibra-Lok fittings provides a positive reliable seal under vibration conditions, mechanical shock or tube movement. The sleeve cushions the tubing permitting the tube to flex back and forth in the fitting.

Viewing 10 of 75

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Viewing 10 of

Parker Triple-Lok 37° Flare JIC Tube Fittings and Adapters are a reliable leak-free metal to metal connection solution for most high pressure hydraulic applications.

Viewing 10 of 3626

Parker’s single ferrule compression fittings, CPI™ Tube Fittings are designed to effectively seal and also resist vibration and thermo-cycling conditions in process, and instrumentation system connections. Available in a wide range of material

Viewing 10 of 840

Parker's Seal-Lok O-Ring Face Seal fitting design provides leak-free connections in applications with high-pressure, vibration and impulse environments. Using the new FastSeal nut, ORFS tube connections can be made in minutes without flanging or brazing.

Viewing 10 of 1981

Parker's Ferulok 24° Flareless fittings create a visible heavy bite allowing easy inspection and a rear compression grip which firmly holds the nut and tubing, dampening the effects of vibration.

Viewing 10 of 569

Parker's compression fittings require no flaring, soldering or other preparation of tubing necessary to assemble. Offered in both forgings and extrusions compression fittings meet functional requirements of SAE J-512

Viewing 10 of 182

Parker's Compress-Align fittings require no flaring, soldering or other preparation of tubing. The captive sleeve is always oriented for correct installation, visible for inspection before and after installation.

Viewing 10 of 157

The main function of Ermeto DIN tube to tube high pressure hydraulic tube fittings is to connect different numbers of tubes. This broad range of fittings is available in steel and in stainless steel.

Viewing 10 of 1440

Parker offers many different conversion adapters to support whatever tube or hose end conversion needed.

Viewing 10 of 115

Parker's flange adapters with 4-bolt flange connections adapt to Parker's Seal-Lok™ O-ring Face Seal (ORFS), Triple-Lok® 37° flare, Ferulok® inch flareless fittings, and socket pipe weld, and have achieved world-wide acceptance.

Viewing 10 of 91

Parker's Hi-Duty fitting is a preassembled brass fitting fitting with a sleeve machined onto the nut. This unique design creates tight joints that withstand pressures of most commomly used types of tubing.

Viewing 10 of 83

Parker's Intru-Lok® Flareless Bite Type Fittings includes a precision machined ferrule to assure a safe, leak-free, and vibration resistant connection compared to brass compression fittings.

Viewing 10 of 121

Parker's compact and cost effective Orifice Fittings allow OEMs to pre-set, at the factory, a specified orifice in specific hydraulic tube or hose lines, which eliminates or minimizes the need for costly flow control valves.

Viewing 10 of 34

687PDC
687PDC